Menu Search

Precision Adjusters

In production

These Precision Adjusters give fine-tuning capabilities, allowing for accurate placement, alignment, or calibration of an object.

They are designed for applications with limited space and may easily make minute modifications to ensure maximum performance and desired outcomes.

It provides movement stability and reproducibility. Once adjusted, it maintains its position, guaranteeing stability during operation. This is especially critical when vibrations, external pressures, or temperature changes may impact placement. Commonly used in electronics, robotics, machine tools, and medical devices.

  • Designed for applications with limited space.
  • It provides movement stability and reproducibility.
  • Used in electronics, robotics, machine tools, and medical devices.
Material: Stainless Steel, Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
120 results
Product SKUs information
Item Code Price range Availability h2 For Bolt d1 Material h3 Adjuster Type h1 View
$167.9975 - $186.1468 Request the lead time here
18.0
M6
32.0
Stainless Steel
5.0
Standard
23.0
$215.7947 - $239.1076 Request the lead time here
42.0
M12
45.0
Stainless Steel
25.0
Standard
67.0
$578.5971 - $641.1048 Request the lead time here
66.0
M24
70.0
Stainless Steel
40.0
Standard
106.0
$177.8243 - $197.0352 Request the lead time here
28.0
M4
25.0
Stainless Steel
15.0
Standard
43.0
$129.0051 - $142.942 Request the lead time here
18.0
M6
32.0
Steel
5.0
Standard
23.0
$234.662 - $260.0133 Request the lead time here
42.0
M16
45.0
Steel
25.0
Standard
67.0
$170.8277 - $189.2828 Request the lead time here
33.0
M6
25.0
Steel
10.0
With Locknut
43.0
$181.2833 - $200.8679 Request the lead time here
35.0
M6
32.0
Stainless Steel
20.0
Standard
55.0
$578.5971 - $641.1048 Request the lead time here
66.0
M30
70.0
Stainless Steel
40.0
Standard
106.0
$248.1835 - $274.9956 Request the lead time here
41.0
M6
32.0
Stainless Steel
14.0
With Locknut
55.0
$177.8243 - $197.0352 Request the lead time here
28.0
M5
25.0
Stainless Steel
15.0
Standard
43.0
$158.5639 - $175.6941 Request the lead time here
18.0
M10
32.0
Steel
5.0
Standard
23.0
$220.2757 - $244.0727 Request the lead time here
33.0
M24
70.0
Steel
10.0
Standard
43.0
$139.0676 - $154.0915 Request the lead time here
35.0
M10
32.0
Steel
20.0
Standard
55.0
$313.7474 - $347.6426 Request the lead time here
66.0
M30
70.0
Steel
40.0
Standard
106.0
$232.1463 - $257.2259 Request the lead time here
28.0
M20
58.0
Stainless Steel
9.0
Standard
37.0
$181.2833 - $200.8679 Request the lead time here
35.0
M10
32.0
Stainless Steel
20.0
Standard
55.0
$275.3839 - $305.1345 Request the lead time here
49.0
M16
45.0
Stainless Steel
18.0
With Locknut
67.0
$139.0676 - $154.0915 Request the lead time here
22.0
M12
45.0
Steel
7.0
Standard
29.0
$185.4498 - $205.4846 Request the lead time here
22.0
M10
45.0
Stainless Steel
7.0
Standard
29.0
  • of 6
Precision Adjuster M6 32.0 23.0 Stainless Steel

20201302

Price Range
$186.1468 - $167.9975

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M6
  • h1
    23.0
  • h2
    18.0
  • h3
    5.0
Precision Adjuster M12 45.0 67.0 Stainless Steel

20201579

Price Range
$239.1076 - $215.7947

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M12
  • h1
    67.0
  • h2
    42.0
  • h3
    25.0
Precision Adjuster M24 70.0 106.0 Stainless Steel

20201630

Price Range
$641.1048 - $578.5971

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M24
  • h1
    106.0
  • h2
    66.0
  • h3
    40.0
Precision Adjuster M4 25.0 43.0 Stainless Steel

20200251

Price Range
$197.0352 - $177.8243

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M4
  • h1
    43.0
  • h2
    28.0
  • h3
    15.0
Precision Adjuster M6 32.0 23.0 Steel

20200374

Price Range
$142.942 - $129.0051

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M6
  • h1
    23.0
  • h2
    18.0
  • h3
    5.0
Precision Adjuster M16 45.0 67.0 Steel

20200626

Price Range
$260.0133 - $234.662

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M16
  • h1
    67.0
  • h2
    42.0
  • h3
    25.0
Precision Adjuster M6 25.0 43.0 Steel

20200695

Price Range
$189.2828 - $170.8277

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M6
  • h1
    43.0
  • h2
    33.0
  • h3
    10.0
Precision Adjuster M6 32.0 55.0 Stainless Steel

20201531

Price Range
$200.8679 - $181.2833

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M6
  • h1
    55.0
  • h2
    35.0
  • h3
    20.0
Precision Adjuster M30 70.0 106.0 Stainless Steel

20201647

Price Range
$641.1048 - $578.5971

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M30
  • h1
    106.0
  • h2
    66.0
  • h3
    40.0
Precision Adjuster M6 32.0 55.0 Stainless Steel

20201661

Price Range
$274.9956 - $248.1835

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M6
  • h1
    55.0
  • h2
    41.0
  • h3
    14.0
Precision Adjuster M5 25.0 43.0 Stainless Steel

20200268

Price Range
$197.0352 - $177.8243

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M5
  • h1
    43.0
  • h2
    28.0
  • h3
    15.0
Precision Adjuster M10 32.0 23.0 Steel

20200398

Price Range
$175.6941 - $158.5639

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M10
  • h1
    23.0
  • h2
    18.0
  • h3
    5.0
Precision Adjuster M24 70.0 43.0 Steel

20200459

Price Range
$244.0727 - $220.2757

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M24
  • h1
    43.0
  • h2
    33.0
  • h3
    10.0
Precision Adjuster M10 32.0 55.0 Steel

20200596

Price Range
$154.0915 - $139.0676

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M10
  • h1
    55.0
  • h2
    35.0
  • h3
    20.0
Precision Adjuster M30 70.0 106.0 Steel

20200688

Price Range
$347.6426 - $313.7474

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M30
  • h1
    106.0
  • h2
    66.0
  • h3
    40.0
Precision Adjuster M20 58.0 37.0 Stainless Steel

20201371

Price Range
$257.2259 - $232.1463

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M20
  • h1
    37.0
  • h2
    28.0
  • h3
    9.0
Precision Adjuster M10 32.0 55.0 Stainless Steel

20201555

Price Range
$200.8679 - $181.2833

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M10
  • h1
    55.0
  • h2
    35.0
  • h3
    20.0
Precision Adjuster M16 45.0 67.0 Stainless Steel

20201692

Price Range
$305.1345 - $275.3839

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M16
  • h1
    67.0
  • h2
    49.0
  • h3
    18.0
Precision Adjuster M12 45.0 29.0 Steel

20201241

Price Range
$154.0915 - $139.0676

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M12
  • h1
    29.0
  • h2
    22.0
  • h3
    7.0
Precision Adjuster M10 45.0 29.0 Stainless Steel

20201333

Price Range
$205.4846 - $185.4498

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M10
  • h1
    29.0
  • h2
    22.0
  • h3
    7.0