The range of pull handles designed in a round arch-shape have a semi flat profile that makes them ideal when two handles are required on close opening panels.
These lightweight handles are large in their design and are available in a choice of metal materials and aesthetically pleasing finishes. They are rear mounted with two M6 screws.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Handle Length | Handle Material | Mount Type | Mount Style | View | |
|---|---|---|---|---|---|---|---|---|
| $4.9446 - $5.4788 | 9 In stock |
|
|
|
|
|
||
| $19.5448 - $21.6562 | Request the lead time here |
|
|
|
|
|
||
| $36.6596 - $67.5309 | Request the lead time here |
|
|
|
|
|
||
| $6.7823 - $7.515 | Request the lead time here |
|
|
|
|
|
||
| $21.7718 - $24.1239 | Request the lead time here |
|
|
|
|
|
||
| $1.9633 - $2.1754 | 60 In stock |
M4
|
2.52 in
64.0 mm
|
Die Cast Zinc Alloy
|
Screw Mount
|
Rear Installation
|
||
| $6.1711 - $6.8378 | Request the lead time here |
|
|
|
|
|
||
| $3.2721 - $3.6256 | Request the lead time here |
M4
|
3.78 in
96.0 mm
|
Die Cast Zinc Alloy
|
Screw Mount
|
|
||
| $143.8457 - $159.3859 | Request the lead time here |
M8
|
1.969 in
50.0 mm
|
Aluminium
|
Back
|
Threaded Insert
|
||
| $49.8787 - $55.2671 | Request the lead time here |
Non Threaded
|
5.276 in
134.0 mm
|
Aluminium
|
Front Mount
|
|
||
| $37.6657 - $41.7349 | Request the lead time here |
Non Threaded
|
4.409 in
112.0 mm
|
Aluminium
|
Front Mount
|
|
||
| $50.8489 - $56.3421 | Request the lead time here |
M8
|
6.299 in
160.0 mm
|
Aluminium
|
Threaded Insert
|
|
||
| $80.2282 - $88.8955 | Request the lead time here |
M8
|
11.811 in
300.0 mm
|
Aluminium
|
Threaded Insert
|
|
||
| $42.5738 - $47.1732 | Request the lead time here |
Non Threaded
|
6.772 in
172.0 mm
|
Aluminium
|
Front Mount
|
|
||
| $50.5634 - $56.0261 | Request the lead time here |
Non Threaded
|
5.748 in
146.0 mm
|
Aluminium
|
Front Mount
|
|
||
| $38.3506 - $42.4938 | Request the lead time here |
M6
|
6.299 in
160.0 mm
|
Aluminium
|
Rear Mount
|
|
||
| $32.7578 - $36.2967 | 10 In stock |
M6
|
3.937 in
100.0 mm
|
Aluminium
|
Rear Mount
|
|
||
| $34.0134 - $37.6879 | Request the lead time here |
M6
|
4.606 in
117.0 mm
|
Aluminium
|
Rear Mount
|
|
||
| $41.2439 - $45.6998 | Request the lead time here |
M6
|
7.087 in
180.0 mm
|
Aluminium
|
Rear Mount
|
|
||
| $44.8599 - $49.7063 | Request the lead time here |
M8
|
4.409 in
112.0 mm
|
Aluminium
|
Rear Mount
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue