Menu Search

Pull Handles - Arch Shaped Metal

In stock

The range of pull handles designed in a round arch-shape have a semi flat profile that makes them ideal when two handles are required on close opening panels.

These lightweight handles are large in their design and are available in a choice of metal materials and aesthetically pleasing finishes. They are rear mounted with two M6 screws.

  • Handle Materials and Finishes: Stainless Steel and Chrome Plated Die-Cast Zinc Alloy

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
114 results
Product SKUs information
Item Code Price range Availability Thread Size Handle Length Handle Material Mount Type Mount Style View
$19.5448 - $21.6562 Request the lead time here
Request the lead time here
Non Threaded
330.0 mm
Aluminium
Screw Mount
$13.7325 - $25.2966 Request the lead time here
M5 x 0.8
100.0 mm
Aluminium
Threaded Insert
$11.1528 - $11.7398 Request the lead time here
M5
55.0 mm
Aluminium
Threaded Insert
$20.5213 - $21.6013 Request the lead time here
M5
180.0 mm
Aluminium
Threaded Insert
Request the lead time here
M5
100.0 mm
Aluminium
Rear Install Concealed
Request the lead time here
M5
100.0 mm
Steel
Rear Install Concealed
Request the lead time here
Stainless Steel
Screw or Weld
Request the lead time here
M4
Stainless Steel
Threaded Hole
Request the lead time here
M4
Stainless Steel
Threaded Hole
Request the lead time here
M4
Stainless Steel
Threaded Hole
Request the lead time here
M4
Stainless Steel
Threaded Hole
Request the lead time here
M5
Stainless Steel
Screw or Weld
Request the lead time here
M4
Stainless Steel
Threaded Hole
  • of 6
Plastic One-Piece Pull Handles - 80.0 mm; ; ; ;

187300E

Price Range
$21.6562 - $19.5448

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    300.0 mm
  • Mounting Hole Diameter
    8.5 mm
Plastic One-Piece Pull Handles - Handle Material - Aluminium ; ; Mounting Hole Distance - 300.0 mm | 11.811 in ; Mount Type - Screw Mount

1340313


Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Colour
    Black
  • Handle Style
    Curved
  • Mount Type
    Screw Mount
  • Number of Mounting Holes
    2
Metal One-Piece Pull Handles - M5 x 0.8; Mounting Hole Distance - 100.0 mm | 3.937 in; Aluminium; Black

1301319

Price Range
$25.2966 - $13.7325

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Mount Type
    Threaded Insert
  • Number of Mounting Holes
    2
  • Thread Size
    M5 x 0.8
  • Mounting Hole Distance
    100.0 mm
Metal One-Piece Pull Handles - M5; Mounting Hole Distance - 55.0 mm | 2.165 in; Aluminium; Black

1301317

Price Range
$11.7398 - $11.1528

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Colour
    Black
  • Mount Type
    Threaded Insert
  • Thread Size
    M5
  • Handle Length
    55.0 mm
Metal One-Piece Pull Handles - M5; Mounting Hole Distance - 180.0 mm | 7.087 in; Aluminium; Black

1301321

Price Range
$21.6013 - $20.5213

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Colour
    Black
  • Mount Type
    Threaded Insert
  • Thread Size
    M5
  • Handle Length
    180.0 mm
Metal One-Piece Pull Handles - ; ; ;

1845740100


Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Finish
    Matt Anodised
  • Handle Shape
    Round Bar
  • Handle Style
    Bridge, Grab Handle
  • Mount Type
    Rear Install Concealed
Pull Handle 100.0 mm M5 Steel

1846140100


Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Steel
  • Handle Finish
    Chrome Plated
  • Handle Shape
    Round Bar
  • Handle Style
    Bridge, Grab Handle
  • Mount Type
    Rear Install Concealed
Pull Handle Assemblies 60.0 mm Stainless Steel Natural

20043803


Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Stainless Steel
  • Handle Finish
    Mirror
  • Handle Colour
    Natural
  • Handle Type
    U Handle
  • Handle Shape
    U Shape
Metal One-Piece Pull Handles - Thread Size - M4 ; Mounting Hole Distance - 120.0 mm | 4.724 in ; Stainless Steel

20044565


Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Stainless Steel
  • Handle Style
    Pull
  • Mount Type
    Threaded Hole
  • Thread Size
    M4
Metal One-Piece Pull Handles - Thread Size - M4 ; Mounting Hole Distance - 70.0 mm | 2.756 in ; Stainless Steel

20044534


Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Stainless Steel
  • Handle Style
    Pull
  • Mount Type
    Threaded Hole
  • Thread Size
    M4
Metal One-Piece Pull Handles - Thread Size - M4 ; Mounting Hole Distance - 60.0 mm | 2.362 in ; Stainless Steel

20044527


Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Stainless Steel
  • Handle Style
    Pull
  • Mount Type
    Threaded Hole
  • Thread Size
    M4
Metal One-Piece Pull Handles - Thread Size - M4 ; Mounting Hole Distance - 100.0 mm | 3.937 in ; Stainless Steel

20044558


Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Stainless Steel
  • Handle Style
    Pull
  • Mount Type
    Threaded Hole
  • Thread Size
    M4
Pull Handle Assemblies 80.0 mm M5 Stainless Steel Natural

20043568


Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Stainless Steel
  • Handle Finish
    Mirror
  • Handle Colour
    Natural
  • Handle Type
    U Handle
  • Handle Shape
    U Shape
Metal One-Piece Pull Handles - Thread Size - M4 ; Mounting Hole Distance - 90.0 mm | 3.543 in ; Stainless Steel

20044541


Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Stainless Steel
  • Handle Style
    Pull
  • Mount Type
    Threaded Hole
  • Thread Size
    M4