Menu Search

Pull Handles - Metal/Female Angled Right Angle

In stock

This range of Pull Handles features an all-metal design. The female right-angle shape has rounded shoulder, with threaded mounting holes at their base. The one-piece design is smooth, strong and durable. These pull handles provide a high-quality finished product with options that are either rear side or operator side mounted.

The handles have a visually pleasing u-shape that offers a neat and tidy appearance. They can be applied to a variety of applications, including machinery covers, storage units and access panels.

Each handle is supplied with locations discs, dress rings, screws and washers - where applicable.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
67 results
Product SKUs information
Item Code Price range Availability Thread Size Mounting Hole Distance Handle Material Mount Type Handle Style View
$39.8813 - $44.1898 Request the lead time here
M6
128.0 mm
Aluminium
Rear Threaded Blind Hole
Inclined Cabinet
$38.6386 - $42.8128 1 In stock
M6
112.0 mm
Aluminium
Rear Threaded Blind Hole
Inclined Cabinet
$54.3583 - $60.231 Request the lead time here
M8
160.0 mm
Aluminium
Rear Threaded Blind Hole
Inclined Cabinet
$49.4371 - $54.7779 Request the lead time here
M8
128.0 mm
Aluminium
Rear Threaded Blind Hole
Inclined Cabinet
$42.695 - $78.6487 Request the lead time here
M5 x 10
120.0 mm
$38.0559 - $40.0588 Request the lead time here
M5 x 10
86.0 mm
$49.5995 - $52.2099 Request the lead time here
M5 x 10
180.0 mm
$11.1153 - $12.3162 Request the lead time here
M5
200.0 mm
Aluminium
Threaded
Drawer
$8.4928 - $9.4102 Request the lead time here
M5
88.0 mm
Aluminium
Threaded
Drawer
$10.6219 - $11.7694 Request the lead time here
M5
55.0 mm
Aluminium
Threaded Female
Drawer
$10.1048 - $11.1965 Request the lead time here
M5
100.0 mm
Aluminium
Threaded Female
Drawer
$9.6942 - $10.7416 Request the lead time here
M5
120.0 mm
Aluminium
Threaded
Drawer
$12.0882 - $13.3941 Request the lead time here
M5
235.0 mm
Aluminium
Threaded
Drawer
$10.7347 - $11.8943 Request the lead time here
M5
180.0 mm
Aluminium
Threaded
Drawer
$12.4689 - $13.816 Request the lead time here
M5
250.0 mm
Aluminium
Threaded
Drawer
$10.7769 - $11.9412 Request the lead time here
M5
200.0 mm
Steel
Threaded
Drawer
$8.6197 - $9.5508 Request the lead time here
M5
Steel
Threaded Female
Drawer
$12.765 - $14.1441 Request the lead time here
M5
250.0 mm
Steel
Threaded
Drawer
Request the lead time here
M5
Stainless Steel
Threaded
Drawer
$10.3116 - $11.4256 Request the lead time here
M5
180.0 mm
Steel
Threaded Female
Drawer
  • of 4
Metal One-Piece Pull Handles - Mounting Hole Distance - 128.0 mm | 5.039 in ; Thread Size - M6 ; Mount Type - Rear Threaded Blind Hole ; Handle Material - Aluminium

1220488

Price Range
$44.1898 - $39.8813

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Handle Material
    Aluminium
  • Handle Shape
    Rectangular
  • Handle Style
    Inclined Cabinet
  • Mount Type
    Rear Threaded Blind Hole
Metal One-Piece Pull Handles - Mounting Hole Distance - 112.0 mm | 4.409 in ; Thread Size - M6 ; Mount Type - Rear Threaded Blind Hole ; Handle Material - Aluminium

1220487

Price Range
$42.8128 - $38.6386

Stock Levels
1 In stock
Attributes
  • Thread Size
    M6
  • Handle Material
    Aluminium
  • Handle Shape
    Rectangular
  • Handle Style
    Inclined Cabinet
  • Mount Type
    Rear Threaded Blind Hole
Metal One-Piece Pull Handles - Mounting Hole Distance - 160.0 mm | 6.299 in ; Thread Size - M8 ; Mount Type - Rear Threaded Blind Hole ; Handle Material - Aluminium

1220491

Price Range
$60.231 - $54.3583

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Handle Shape
    Rectangular
  • Handle Style
    Inclined Cabinet
  • Mount Type
    Rear Threaded Blind Hole
Metal One-Piece Pull Handles - Mounting Hole Distance - 128.0 mm | 5.039 in ; Thread Size - M8 ; Mount Type - Rear Threaded Blind Hole ; Handle Material - Aluminium

1220489

Price Range
$54.7779 - $49.4371

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Handle Shape
    Rectangular
  • Handle Style
    Inclined Cabinet
  • Mount Type
    Rear Threaded Blind Hole
Metal One-Piece Pull Handles - Mounting Hole Distance - 120.0 mm | 4.724 in ; Thread Size - M5 x 10 ; ;

463306

Price Range
$78.6487 - $42.695

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5 x 10
  • Mounting Hole Distance
    120.0 mm
  • Overall Height
    40.0 mm
Metal One-Piece Pull Handles - Mounting Hole Distance - 86.0 mm | 3.386 in ; Thread Size - M5 x 10 ; ;

463305

Price Range
$40.0588 - $38.0559

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5 x 10
  • Mounting Hole Distance
    86.0 mm
  • Overall Height
    40.0 mm
Metal One-Piece Pull Handles - Mounting Hole Distance - 180.0 mm | 7.087 in ; Thread Size - M5 x 10 ; ;

463307

Price Range
$52.2099 - $49.5995

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5 x 10
  • Mounting Hole Distance
    180.0 mm
  • Overall Height
    40.0 mm
Metal One-Piece Pull Handles - M5; Mounting Hole Distance - 200.0 mm | 7.874 in; Aluminium; Natural

1845740200E

Price Range
$12.3162 - $11.1153

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Handle Material
    Aluminium
  • Handle Style
    Drawer
  • Mount Type
    Threaded
  • Mounting Hole Distance
    200.0 mm
Metal One-Piece Pull Handles - M5; Mounting Hole Distance - 88.0 mm | 3.465 in; Aluminium; Natural

184574088E

Price Range
$9.4102 - $8.4928

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Handle Material
    Aluminium
  • Handle Style
    Drawer
  • Mount Type
    Threaded
  • Mounting Hole Distance
    88.0 mm
Metal One-Piece Pull Handles - ; ; ;

184574055E

Price Range
$11.7694 - $10.6219

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Handle Material
    Aluminium
  • Handle Style
    Drawer
  • Mount Type
    Threaded Female
  • Mounting Hole Distance
    55.0 mm
Metal One-Piece Pull Handles - M5; Mounting Hole Distance - 100.0 mm | 3.937 in; Aluminium; Natural

1845740100E

Price Range
$11.1965 - $10.1048

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Handle Material
    Aluminium
  • Handle Style
    Drawer
  • Mount Type
    Threaded Female
  • Mounting Hole Distance
    100.0 mm
Metal One-Piece Pull Handles - M5; Mounting Hole Distance - 120.0 mm | 4.724 in; Aluminium; Natural

1845740120E

Price Range
$10.7416 - $9.6942

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Handle Material
    Aluminium
  • Handle Style
    Drawer
  • Mount Type
    Threaded
  • Mounting Hole Distance
    120.0 mm
Metal One-Piece Pull Handles - M5; Mounting Hole Distance - 235.0 mm | 9.252 in; Aluminium; Natural

1845740235E

Price Range
$13.3941 - $12.0882

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Handle Material
    Aluminium
  • Handle Style
    Drawer
  • Mount Type
    Threaded
  • Mounting Hole Distance
    235.0 mm
Metal One-Piece Pull Handles - M5; Mounting Hole Distance - 180.0 mm | 7.087 in; Aluminium; Natural

1845740180E

Price Range
$11.8943 - $10.7347

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Handle Material
    Aluminium
  • Handle Style
    Drawer
  • Mount Type
    Threaded
  • Mounting Hole Distance
    180.0 mm
Metal One-Piece Pull Handles - M5; Mounting Hole Distance - 250.0 mm | 9.843 in; Aluminium; Natural

1845740250E

Price Range
$13.816 - $12.4689

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Handle Material
    Aluminium
  • Handle Style
    Drawer
  • Mount Type
    Threaded
  • Mounting Hole Distance
    250.0 mm
Pull Handle 200.0 mm M5 Steel

1846140200E

Price Range
$11.9412 - $10.7769

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Handle Material
    Steel
  • Handle Style
    Drawer
  • Mount Type
    Threaded
  • Mounting Hole Distance
    200.0 mm
Pull Handle 100.0 mm M5 Steel

1846140100E

Price Range
$9.5508 - $8.6197

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Handle Material
    Steel
  • Handle Style
    Drawer
  • Mount Type
    Threaded Female
Pull Handle 250.0 mm M5 Steel

1846140250E

Price Range
$14.1441 - $12.765

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Handle Material
    Steel
  • Handle Style
    Drawer
  • Mount Type
    Threaded
  • Mounting Hole Distance
    250.0 mm
Pull Handle 88.0 mm M5 Stainless Steel

184404088E


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Handle Material
    Stainless Steel
  • Handle Style
    Drawer
  • Mount Type
    Threaded
Pull Handle 180.0 mm M5 Steel

1846140180E

Price Range
$11.4256 - $10.3116

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Handle Material
    Steel
  • Handle Style
    Drawer
  • Mount Type
    Threaded Female
  • Mounting Hole Distance
    180.0 mm