Menu Search

Pull Handles - Metal/Female Angled Right Angle

In stock

This range of Pull Handles features an all-metal design. The female right-angle shape has rounded shoulder, with threaded mounting holes at their base. The one-piece design is smooth, strong and durable. These pull handles provide a high-quality finished product with options that are either rear side or operator side mounted.

The handles have a visually pleasing u-shape that offers a neat and tidy appearance. They can be applied to a variety of applications, including machinery covers, storage units and access panels.

Each handle is supplied with locations discs, dress rings, screws and washers - where applicable.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
67 results
Product SKUs information
Item Code Price range Availability Thread Size Mounting Hole Distance Handle Material Mount Type Handle Style View
$82.4765 - $91.3866 Request the lead time here
M8
200.0 mm
Aluminium
Threaded Hole
Tubular
$76.8066 - $85.1043 Request the lead time here
M8
200.0 mm
Aluminium
Threaded Hole;Operator Side
Inclined Tubular
$90.0362 - $99.7631 Request the lead time here
M8
400.0 mm
Aluminium
Threaded Hole;Operator Side
Inclined Tubular
$8.615 - $9.5457 Request the lead time here
M5
120.0 mm
Steel
Threaded
Drawer
Request the lead time here
M5
Stainless Steel
Threaded
Drawer
Request the lead time here
M5
Stainless Steel
Threaded
Drawer
Request the lead time here
M5
Stainless Steel
Threaded
Drawer
Request the lead time here
M5
Stainless Steel
Threaded
Drawer
$11.6129 - $12.8675 Request the lead time here
M5
235.0 mm
Steel
Threaded
Drawer
$8.2043 - $9.0906 Request the lead time here
M5
88.0 mm
Steel
Threaded
Drawer
$10.0112 - $11.0928 Request the lead time here
M5
180.0 mm
Steel
Threaded Female
Drawer
$10.463 - $11.5934 Request the lead time here
M5
200.0 mm
Steel
Threaded
Drawer
$8.3686 - $9.2726 Request the lead time here
M5
Steel
Threaded Female
Drawer
$12.3932 - $13.7321 Request the lead time here
M5
250.0 mm
Steel
Threaded
Drawer
Request the lead time here
M5
Stainless Steel
Threaded
Drawer
$7.8465 - $8.6942 Request the lead time here
M5
55.0 mm
Steel
Threaded
Drawer
Request the lead time here
M5
Stainless Steel
Threaded
Drawer
Request the lead time here
M5
Stainless Steel
Threaded
Drawer
Request the lead time here
M5
Stainless Steel
Threaded Female
Drawer
$10.7916 - $11.9574 Request the lead time here
M5
200.0 mm
Aluminium
Threaded
Drawer
  • of 4
Oval Metal Pull Handle - Mounting Hole Distance - 200.0 mm | 7.874 in ; Thread Size - M8 ; Mount Type - Threaded Hole ; Handle Material - Aluminium

1504478

Price Range
$91.3866 - $82.4765

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Handle Style
    Tubular
  • Mount Type
    Threaded Hole
  • Mounting Hole Distance
    200.0 mm
Metal One-Piece Pull Handles - Mounting Hole Distance - 200.0 mm | 7.874 in ; Thread Size - M8 ; Mount Type - Threaded Hole;Operator Side ; Handle Material - Aluminium

1504489

Price Range
$85.1043 - $76.8066

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Handle Style
    Inclined Tubular
  • Mount Type
    Threaded Hole;Operator Side
  • Mounting Hole Distance
    200.0 mm
Metal One-Piece Pull Handles - Mounting Hole Distance - 400.0 mm | 15.748 in ; Thread Size - M8 ; Mount Type - Threaded Hole;Operator Side ; Handle Material - Aluminium

1504498

Price Range
$99.7631 - $90.0362

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Handle Style
    Inclined Tubular
  • Mount Type
    Threaded Hole;Operator Side
  • Mounting Hole Distance
    400.0 mm
Pull Handle 120.0 mm M5 Steel

1846140120E

Price Range
$9.5457 - $8.615

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Handle Material
    Steel
  • Handle Style
    Drawer
  • Mount Type
    Threaded
  • Mounting Hole Distance
    120.0 mm
Pull Handle 88.0 mm M5 Stainless Steel

184404088E


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Handle Material
    Stainless Steel
  • Handle Style
    Drawer
  • Mount Type
    Threaded
Pull Handle 235.0 mm M5 Stainless Steel

1844040235E


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Handle Material
    Stainless Steel
  • Handle Style
    Drawer
  • Mount Type
    Threaded
Pull Handle 180.0 mm M5 Stainless Steel

1844040180E


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Handle Material
    Stainless Steel
  • Handle Style
    Drawer
  • Mount Type
    Threaded
Pull Handle 100.0 mm M5 Stainless Steel

1844040100E


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Handle Material
    Stainless Steel
  • Handle Style
    Drawer
  • Mount Type
    Threaded
Pull Handle 235.0 mm M5 Steel

1846140235E

Price Range
$12.8675 - $11.6129

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Handle Material
    Steel
  • Handle Style
    Drawer
  • Mount Type
    Threaded
  • Mounting Hole Distance
    235.0 mm
Pull Handle 88.0 mm M5 Steel

184614088E

Price Range
$9.0906 - $8.2043

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Handle Material
    Steel
  • Handle Style
    Drawer
  • Mount Type
    Threaded
  • Mounting Hole Distance
    88.0 mm
Pull Handle 180.0 mm M5 Steel

1846140180E

Price Range
$11.0928 - $10.0112

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Handle Material
    Steel
  • Handle Style
    Drawer
  • Mount Type
    Threaded Female
  • Mounting Hole Distance
    180.0 mm
Pull Handle 200.0 mm M5 Steel

1846140200E

Price Range
$11.5934 - $10.463

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Handle Material
    Steel
  • Handle Style
    Drawer
  • Mount Type
    Threaded
  • Mounting Hole Distance
    200.0 mm
Pull Handle 100.0 mm M5 Steel

1846140100E

Price Range
$9.2726 - $8.3686

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Handle Material
    Steel
  • Handle Style
    Drawer
  • Mount Type
    Threaded Female
Pull Handle 250.0 mm M5 Steel

1846140250E

Price Range
$13.7321 - $12.3932

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Handle Material
    Steel
  • Handle Style
    Drawer
  • Mount Type
    Threaded
  • Mounting Hole Distance
    250.0 mm
Pull Handle 200.0 mm M5 Stainless Steel

1844040200E


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Handle Material
    Stainless Steel
  • Handle Style
    Drawer
  • Mount Type
    Threaded
Pull Handle 55.0 mm M5 Steel

184614055E

Price Range
$8.6942 - $7.8465

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Handle Material
    Steel
  • Handle Style
    Drawer
  • Mount Type
    Threaded
  • Mounting Hole Distance
    55.0 mm
Pull Handle 120.0 mm M5 Stainless Steel

1844040120E


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Handle Material
    Stainless Steel
  • Handle Style
    Drawer
  • Mount Type
    Threaded
Pull Handle 250.0 mm M5 Stainless Steel

1844040250E


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Handle Material
    Stainless Steel
  • Handle Style
    Drawer
  • Mount Type
    Threaded
Pull Handle 55.0 mm M5 Stainless Steel

184474055E


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Handle Material
    Stainless Steel
  • Handle Style
    Drawer
  • Mount Type
    Threaded Female
Metal One-Piece Pull Handles - M5; Mounting Hole Distance - 200.0 mm | 7.874 in; Aluminium; Natural

1845740200E

Price Range
$11.9574 - $10.7916

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Handle Material
    Aluminium
  • Handle Style
    Drawer
  • Mount Type
    Threaded
  • Mounting Hole Distance
    200.0 mm