Menu Search

Push Fit Feet

In stock

Push Fit Feet, commonly known as Grommet Feet, are an ideal choice for a host of applications. The have a number of useful properties that can provide surface protection, vibration dampening, strength retention, and skid prevention.

Our Push In Foot range is designed to simply push into punched or drilled holes, tube ends or to the base of furniture - making them quick and easy to install. They can provide stability and support in various applications and industries, including; office and retail, the manufacture of small and large appliances, furniture and cabinets, housings and cases, glass shelving and table top support, stacking, electrical and electronics equipment - and for many more.

  • Available in various materials including Nylon 6/6, Silicone Rubber, Low Density Polyethylene (LDPE) and Thermoplastic Elastomer (TPE).
  • Shapes: Rectangle, Right Angle, Round and Square
  • Colours: Black, Brown, Grey, Natural and Transparent
  • UL94 HB rated options.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
129 results
Product SKUs information
Item Code Price range Availability Base Material Colour Base Height Compatible Hole Diameter Range Base Diameter View
$0.3672 - $0.4069 Request the lead time here
PA
Natural
7.52 mm
12.7 mm
12.7 mm
$0.435 - $0.482 Request the lead time here
LDPE
Black
2.39 mm
6.6 mm
19.05 mm
$0.6303 - $0.6984 Request the lead time here
Nylon
Natural
4.57 mm
9.7 mm
37.08 mm
$0.3206 - $0.3551 Request the lead time here
PA
Natural
11.05 mm
12.7 mm
12.7 mm
$1.7428 - $3.2103 Request the lead time here
Rubber
Black
42.0 mm
19.0 mm
19.0 mm
$0.2002 - $0.2218 Request the lead time here
PVC
Black
25.3 mm
12.5 - 15.3 mm
25.3 mm
$1.8434 - $2.0426 Request the lead time here
PA
Natural
4.75 mm
6.6 - 7.4 mm
19.0 mm
$1.3759 - $1.5246 Request the lead time here
Nylon
Black
11.0 mm
7.0 mm
17.0 mm
$0.3352 - $0.3714 Request the lead time here
LDPE
Black
6.35 mm
6.4 mm
12.7 mm
$0.2454 - $0.272 Request the lead time here
Nylon
Natural
1.07 mm
4 - 4.0 mm
7.8 mm
$0.1496 - $0.1659 Request the lead time here
PA
Natural
1.6 mm
12.7 mm
2.7 mm
$0.2223 - $0.234 Request the lead time here
PVC
Natural
3.0 mm
8.0 mm
16.0 mm
$0.1913 - $0.212 Request the lead time here
PVC
Black
25.0 mm
11.1 - 13.3 mm
17.5 mm
$1.2208 - $2.2488 Request the lead time here
PA
Black
6.3 mm
7.0 mm
16.0 mm
$0.3137 - $0.3301 Request the lead time here
PVC
Black
3.5 mm
3.7 - 3.8 mm
4.5 mm
$0.8167 - $1.5047 Request the lead time here
PE
Black
$0.2435 - $0.4488 Request the lead time here
PVC
Transparent
$0.1168 - $0.2152 Request the lead time here
PVC
Black
$0.3986 - $0.4417 Request the lead time here
Nylon
Natural
1.6 mm
3.2 mm
10.31 mm
$0.4484 - $0.4969 Request the lead time here
LDPE
Black
1.6 mm
3.2 mm
10.3 mm
  • of 7
Push Fit Feet - Base Height - 7.52 mm | 0.296 in ; Overall Height - 19.84 mm | 0.781 in ; Maximum Compatible Hole Diameter - 12.7 mm | 0.5 in ; Minimum Compatible Hole Diameter - 12.7 mm | 0.5 in

BST020A

Price Range
$0.4069 - $0.3672

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    12.7 mm
  • Base Height
    7.52 mm
  • Base Diameter
    12.7 mm
  • Accessory Type
    Stem Bumper
  • Colour
    Natural
Push Fit Feet - ; Base Height - 2.39 mm | 0.094 in ; Base Diameter - 19.05 mm | 0.75 in ; Black ; LDPE

BFSA080A

Price Range
$0.482 - $0.435

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    6.6 mm
  • Base Height
    2.39 mm
  • Base Diameter
    19.05 mm
  • Accessory Type
    Flat Head Stem Bumper
  • Colour
    Black
Push Fit Feet - ; Base Height - 4.57 mm | 0.18 in ; Base Diameter - 37.08 mm | 1.46 in ; Natural ; Nylon

BFS110A

Price Range
$0.6984 - $0.6303

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    9.7 mm
  • Base Height
    4.57 mm
  • Base Diameter
    37.08 mm
  • Accessory Type
    Flat Head Stem Bumper
  • Colour
    Natural
Push Fit Feet - Base Height - 11.05 mm | 0.435 in ; Overall Height - 21.79 mm | 0.858 in ; Maximum Compatible Hole Diameter - 12.7 mm | 0.5 in ; Minimum Compatible Hole Diameter - 12.7 mm | 0.5 in

BST040A

Price Range
$0.3551 - $0.3206

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    12.7 mm
  • Base Height
    11.05 mm
  • Base Diameter
    12.7 mm
  • Accessory Type
    Stem Bumper
  • Colour
    Natural
Push Fit Feet - ; Base Height - 42.0 mm | 1.654 in ; Base Diameter - 19.0 mm | 0.748 in ; Black ; Rubber

15121

Price Range
$3.2103 - $1.7428

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    19.0 mm
  • Base Height
    42.0 mm
  • Base Diameter
    19.0 mm
  • Accessory Type
    Walking Aid Foot
  • Colour
    Black
Push Fit Feet - Base Height - 25.3 mm | 0.996 in ; Base Diameter - 25.3 mm | 0.996 in ; Colour - Black ; Base Material - PVC

POF34363BK

Price Range
$0.2218 - $0.2002

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    12.5 - 15.3 mm
  • Base Height
    25.3 mm
  • Base Diameter
    25.3 mm
  • Accessory Type
    Grommet Foot
  • Colour
    Black
Push Fit Feet - Base Height - 4.75 mm | 0.187 in ; Overall Height - 15.88 mm | 0.625 in ; Maximum Compatible Hole Diameter - 7.4 mm | 0.291 in ; Minimum Compatible Hole Diameter - 6.6 mm | 0.26 in

BSS015A

Price Range
$2.0426 - $1.8434

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    6.6 - 7.4 mm
  • Base Height
    4.75 mm
  • Base Diameter
    19.0 mm
  • Accessory Type
    Split Stem Bumper
  • Colour
    Natural
Push Fit Feet - Shaft Diameter 17.0 mm | 0.669 in ; Base Height - 11.0 mm | 0.433 in ; Base Diameter - 17.0 mm | 0.669 in ; Black ; Nylon

1299700

Price Range
$1.5246 - $1.3759

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    7.0 mm
  • Base Height
    11.0 mm
  • Base Diameter
    17.0 mm
  • Accessory Type
    Insert Foot
  • Colour
    Black
Push Fit Feet - ; Base Height - 6.35 mm | 0.25 in ; Base Diameter - 12.7 mm | 0.5 in ; Black ; LDPE

BFSA015A

Price Range
$0.3714 - $0.3352

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    6.4 mm
  • Base Height
    6.35 mm
  • Base Diameter
    12.7 mm
  • Accessory Type
    Flat Head Stem Bumper
  • Colour
    Black
Push Fit Feet - ; Base Height - 1.07 mm | 0.042 in ; Base Diameter - 7.8 mm | 0.307 in ; Natural ; Nylon

BFS020A

Price Range
$0.272 - $0.2454

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    4 - 4.0 mm
  • Base Height
    1.07 mm
  • Base Diameter
    7.8 mm
  • Accessory Type
    Flat Head Stem Bumper
  • Colour
    Natural
Push Fit Feet - Base Height - 1.6 mm | 0.063 in ; Overall Height - 15.42 mm | 0.607 in ; Maximum Compatible Hole Diameter - 12.7 mm | 0.5 in ; Minimum Compatible Hole Diameter - 12.7 mm | 0.5 in

BST027A

Price Range
$0.1659 - $0.1496

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    12.7 mm
  • Base Height
    1.6 mm
  • Base Diameter
    2.7 mm
  • Accessory Type
    Stem Bumper
  • Colour
    Natural
Push Fit Feet - ; Base Height - 3.0 mm | 0.118 in ; Base Diameter - 16.0 mm | 0.63 in ; Natural ; PVC

069016000007

Price Range
$0.234 - $0.2223

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    8.0 mm
  • Base Height
    3.0 mm
  • Base Diameter
    16.0 mm
  • Accessory Type
    Glass Foot
  • Colour
    Natural
Push Fit Feet - Base Height - 25.0 mm | 0.984 in ; Base Diameter - 17.5 mm | 0.689 in ; Colour - Black ; Base Material - PVC

POF15509BK

Price Range
$0.212 - $0.1913

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    11.1 - 13.3 mm
  • Base Height
    25.0 mm
  • Base Diameter
    17.5 mm
  • Accessory Type
    Grommet Foot
  • Colour
    Black
Push Fit Feet - ; Base Height - 6.3 mm | 0.248 in ; Base Diameter - 16.0 mm | 0.63 in ; Black ; PA

1301370

Price Range
$2.2488 - $1.2208

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    7.0 mm
  • Base Height
    6.3 mm
  • Base Diameter
    16.0 mm
  • Accessory Type
    Insert Foot
  • Colour
    Black
Push Fit Feet - Base Height - 3.5 mm | 0.138 in ; Base Diameter - 4.5 mm | 0.177 in ; Colour - Black ; Base Material - PVC

496003059907

Price Range
$0.3301 - $0.3137

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    3.7 - 3.8 mm
  • Base Height
    3.5 mm
  • Base Diameter
    4.5 mm
  • Accessory Type
    Grommet Foot
  • Colour
    Black
Push Fit Feet - ; ; Base Diameter - 25.4 mm | 1 in ; Black ; PE

199192

Price Range
$1.5047 - $0.8167

Stock Levels
Request the lead time here
Attributes
  • Accessory Type
    Push On Foot
  • Colour
    Black
  • Base Shape
    Rectangular
  • Base Material
    PE
  • Commodity Code
    3926300090
Push Fit Feet - ; Base Height - 8.0 mm | 0.315 in ; Base Diameter - 8.0 mm | 0.315 in ; Transparent ; PVC

JK3-8

Price Range
$0.4488 - $0.2435

Stock Levels
Request the lead time here
Attributes
  • Accessory Type
    Stacking Buffer
  • Colour
    Transparent
  • Base Shape
    Round
  • Base Material
    PVC
  • Commodity Code
    3926300090
Push Fit Feet - ; Base Height - 3.8 mm | 0.15 in ; Base Diameter - 12.0 mm | 0.472 in ; Black ; PVC

1287139

Price Range
$0.2152 - $0.1168

Stock Levels
Request the lead time here
Attributes
  • Accessory Type
    Stacking Buffer
  • Colour
    Black
  • Base Shape
    Round
  • Base Material
    PVC
  • Commodity Code
    3926909790
Push Fit Feet - ; Base Height - 1.6 mm | 0.063 in ; Base Diameter - 10.31 mm | 0.406 in ; Natural ; Nylon

BFS010A

Price Range
$0.4417 - $0.3986

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    3.2 mm
  • Base Height
    1.6 mm
  • Base Diameter
    10.31 mm
  • Accessory Type
    Flat Head Stem Bumper
  • Colour
    Natural
Push Fit Feet - ; Base Height - 1.6 mm | 0.063 in ; Base Diameter - 10.3 mm | 0.406 in ; Black ; LDPE

BFSA010A

Price Range
$0.4969 - $0.4484

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    3.2 mm
  • Base Height
    1.6 mm
  • Base Diameter
    10.3 mm
  • Accessory Type
    Flat Head Stem Bumper
  • Colour
    Black