Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push Fit Feet, commonly known as Grommet Feet, are an ideal choice for a host of applications. The have a number of useful properties that can provide surface protection, vibration dampening, strength retention, and skid prevention.
Our Push In Foot range is designed to simply push into punched or drilled holes, tube ends or to the base of furniture - making them quick and easy to install. They can provide stability and support in various applications and industries, including; office and retail, the manufacture of small and large appliances, furniture and cabinets, housings and cases, glass shelving and table top support, stacking, electrical and electronics equipment - and for many more.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Material | Colour | Base Height | Compatible Hole Diameter Range | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.4751 - $0.5265 | Request the lead time here |
LDPE
|
Black
|
0.18 in
4.57 mm
|
0.319 in
8.1 mm
|
1 in
25.4 mm
|
||
| $0.3456 - $0.3829 | Request the lead time here |
PA
|
Natural
|
0.125 in
3.18 mm
|
0.437 in
11.1 mm
|
0.043 in
1.1 mm
|
||
| $1.3759 - $1.5246 | Request the lead time here |
Nylon
|
Black
|
0.146 in
3.7 mm
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
| $0.0916 - $0.1015 | Request the lead time here |
EVA
|
Natural
|
0.059 in
1.5 mm
|
0.165 in
4.2 mm
|
0.472 in
12.0 mm
|
||
| $0.1885 - $0.209 | Request the lead time here |
PA
|
Natural
|
0.046 in
1.17 mm
|
0.126 - 0.154 in
3.2 - 3.9 mm
|
0.375 in
9.53 mm
|
||
| $0.3803 - $0.4213 | Request the lead time here |
LDPE
|
Black
|
0.125 in
3.18 mm
|
0.185 in
4.7 mm
|
0.5 in
12.7 mm
|
||
| $0.3402 - $0.377 | Request the lead time here |
Nylon
|
Natural
|
0.094 in
2.39 mm
|
0.26 in
6.6 mm
|
0.75 in
19.05 mm
|
||
| $0.2122 - $0.2352 | Request the lead time here |
PA
|
Natural
|
0.635 in
16.13 mm
|
0.374 in
9.5 mm
|
0.375 in
9.53 mm
|
||
| $0.6431 - $0.7126 | Request the lead time here |
PA
|
Natural
|
0.5 in
12.7 mm
|
0.98 in
24.9 mm
|
0.98 in
24.89 mm
|
||
| $0.085 - $0.0943 | Request the lead time here |
PVC
|
Black
|
0.394 in
10.0 mm
|
0.087 - 0.177 in
2.2 - 4.5 mm
|
0.394 in
10.0 mm
|
||
| $0.6465 - $1.191 | Request the lead time here |
LDPE
|
Black
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
| $0.8307 - $1.5304 | Request the lead time here |
PE
|
Black
|
|
|
|
||
| $0.276 - $0.3058 | Request the lead time here |
PA
|
Natural
|
0.05 in
1.27 mm
|
0.189 - 0.217 in
4.8 - 5.5 mm
|
0.344 in
8.73 mm
|
||
| $0.0825 - $0.0914 | Request the lead time here |
Rubber
|
Brown
|
0.118 in
3.0 mm
|
0.24 - 0.252 in
6.1 - 6.4 mm
|
0.394 in
10.0 mm
|
||
| $0.1702 - $0.1886 | Request the lead time here |
PA
|
Natural
|
0.063 in
1.6 mm
|
0.154 - 0.165 in
3.9 - 4.2 mm
|
0.5 in
12.7 mm
|
||
| $0.3359 - $0.3722 | Request the lead time here |
PA
|
Natural
|
0.38 in
9.65 mm
|
1.252 in
31.8 mm
|
1.25 in
31.75 mm
|
||
| $5.3191 - $9.7984 | Request the lead time here |
Rubber
|
Grey
|
2.028 in
51.5 mm
|
0.748 in
19.0 mm
|
0.748 in
19.0 mm
|
||
| $0.5648 - $1.0403 | Request the lead time here |
Rubber
|
Black
|
1.024 in
26.0 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
| $1.5152 - $2.7914 | Request the lead time here |
Rubber
|
Black
|
1.484 in
37.7 mm
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
| $0.1146 - $0.1328 | 10 In stock |
|
Black
|
0.197 in
5.0 mm
|
0.236 - 0.252 in
6.0 - 6.4 mm
|
0.394 in