Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.
It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Shape | Colour | Material | Fitting Height | Fitting Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.5486 - $1.0106 | 477 In stock |
|
Natural
|
LDPE - PIR
|
|
2.028 in
51.5 mm
|
||
| 110482 | $0.7637 - $1.4068 | 600 In stock |
|
Natural
|
LDPE - PIR
|
|
1.598 in
40.6 mm
|
|
| 12137 | $1.5347 - $2.8271 | 376 In stock |
Flat
|
Natural
|
LDPE
|
|
2.795 in
71.0 mm
|
|
| $0.4321 - $0.455 | 3 In stock |
Domed
|
Natural
|
LDPE
|
|
1.398 in
35.5 mm
|
||
| $0.0313 - $0.0329 | Request the lead time here |
|
Natural
|
LDPE - PIR
|
|
0.394 in
10.0 mm
|
||
| $0.0354 - $0.0372 | Request the lead time here |
|
Natural
|
LDPE - PIR
|
|
0.173 in
4.4 mm
|
||
| $0.6002 - $1.1058 | 1374 In stock |
|
Natural
|
LDPE - PIR
|
|
2.283 in
58.0 mm
|
||
| $0.0398 - $0.1522 | 1016 In stock |
|
Natural
|
LDPE - PIR
|
|
0.469 in
11.9 mm
|
||
| $0.0785 - $0.1449 | Request the lead time here |
|
Red
|
LDPE - PIR
|
|
0.756 in
19.2 mm
|
||
| $2.4532 - $4.5192 | Request the lead time here |
Flat
|
Natural
|
LDPE
|
|
2.346 in
59.6 mm
|
||
| $0.525 - $0.9673 | 463 In stock |
|
Natural
|
LDPE - PIR
|
|
1.811 in
46.0 mm
|
||
| $0.059 - $0.1087 | 2990 In stock |
Flat
|
Natural
|
LDPE
|
|
0.614 in
15.6 mm
|
||
| 12803 | $0.2139 - $0.8173 | 760 In stock |
|
Natural
|
LDPE - PIR
|
|
1.201 in
30.5 mm
|
|
| $0.2659 - $0.4899 | 2 In stock |
|
Natural
|
LDPE - PIR
|
|
0.724 in
18.4 mm
|
||
| $0.0317 - $0.0333 | 16 In stock |
|
Natural
|
LDPE - PIR
|
|
0.346 in
8.8 mm
|
||
| $0.0565 - $0.0595 | 258 In stock |
|
Natural
|
LDPE - PIR
|
|
0.807 in
20.5 mm
|
||
| $0.2683 - $0.4943 | 14 In stock |
|
Natural
|
LDPE - PIR
|
|
1.437 in
36.5 mm
|
||
| $0.2861 - $0.5271 | 1646 In stock |
|
Red
|
LDPE - PIR
|
|
1.217 in
30.9 mm
|
||
| $0.0173 - $0.0183 | Request the lead time here |
|
Natural
|
LDPE - PIR
|
|
0.181 in
4.6 mm
|
||
| $0.0468 - $0.0542 | 4 In stock |
|
Natural
|
LDPE - PIR
|
|
0.413 in
10.5 mm