Menu Search

Push Pull Toggle Clamp

In stock

Push toggle clamps are designed to securely hold workpieces in place during production or assembly. They offer stability, a strong grip, and ease of fastening and releasing.

These clamps have a low-profile design, making them suitable for applications with height restrictions. They are equipped with a cushioned handle for operator comfort. The holding force is directed away from the clamp and against another surface. Commonly used in industries such as woodworking, and manufacturing.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
37 results
Product SKUs information
Item Code Price range Availability Base Material Locking Mechanism Mount Type Maximum Holding Force Plunger Travel View
$40.4137 - $44.7797 Request the lead time here
Stainless Steel
Flanged
$78.7645 - $87.2736 Request the lead time here
Stainless Steel
Flanged
$86.361 - $95.6908 3 In stock
Stainless Steel
Through Hole
$143.2687 - $158.7464 3 In stock
Stainless Steel
Flanged
$159.9279 - $177.2055 Request the lead time here
Stainless Steel
Through Hole
$63.8379 - $70.7345 Request the lead time here
Stainless Steel
Flanged
$166.7248 - $184.7366 Request the lead time here
Stainless Steel
Through Hole
$150.3321 - $166.573 4 In stock
Stainless Steel
Through Hole
Request the lead time here
Steel
Non-Locking
Flanged Base
1.33 kN
Request the lead time here
Steel
Non-Locking
Flanged Base
Request the lead time here
Steel
Non-Locking
Flanged Base
2.90 kN
Request the lead time here
Steel
Non-Locking
Flanged Base
15.00 kN
Request the lead time here
304 Stainless Steel
Non-Locking
Flanged Base
0.50 kN
Request the lead time here
Steel
Locking
Flanged Base
Request the lead time here
Steel
Non-Locking
Flanged Base
Request the lead time here
Steel
Non-Locking
Front Mount
Request the lead time here
Steel
Locking
Flanged Base
6.90 kN
Request the lead time here
Steel
Non-Locking
Front Mount
3.40 kN
Request the lead time here
Steel
Non-Locking
Front Mount
1.00 kN
Request the lead time here
Steel
Non-Locking
Front Mount
0.50 kN
  • of 2
Manual Push Pull Clamp - Overall Length - 68.0 mm | 2.677 in ; Holding Force - 440.4 N | 99.0 lbf ; Mount Type - Flanged ; Handle Movement Action - Push Pull

493788

Price Range
$44.7797 - $40.4137

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    68.0 mm
  • Holding Force
    440.4 N
  • Mount Type
    Flanged
  • Handle Movement Action
    Push Pull
  • Base Material
    Stainless Steel
Manual Push Pull Clamp - Overall Length - 67.6 mm | 2.661 in ; Holding Force - 440.4 N | 99.0 lbf ; Mount Type - Flanged ; Handle Movement Action - Push Pull

493809

Price Range
$87.2736 - $78.7645

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    67.6 mm
  • Holding Force
    440.4 N
  • Mount Type
    Flanged
  • Handle Movement Action
    Push Pull
  • Base Material
    Stainless Steel
Manual Push Pull Clamp - Overall Length - 63.8 mm | 2.512 in ; Holding Force - 889.6 N | 200.0 lbf ; Mount Type - Through Hole ; Handle Movement Action - Push Pull

493789

Price Range
$95.6908 - $86.361

Stock Levels
3 In stock
Attributes
  • Overall Length
    63.8 mm
  • Holding Force
    889.6 N
  • Mount Type
    Through Hole
  • Handle Movement Action
    Push Pull
  • Base Material
    Stainless Steel
Manual Push Pull Clamp - Overall Length - 153.0 mm | 6.024 in ; Holding Force - 3113.8 N | 700.0 lbf ; Mount Type - Flanged ; Handle Movement Action - Push Pull

493792

Price Range
$158.7464 - $143.2687

Stock Levels
3 In stock
Attributes
  • Overall Length
    153.0 mm
  • Holding Force
    3113.8 N
  • Mount Type
    Flanged
  • Handle Movement Action
    Push Pull
  • Base Material
    Stainless Steel
Manual Push Pull Clamp - ; Holding Force - 1334.5 N | 300.0 lbf ; Mount Type - Through Hole ; Handle Movement Action - Push Pull

493811

Price Range
$177.2055 - $159.9279

Stock Levels
Request the lead time here
Attributes
  • Holding Force
    1334.5 N
  • Mount Type
    Through Hole
  • Handle Movement Action
    Push Pull
  • Base Material
    Stainless Steel
  • Handle Movement
    185
Manual Push Pull Clamp - Overall Length - 139.8 mm | 5.504 in ; Holding Force - 1334.5 N | 300.0 lbf ; Mount Type - Flanged ; Handle Movement Action - Push Pull

493790

Price Range
$70.7345 - $63.8379

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    139.8 mm
  • Holding Force
    1334.5 N
  • Mount Type
    Flanged
  • Handle Movement Action
    Push Pull
  • Base Material
    Stainless Steel
Manual Push Pull Clamp - Overall Length - 167.5 mm | 6.594 in ; Holding Force - 3113.8 N | 700.0 lbf ; Mount Type - Through Hole ; Handle Movement Action - Push Pull

493793

Price Range
$184.7366 - $166.7248

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    167.5 mm
  • Holding Force
    3113.8 N
  • Mount Type
    Through Hole
  • Handle Movement Action
    Push Pull
  • Base Material
    Stainless Steel
Manual Push Pull Clamp - Overall Length - 229.0 mm | 9.016 in ; Holding Force - 889.6 N | 200.0 lbf ; Mount Type - Through Hole ; Handle Movement Action - Push Pull

493810

Price Range
$166.573 - $150.3321

Stock Levels
4 In stock
Attributes
  • Overall Length
    229.0 mm
  • Holding Force
    889.6 N
  • Mount Type
    Through Hole
  • Handle Movement Action
    Push Pull
  • Base Material
    Stainless Steel
Toggle Clamp 185 ° 32.00 mm 1.33 kN Steel

20510244


Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Flanged Base
  • Maximum Holding Force
    1.33 kN
  • Locking Mechanism
    Non-Locking
  • Base Material
    Steel
  • Handle Movement
    185
Toggle Clamp 178 ° 41.0 mm 3.90 kN Steel

10349830


Stock Levels
Request the lead time here
Attributes
  • Overall Length
    153.0 mm
  • Holding Force
    400.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Locking Mechanism
    Non-Locking
Toggle Clamp 131 ° 24.0 mm 2.90 kN Steel

20510084


Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Flanged Base
  • Maximum Holding Force
    2.90 kN
  • Locking Mechanism
    Non-Locking
  • Base Material
    Steel
  • Handle Movement
    131
Toggle Clamp 135 ° 35.0 mm 15.00 kN Steel

20510114


Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Flanged Base
  • Maximum Holding Force
    15.00 kN
  • Locking Mechanism
    Non-Locking
  • Base Material
    Steel
  • Handle Movement
    135
Toggle Clamp 180 ° 16.00 mm 0.50 kN 304 Stainless Steel

20510220


Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Flanged Base
  • Maximum Holding Force
    0.50 kN
  • Locking Mechanism
    Non-Locking
  • Base Material
    304 Stainless Steel
  • Handle Movement
    180
Toggle Clamp 179 ° 51.00 mm 7.80 kN Steel

10349984


Stock Levels
Request the lead time here
Attributes
  • Overall Length
    179.0 mm
  • Holding Force
    800.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Locking Mechanism
    Locking
Toggle Clamp 180 ° 32.0 mm 2.90 kN Steel

10349823


Stock Levels
Request the lead time here
Attributes
  • Overall Length
    122.0 mm
  • Holding Force
    300.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Locking Mechanism
    Non-Locking
Toggle Clamp 180 ° 20.00 mm 0.50 kN Steel

20571689


Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Front Mount
  • Locking Mechanism
    Non-Locking
  • Base Material
    Steel
  • Handle Movement
    180
  • Handle Type
    Straight Handle
Toggle Clamp 182 ° 60.00 mm 6.90 kN Steel

20510152


Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Flanged Base
  • Maximum Holding Force
    6.90 kN
  • Locking Mechanism
    Locking
  • Base Material
    Steel
  • Handle Movement
    182
Toggle Clamp 180 ° 60.0 mm 3.40 kN Steel

20510183


Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Front Mount
  • Maximum Holding Force
    3.40 kN
  • Locking Mechanism
    Non-Locking
  • Base Material
    Steel
  • Handle Movement
    180
Toggle Clamp 180 ° 37.0 mm 1.00 kN Steel

20510206


Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Front Mount
  • Maximum Holding Force
    1.00 kN
  • Locking Mechanism
    Non-Locking
  • Base Material
    Steel
  • Handle Movement
    180
Toggle Clamp 180 ° 24.0 mm 0.50 kN Steel

20510190


Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Front Mount
  • Maximum Holding Force
    0.50 kN
  • Locking Mechanism
    Non-Locking
  • Base Material
    Steel
  • Handle Movement
    180