This Quarter Turn Lock is vibration proof and suitable for left and right hand applications. The opening of the lock is only possible by pushing and rotating the driver with the key.
The Quarter Turn Lock is equipped with a spring and seals to IP65 standard. These locks are ideal for use outdoors, on applications such as; cabinets and enclosures.
This range of Quarter Turn Latch is offered in a selection of finishes and drivers to suit many applications. The lock is keyed, with key type options that include; 8mm Triangle, 8mm Square and Railway keys.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Grip | Minimum Panel Thickness | Material | Finish | Maximum Panel Thickness | Key Type | View | |
---|---|---|---|---|---|---|---|---|---|
Request the lead time here |
0.748 in
19.0 mm
|
0.039 in
1.0 mm
|
|
Raw
|
0.236 in
6.0 mm
|
8.0 mm Hexagon Key
|
|||
$2.9194 - $3.2348 | Request the lead time here |
1.043 in
26.5 mm
|
|
Die Cast Zinc Alloy
|
Chrome Plated
|
|
8.0 mm Square Key
|
||
$2.6907 - $2.9814 | Request the lead time here |
|
0.039 in
1.0 mm
|
|
Sand Grain Black, Sandblasting Bright Plating Chromium
|
0.394 in
10.0 mm
|
Triangular Insert
|
||
Request the lead time here |
1.024 in
26.0 mm
|
0.039 in
1.0 mm
|
|
Raw
|
0.591 in
15.0 mm
|
8.0 mm Square Key
|
|||
$4.2862 - $4.7492 | Request the lead time here |
0.728 in
18.5 mm
|
|
Die Cast Zinc Alloy
|
Chrome Plated
|
|
8.0 mm Triangle Key
|
||
$2.3823 - $2.6397 | Request the lead time here |
|
0.039 in
1.0 mm
|
|
Sand Grain Black, Sandblasting Bright Plating Chromium
|
0.394 in
10.0 mm
|
Square Insert
|
||
Request the lead time here |
1.772 in
45.0 mm
|
0.039 in
1.0 mm
|
|
Raw
|
0.591 in
15.0 mm
|
7.0 mm Square Key
|
|||
$4.3147 - $4.7809 | Request the lead time here |
1.043 in
26.5 mm
|
|
Die Cast Zinc Alloy
|
Chrome Plated
|
|
7.0 mm Triangle Key
|
||
$4.2861 - $4.7492 | 5 In stock |
0.335 in
8.5 mm
|
|
Die Cast Zinc Alloy
|
Chrome Plated
|
|
5.0 mm Double Bit Key
|
||
$4.2864 - $4.7495 | Request the lead time here |
0.728 in
18.5 mm
|
|
Die Cast Zinc Alloy
|
Chrome Plated
|
|
3.0 mm Double Bit Key
|
||
$2.7344 - $3.0298 | Request the lead time here |
|
0.039 in
1.0 mm
|
|
Sand Grain Black, Sandblasting Bright Plating Chromium
|
0.394 in
10.0 mm
|
Pentagonal Insert
|
||
$2.0601 - $3.7949 | Request the lead time here |
0.886 in
22.5 mm
|
|
PA6
|
|
|
5.0 mm Double Bit Key
|
||
$4.6104 - $4.853 | Request the lead time here |
0.709 in
18.0 mm
|
|
PA
|
|
|
Turn Latch Straight Key
|
||
Request the lead time here |
1.575 in
40.0 mm
|
0.039 in
1.0 mm
|
|
Raw
|
0.591 in
15.0 mm
|
8.0 mm Hexagon Key
|
|||
$2.8827 - $3.1941 | Request the lead time here |
|
0.039 in
1.0 mm
|
|
Sand Grain Black, Sandblasting Bright Plating Chromium
|
0.394 in
10.0 mm
|
Slot Insert
|
||
Request the lead time here |
1.772 in
45.0 mm
|
0.039 in
1.0 mm
|
|
Raw
|
0.591 in
15.0 mm
|
8.0 mm Square Key
|
|||
$16.5912 - $18.3836 | Request the lead time here |
|
0.039 in
1.0 mm
|
Stainless Steel
|
Raw
|
0.197 in
5.0 mm
|
|
||
$4.3141 - $4.7802 | 10 In stock |
1.122 in
28.5 mm
|
|
Die Cast Zinc Alloy
|
Chrome Plated
|
|
7.0 mm Triangle Key
|
||
$2.1098 - $2.3377 | Request the lead time here |
0.646 in
16.4 mm
|
0.039 in
1.0 mm
|
|
Sage Green
|
0.197 in
5.0 mm
|
Double Bit Insert
|
||
$1.8967 - $2.1016 | Request the lead time here |
0.571 in
14.5 mm
|
|
PA
|
No Finish
|
|
8.0 mm Square Key
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue