Menu Search

Quarter Turn Lock

In stock

This Quarter Turn Lock is vibration proof and suitable for left and right hand applications. The opening of the lock is only possible by pushing and rotating the driver with the key.

The Quarter Turn Lock is equipped with a spring and seals to IP65 standard. These locks are ideal for use outdoors, on applications such as; cabinets and enclosures.

This range of Quarter Turn Latch is offered in a selection of finishes and drivers to suit many applications. The lock is keyed, with key type options that include; 8mm Triangle, 8mm Square and Railway keys.

  • Materials: Die Cast Zinc Alloy and Stainless Steel
  • Finish options include Zinc Plating

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
375 results
Product SKUs information
Item Code Price range Availability Maximum Grip Minimum Panel Thickness Material Finish Maximum Panel Thickness Key Type View
$2.734 - $3.0294 Request the lead time here
8.5 mm
PA
No Finish
8.0 mm Triangle Key
$2.9458 - $3.264 Request the lead time here
18.5 mm
PA
No Finish
5.0 mm Double Bit Key
$4.2861 - $4.7492 Request the lead time here
18.5 mm
Die Cast Zinc Alloy
Black Powder Coated
8.0 mm Triangle Key
$2.9458 - $3.264 Request the lead time here
28.5 mm
PA
No Finish
8.0 mm Square Key
$2.9163 - $3.2314 Request the lead time here
14.5 mm
PA
No Finish
Slotted Key
$2.9458 - $3.264 Request the lead time here
26.5 mm
PA
No Finish
8.0 mm Square Key
$3.126 - $3.4637 Request the lead time here
22.5 mm
PA
8.0 mm Triangle Key
$2.9163 - $3.2314 Request the lead time here
28.5 mm
PA
No Finish
5.0 mm Double Bit Key
$2.9163 - $3.2314 Request the lead time here
26.5 mm
PA
No Finish
8.0 mm Triangle Key
$2.9458 - $3.264 Request the lead time here
18.5 mm
PA
No Finish
Slotted Key
$4.2436 - $4.702 Request the lead time here
18.5 mm
Die Cast Zinc Alloy
Chrome Plated
Slotted Key
$4.2858 - $4.7489 Request the lead time here
28.5 mm
Die Cast Zinc Alloy
Black Powder Coated
8.0 mm Triangle Key
$1.8076 - $2.0028 19 In stock
14.5 mm
PA
No Finish
3.0 mm Double Bit Key
$4.2858 - $4.7489 Request the lead time here
26.5 mm
Die Cast Zinc Alloy
Black Powder Coated
Slotted Key
$2.9309 - $3.2476 Request the lead time here
18.5 mm
PA
8.0 mm Triangle Key
$1.8967 - $2.1016 Request the lead time here
8.5 mm
PA
No Finish
8.0 mm Square Key
$24.5169 - $27.1655 Request the lead time here
14.5 mm
Stainless Steel
Raw
5.0 mm Double Bit Key
$24.7645 - $27.4399 Request the lead time here
26.5 mm
Stainless Steel
Raw
8.0 mm Triangle Key
$2.734 - $3.0294 Request the lead time here
26.5 mm
PA
No Finish
5.0 mm Double Bit Key
$4.243 - $4.7014 Request the lead time here
26.5 mm
Die Cast Zinc Alloy
Black Powder Coated
5.0 mm Double Bit Key
  • of 19
Quarter Turn Latch 8.0 mm Triangle Key; Maximum Grip - 8.5 mm | 0.335 in; PA

060203860E

Price Range
$3.0294 - $2.734

Stock Levels
Request the lead time here
Attributes
  • Key Type
    8.0 mm Triangle Key
  • Material
    PA
  • Finish
    No Finish
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Universal
Quarter Turn Latch 5.0 mm Double Bit Key; Maximum Grip - 18.5 mm | 0.728 in; PA

060201530E

Price Range
$3.264 - $2.9458

Stock Levels
Request the lead time here
Attributes
  • Key Type
    5.0 mm Double Bit Key
  • Material
    PA
  • Finish
    No Finish
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Universal
Quarter Turn Latch 8.0 mm Triangle Key; Maximum Grip - 18.5 mm | 0.728 in; Die Cast Zinc Alloy

060123830E

Price Range
$4.7492 - $4.2861

Stock Levels
Request the lead time here
Attributes
  • Key Type
    8.0 mm Triangle Key
  • Material
    Die Cast Zinc Alloy
  • Finish
    Black Powder Coated
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Universal
Quarter Turn Latch 8.0 mm Square Key; Maximum Grip - 28.5 mm | 1.122 in; PA

060202847E

Price Range
$3.264 - $2.9458

Stock Levels
Request the lead time here
Attributes
  • Key Type
    8.0 mm Square Key
  • Material
    PA
  • Finish
    No Finish
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Universal
Quarter Turn Latch Slotted Key; Maximum Grip - 14.5 mm | 0.571 in; PA

060204238E

Price Range
$3.2314 - $2.9163

Stock Levels
Request the lead time here
Attributes
  • Key Type
    Slotted Key
  • Material
    PA
  • Finish
    No Finish
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Universal
Quarter Turn Latch 8.0 mm Square Key; Maximum Grip - 26.5 mm | 1.043 in; PA

060202836E

Price Range
$3.264 - $2.9458

Stock Levels
Request the lead time here
Attributes
  • Key Type
    8.0 mm Square Key
  • Material
    PA
  • Finish
    No Finish
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Universal
Quarter Turn Latch - 8.0 mm Triangle Key; Maximum Grip - 22.5 mm | 0.886 in; PA

060203892E

Price Range
$3.4637 - $3.126

Stock Levels
Request the lead time here
Attributes
  • Grip Length
    22.5 mm
  • Key Type
    8.0 mm Triangle Key
  • Material
    PA
  • Maximum Grip
    22.5 mm
  • Cam Length
    45.0 mm
Quarter Turn Latch 5.0 mm Double Bit Key; Maximum Grip - 28.5 mm | 1.122 in; PA

060201547E

Price Range
$3.2314 - $2.9163

Stock Levels
Request the lead time here
Attributes
  • Key Type
    5.0 mm Double Bit Key
  • Material
    PA
  • Finish
    No Finish
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Universal
Quarter Turn Latch 8.0 mm Triangle Key; Maximum Grip - 26.5 mm | 1.043 in; PA

060203836E

Price Range
$3.2314 - $2.9163

Stock Levels
Request the lead time here
Attributes
  • Key Type
    8.0 mm Triangle Key
  • Material
    PA
  • Finish
    No Finish
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Universal
Quarter Turn Latch Slotted Key; Maximum Grip - 18.5 mm | 0.728 in; PA

060204230E

Price Range
$3.264 - $2.9458

Stock Levels
Request the lead time here
Attributes
  • Key Type
    Slotted Key
  • Material
    PA
  • Finish
    No Finish
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Universal
Quarter Turn Latch Slotted Key; Maximum Grip - 18.5 mm | 0.728 in; Die Cast Zinc Alloy

060114230E

Price Range
$4.702 - $4.2436

Stock Levels
Request the lead time here
Attributes
  • Key Type
    Slotted Key
  • Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Universal
Quarter Turn Latch 8.0 mm Triangle Key; Maximum Grip - 28.5 mm | 1.122 in; Die Cast Zinc Alloy

060123847E

Price Range
$4.7489 - $4.2858

Stock Levels
Request the lead time here
Attributes
  • Key Type
    8.0 mm Triangle Key
  • Material
    Die Cast Zinc Alloy
  • Finish
    Black Powder Coated
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Universal
Quarter Turn Latch 3.0 mm Double Bit Key; Maximum Grip - 14.5 mm | 0.571 in; PA

060201338E

Price Range
$2.0028 - $1.8076

Stock Levels
19 In stock
Attributes
  • Key Type
    3.0 mm Double Bit Key
  • Material
    PA
  • Finish
    No Finish
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Universal
Quarter Turn Latch Slotted Key; Maximum Grip - 26.5 mm | 1.043 in; Die Cast Zinc Alloy

060124236E

Price Range
$4.7489 - $4.2858

Stock Levels
Request the lead time here
Attributes
  • Key Type
    Slotted Key
  • Material
    Die Cast Zinc Alloy
  • Finish
    Black Powder Coated
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Universal
Quarter Turn Latch - 8.0 mm Triangle Key; Maximum Grip - 18.5 mm | 0.728 in; PA

060203893E

Price Range
$3.2476 - $2.9309

Stock Levels
Request the lead time here
Attributes
  • Grip Length
    18.5 mm
  • Key Type
    8.0 mm Triangle Key
  • Material
    PA
  • Maximum Grip
    18.5 mm
  • Cam Length
    25.0 mm
Quarter Turn Latch 8.0 mm Square Key; Maximum Grip - 8.5 mm | 0.335 in; PA

060202860E

Price Range
$2.1016 - $1.8967

Stock Levels
Request the lead time here
Attributes
  • Key Type
    8.0 mm Square Key
  • Material
    PA
  • Finish
    No Finish
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Universal
Quarter Turn Lock - 5.0 mm Double Bit Key; Maximum Grip : 14.5 mm | 0.571 in; Stainless Steel; Silver

060401538E

Price Range
$27.1655 - $24.5169

Stock Levels
Request the lead time here
Attributes
  • Key Type
    5.0 mm Double Bit Key
  • Material
    Stainless Steel
  • Finish
    Raw
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Universal
Quarter Turn Lock - 8.0 mm Triangle Key; Maximum Grip : 26.5 mm | 1.043 in; Stainless Steel; Silver

060403836E

Price Range
$27.4399 - $24.7645

Stock Levels
Request the lead time here
Attributes
  • Key Type
    8.0 mm Triangle Key
  • Material
    Stainless Steel
  • Finish
    Raw
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Universal
Quarter Turn Lock - Maximum Grip - 26.5 mm | 1.043 in; Driver Tool Operated Handle; 5.0 mm Double Bit Key; Black

060201536E

Price Range
$3.0294 - $2.734

Stock Levels
Request the lead time here
Attributes
  • Key Type
    5.0 mm Double Bit Key
  • Material
    PA
  • Finish
    No Finish
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Universal
Quarter Turn Lock - Maximum Grip - 26.5 mm | 1.043 in; Driver Tool Operated Handle; 5.0 mm Double Bit Key; Black

060121536E

Price Range
$4.7014 - $4.243

Stock Levels
Request the lead time here
Attributes
  • Key Type
    5.0 mm Double Bit Key
  • Material
    Die Cast Zinc Alloy
  • Finish
    Black Powder Coated
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Universal