Menu Search

Quarter Turn Lock

In stock

This Quarter Turn Lock is vibration proof and suitable for left and right hand applications. The opening of the lock is only possible by pushing and rotating the driver with the key.

The Quarter Turn Lock is equipped with a spring and seals to IP65 standard. These locks are ideal for use outdoors, on applications such as; cabinets and enclosures.

This range of Quarter Turn Latch is offered in a selection of finishes and drivers to suit many applications. The lock is keyed, with key type options that include; 8mm Triangle, 8mm Square and Railway keys.

  • Materials: Die Cast Zinc Alloy and Stainless Steel
  • Finish options include Zinc Plating

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
375 results
Product SKUs information
Item Code Price range Availability Maximum Grip Minimum Panel Thickness Material Finish Maximum Panel Thickness Key Type View
$3.6159 - $4.0066 Request the lead time here
16.0 mm
Zinc Alloy
Zinc Plated
Keyed Alike
$4.2862 - $4.7493 Request the lead time here
24.5 mm
Die Cast Zinc Alloy
Chrome Plated
8.0 mm Square Key
$4.2208 - $4.6768 Request the lead time here
24.5 mm
Zinc Alloy
No Finish
5.0 mm Double Bit Key
$61.7578 - $68.4298 Request the lead time here
13.5 mm
Stainless Steel
Raw
Slotted Key
$29.3023 - $32.468 Request the lead time here
7.5 mm
Stainless Steel
Raw
Slotted Key
$29.3023 - $32.468 Request the lead time here
13.5 mm
Stainless Steel
Raw
7.0 mm Triangle Key
$29.3023 - $32.468 Request the lead time here
13.5 mm
Stainless Steel
Raw
6.0 mm Square Key
$29.3023 - $32.468 Request the lead time here
13.5 mm
Stainless Steel
Raw
Slotted Key
$29.3023 - $32.468 Request the lead time here
7.5 mm
Stainless Steel
Raw
7.0 mm Triangle Key
$29.3023 - $32.468 Request the lead time here
13.5 mm
Stainless Steel
Raw
6.0 mm Square Key
$53.7024 - $59.504 Request the lead time here
7.5 mm
Stainless Steel
Raw
6.0 mm Square Key
$29.3023 - $32.468 Request the lead time here
13.5 mm
Stainless Steel
Raw
7.0 mm Triangle Key
$5.5902 - $6.1942 Request the lead time here
18.5 mm
Zinc Alloy
Plastic Coated
5.0 mm Double Bit Key
$5.5902 - $6.1942 Request the lead time here
24.5 mm
Zinc Alloy
Plastic Coated
5.0 mm Double Bit Key
$4.8155 - $5.3357 Request the lead time here
28.5 mm
Zinc Alloy
Plastic Coated
5.0 mm Double Bit Key
$4.8155 - $5.3357 Request the lead time here
18.5 mm
Zinc Alloy
Plastic Coated
8.0 mm Triangle Key
$5.5902 - $6.1942 Request the lead time here
14.5 mm
PA
Plastic Coated
5.0 mm Double Bit Key
$5.5902 - $6.1942 Request the lead time here
14.5 mm
PA
Plastic Coated
8.0 mm Triangle Key
$4.8155 - $5.3357 Request the lead time here
24.5 mm
Zinc Alloy
Plastic Coated
5.0 mm Double Bit Key
$4.8155 - $5.3357 Request the lead time here
24.5 mm
Zinc Alloy
Plastic Coated
8.0 mm Triangle Key
  • of 19
Lock - Keyed Alike; Maximum Grip : 16.0 mm | 0.63 in; Zinc Alloy; Natural

20030827

Price Range
$4.0066 - $3.6159

Stock Levels
Request the lead time here
Attributes
  • Grip Length
    16.0 mm
  • Key Type
    Keyed Alike
  • Material
    Zinc Alloy
  • Finish
    Zinc Plated
  • Maximum Grip
    16.0 mm
Quarter Turn Lock - Maximum Grip - 24.5 mm | 0.965 in; Driver Tool Operated Handle; 8.0 mm Square Key; Natural

060112834E

Price Range
$4.7493 - $4.2862

Stock Levels
Request the lead time here
Attributes
  • Key Type
    8.0 mm Square Key
  • Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Universal
Quarter Turn Latch 5.0 mm Double Bit Key; Maximum Grip - 24.5 mm | 0.965 in; Zinc Alloy

060201548E

Price Range
$4.6768 - $4.2208

Stock Levels
Request the lead time here
Attributes
  • Key Type
    5.0 mm Double Bit Key
  • Material
    Zinc Alloy
  • Finish
    No Finish
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Universal
Quarter Turn Latch - Slotted Key; Maximum Grip - 13.5 mm | 0.531 in; Stainless Steel

066404220E

Price Range
$68.4298 - $61.7578

Stock Levels
Request the lead time here
Attributes
  • Key Type
    Slotted Key
  • Material
    Stainless Steel
  • Finish
    Raw
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Right & Left handed
Quarter Turn Latch - Slotted Key; Maximum Grip - 7.5 mm | 0.295 in; Stainless Steel

066404222E

Price Range
$32.468 - $29.3023

Stock Levels
Request the lead time here
Attributes
  • Key Type
    Slotted Key
  • Material
    Stainless Steel
  • Finish
    Raw
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Right & Left handed
Key Latch - 7.0 mm Triangle Key; Maximum Grip - 13.5 mm | 0.531 in; Stainless Steel

066403720E

Price Range
$32.468 - $29.3023

Stock Levels
Request the lead time here
Attributes
  • Key Type
    7.0 mm Triangle Key
  • Material
    Stainless Steel
  • Finish
    Raw
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Right & Left handed
Quarter Turn Latch - 6.0 mm Square Key; 13.5 mm; Stainless Steel

066402610E

Price Range
$32.468 - $29.3023

Stock Levels
Request the lead time here
Attributes
  • Key Type
    6.0 mm Square Key
  • Material
    Stainless Steel
  • Finish
    Raw
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Right & Left handed
Quarter Turn Latch - Slotted Key; Maximum Grip - 13.5 mm | 0.531 in; Stainless Steel

066404210E

Price Range
$32.468 - $29.3023

Stock Levels
Request the lead time here
Attributes
  • Key Type
    Slotted Key
  • Material
    Stainless Steel
  • Finish
    Raw
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Right & Left handed
Quarter Turn Latch - 7.0 mm Triangle Key; 7.5 mm; Stainless Steel

066403722E

Price Range
$32.468 - $29.3023

Stock Levels
Request the lead time here
Attributes
  • Key Type
    7.0 mm Triangle Key
  • Material
    Stainless Steel
  • Finish
    Raw
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Right & Left handed
Quarter Turn Latch - 6.0 mm Square Key; 13.5 mm; Stainless Steel

066402620E

Price Range
$32.468 - $29.3023

Stock Levels
Request the lead time here
Attributes
  • Key Type
    6.0 mm Square Key
  • Material
    Stainless Steel
  • Finish
    Raw
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Right & Left handed
Quarter Turn Latch - 6.0 mm Square Key; 7.5 mm; Stainless Steel

066402622E

Price Range
$59.504 - $53.7024

Stock Levels
Request the lead time here
Attributes
  • Key Type
    6.0 mm Square Key
  • Material
    Stainless Steel
  • Finish
    Raw
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Right & Left handed
Quarter Turn Latch - 7.0 mm Triangle Key; 13.5 mm; Stainless Steel

066403710E

Price Range
$32.468 - $29.3023

Stock Levels
Request the lead time here
Attributes
  • Key Type
    7.0 mm Triangle Key
  • Material
    Stainless Steel
  • Finish
    Raw
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Right & Left handed
Quarter Turn Latch - 5.0 mm Double Bit Key; 18.5 mm; Zinc Alloy

660220121530E

Price Range
$6.1942 - $5.5902

Stock Levels
Request the lead time here
Attributes
  • Key Type
    5.0 mm Double Bit Key
  • Material
    Zinc Alloy
  • Finish
    Plastic Coated
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Universal
Quarter Turn Latch - 5.0 mm Double Bit Key; 24.5 mm; Zinc Alloy

660220121534E

Price Range
$6.1942 - $5.5902

Stock Levels
Request the lead time here
Attributes
  • Key Type
    5.0 mm Double Bit Key
  • Material
    Zinc Alloy
  • Finish
    Plastic Coated
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Universal
Quarter Turn Latch - 5.0 mm Double Bit Key; 28.5 mm; Zinc Alloy

660120121547E

Price Range
$5.3357 - $4.8155

Stock Levels
Request the lead time here
Attributes
  • Key Type
    5.0 mm Double Bit Key
  • Material
    Zinc Alloy
  • Finish
    Plastic Coated
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Universal
Quarter Turn Latch - 8.0 mm Triangle Key; 18.5 mm; Zinc Alloy

660120123830E

Price Range
$5.3357 - $4.8155

Stock Levels
Request the lead time here
Attributes
  • Key Type
    8.0 mm Triangle Key
  • Material
    Zinc Alloy
  • Finish
    Plastic Coated
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Universal
Key Latch - Maximum Grip - 14.5 mm | 0.571 in ; Handle Type - Driver Tool Operated Handle ; Finish - Plastic Coated ; Key Type - 5.0 mm Double Bit Key

660120201538E

Price Range
$6.1942 - $5.5902

Stock Levels
Request the lead time here
Attributes
  • Key Type
    5.0 mm Double Bit Key
  • Material
    PA
  • Finish
    Plastic Coated
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Universal
Key Latch - Maximum Grip - 14.5 mm | 0.571 in ; Handle Type - Driver Tool Operated Handle ; Finish - Plastic Coated ; Key Type - 8.0 mm Triangle Key

660120203838E

Price Range
$6.1942 - $5.5902

Stock Levels
Request the lead time here
Attributes
  • Key Type
    8.0 mm Triangle Key
  • Material
    PA
  • Finish
    Plastic Coated
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Universal
Quarter Turn Latch - 5.0 mm Double Bit Key; 24.5 mm; Zinc Alloy

660120121534E

Price Range
$5.3357 - $4.8155

Stock Levels
Request the lead time here
Attributes
  • Key Type
    5.0 mm Double Bit Key
  • Material
    Zinc Alloy
  • Finish
    Plastic Coated
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Universal
Quarter Turn Latch - 8.0 mm Triangle Key; Maximum Grip - 24.5 mm | 0.965 in; Zinc Alloy

660120123834E

Price Range
$5.3357 - $4.8155

Stock Levels
Request the lead time here
Attributes
  • Key Type
    8.0 mm Triangle Key
  • Material
    Zinc Alloy
  • Finish
    Plastic Coated
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Universal