Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Cylinder Locking Quarter Turn Latches include a range of products including Push Button Latches, Clip On Quarter Turn Latches and Cylinder Cam Locks Push Button Latches have a push button opening and slam lock closing action. They are single hole installation and suit panels with a thickness of up to 16mm. The are complete with handle pull and catch place and are supplied with 2 keys (CH751) Clip On Quarter Turn Latches include a body and a clip. They involve tool-less assembly for quick and easy mounting and have up to a 90 degree rotation angle. The latch can be mounted onto doors with thicknesses of up to 6mm and are ideal for lightweight door applications. Cylinder Cam Locks offer keyed alike, keyed to differ and master key options. The master key versions are keyed different with a master key that will open all locks. The master keys must be ordered separately. Each key is supplied with 2 locks
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Finish | Key Type | Grip Range | View | |
|---|---|---|---|---|---|---|---|
| $5.2561 - $5.824 | Request the lead time here |
Die Cast Zinc Alloy
|
|
|
|
||
| $5.3092 - $5.8828 | Request the lead time here |
Die Cast Zinc Alloy
|
|
|
0.728 in
18.5 mm
|
||
| $14.8077 - $16.4074 | Request the lead time here |
Zinc Alloy
|
Chrome Plated
|
5.0 mm Double Bit Key
|
0.728 in
18.5 mm
|
||
| $14.2643 - $15.8053 | Request the lead time here |
Zinc Alloy
|
Chrome Plated
|
8.0 mm Square Key
|
0.571 in
14.5 mm
|
||
| $14.2643 - $15.8053 | Request the lead time here |
Die Cast Zinc Alloy
|
Black Powder Coated
|
5.0 mm Double Bit Key
|
1.043 in
26.5 mm
|
||
| Request the lead time here |
Zinc Alloy
|
Chrome Plated
|
5.0 mm Double Bit Key
|
1.043 in
26.5 mm
|
|||
| $14.2643 - $15.8053 | Request the lead time here |
Zinc Alloy
|
Black Powder Coated
|
5.0 mm Double Bit Key
|
0.728 in
18.5 mm
|
||
| $14.2643 - $15.8053 | Request the lead time here |
Zinc Alloy
|
Chrome Plated
|
8.0 mm Square Key
|
1.043 in
26.5 mm
|
||
| $14.2643 - $15.8053 | Request the lead time here |
Zinc Alloy
|
Chrome Plated
|
8.0 mm Square Key
|
0.571 in
14.5 mm
|
||
| $14.2643 - $15.8053 | Request the lead time here |
Die Cast Zinc Alloy
|
Black Powder Coated
|
5.0 mm Double Bit Key
|
0.965 in
24.5 mm
|
||
| $14.2643 - $15.8053 | Request the lead time here |
Zinc Alloy
|
Chrome Plated
|
8.0 mm Square Key
|
0.965 in
24.5 mm
|
||
| $14.2643 - $15.8053 | Request the lead time here |
Die Cast Zinc Alloy
|
Black Powder Coated
|
5.0 mm Double Bit Key
|
0.571 in
14.5 mm
|
||
| $14.2643 - $15.8053 | Request the lead time here |
Die Cast Zinc Alloy
|
Black Powder Coated
|
8.0 mm Square Key
|
0.965 in
24.5 mm
|
||
| $14.2643 - $15.8053 | Request the lead time here |
Zinc Alloy
|
Chrome Plated
|
5.0 mm Double Bit Key
|
0.571 in
14.5 mm
|
||
| $14.2643 - $15.8053 | Request the lead time here |
Die Cast Zinc Alloy
|
Black Powder Coated
|
8.0 mm Square Key
|
0.571 in
14.5 mm
|
||
| $14.2643 - $15.8053 | Request the lead time here |
Die Cast Zinc Alloy
|
Black Powder Coated
|
5.0 mm Double Bit Key
|
0.728 in
18.5 mm
|
||
| $14.2643 - $15.8053 | Request the lead time here |
Zinc Alloy
|
Chrome Plated
|
8.0 mm Square Key
|
0.728 in
18.5 mm
|
||
| $4.9774 - $5.5151 | Request the lead time here |
Die Cast Zinc Alloy
|
|
|
|
||
| $4.9276 - $5.46 | Request the lead time here |
Die Cast Zinc Alloy
|
|
|
0.571 in
14.5 mm
|
||
| $3.6022 - $3.9913 | Request the lead time here |
Die Cast Zinc Alloy