Quantity | Unit price |
---|---|
25 - 124 | $35.0229 |
125 - 624 | $33.2717 |
625 + | $31.6082 |
Cam Material | Stainless Steel |
---|---|
Housing Material | Stainless Steel |
Latch Material | Stainless Steel |
Material | Stainless Steel |
Grip Range | 24.5 mm |
Grip Range | 0.965 in |
Maximum Grip | 0.965 in |
Maximum Grip | 24.5 mm |
Key Type | 8.0 mm Square Key |
Mounting Hole Shape | Round |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue