Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ratchet Rivets are comprised of two identical parts that grip together to form a quick and convenient fastening. They act as a special cushioning washer for larger surfaces, and are ideal for rotating applications, such as rotating sheets.
These useful rivets require no tools, screws or other component parts to install - simply snap two of the rivets together by hand to form a single fastening assembly.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Compatible Hole Diameter | Colour | Material | Head Style | Head Diameter | Minimum Compatible Panel Thickness | Maximum Compatible Panel Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $0.1594 - $0.1678 | 26 In stock |
0.197 in
5.0 mm
|
Black
|
Nylon
|
|
0.472 in
12.0 mm
|
0.787 in
20.0 mm
|
1.339 in
34.0 mm
|
||
| $0.1307 - $0.1375 | 1016 In stock |
0.197 in
5.0 mm
|
Black
|
Nylon
|
|
0.748 in
19.0 mm
|
0.512 in
13.0 mm
|
0.787 in
20.0 mm
|
||
| $0.1415 - $0.1489 | Request the lead time here |
0.276 in
7.0 mm
|
Black
|
Nylon
|
|
0.472 in
12.0 mm
|
0.512 in
13.0 mm
|
0.787 in
20.0 mm
|
||
| $0.2532 - $0.2666 | Request the lead time here |
0.197 in
5.0 mm
|
Black
|
Nylon
|
|
0.748 in
19.0 mm
|
0.354 in
9.0 mm
|
0.512 in
13.0 mm
|
||
| $0.1123 - $0.1183 | Request the lead time here |
0.197 in
5.0 mm
|
Black
|
Nylon
|
|
0.472 in
12.0 mm
|
0.512 in
13.0 mm
|
0.787 in
20.0 mm
|
||
| $0.2355 - $0.248 | 22 In stock |
0.394 in
10.0 mm
|
Black
|
Nylon
|
|
0.787 in
20.0 mm
|
0.343 in
8.7 mm
|
0.453 in
11.5 mm
|
||
| $0.1394 - $0.1467 | Request the lead time here |
0.197 in
5.0 mm
|
Black
|
Nylon
|
|
0.472 in
12.0 mm
|
0.787 in
20.0 mm
|
1.339 in
34.0 mm
|
||
| $0.1695 - $0.1786 | 30 In stock |
0.197 in
5.0 mm
|
White
|
Nylon
|
|
0.472 in
12.0 mm
|
0.787 in
20.0 mm
|
1.339 in
34.0 mm
|
||
| $0.1174 - $0.1236 | Request the lead time here |
0.197 in
5.0 mm
|
White
|
Nylon
|
|
0.472 in
12.0 mm
|
0.709 in
18.0 mm
|
1.102 in
28.0 mm
|
||
| $0.0674 - $0.071 | 56 In stock |
0.197 in
5.0 mm
|
Black
|
Nylon
|
|
0.472 in
12.0 mm
|
0.354 in
9.0 mm
|
0.512 in
13.0 mm
|
||
| $0.1174 - $0.1236 | 58 In stock |
0.197 in
5.0 mm
|
Black
|
Nylon
|
|
0.472 in
12.0 mm
|
0.709 in
18.0 mm
|
1.102 in
28.0 mm
|
||
| $0.1187 - $0.125 | Request the lead time here |
0.197 in
5.0 mm
|
White
|
Nylon
|
|
0.472 in
12.0 mm
|
0.512 in
13.0 mm
|
0.787 in
20.0 mm
|
||
| $0.1317 - $0.1387 | 38 In stock |
0.197 in
5.0 mm
|
White
|
Nylon
|
|
0.748 in
19.0 mm
|
0.512 in
13.0 mm
|
0.787 in
20.0 mm
|
||
| $0.1173 - $0.1235 | 39 In stock |
0.197 in
5.0 mm
|
Black
|
Nylon
|
|
0.472 in
12.0 mm
|
0.512 in
13.0 mm
|
0.787 in
20.0 mm
|
||
| $0.1144 - $0.1204 | Request the lead time here |
0.197 in
5.0 mm
|
White
|
Nylon
|
|
0.472 in
12.0 mm
|
0.512 in
13.0 mm
|
0.787 in
20.0 mm
|
||
| $0.1492 - $0.157 | Request the lead time here |
0.197 in
5.0 mm
|
White
|
Nylon
|
|
0.748 in
19.0 mm
|
0.209 in
5.3 mm
|
0.295 in
7.5 mm
|
||
| $0.1157 - $0.1219 | Request the lead time here |
0.197 in
5.0 mm
|
Black
|
Nylon
|
|
0.748 in
19.0 mm
|
0.787 in
20.0 mm
|
1.339 in
34.0 mm
|
||
| $0.1039 - $0.1093 | 558 In stock |
0.197 in
5.0 mm
|
White
|
Nylon
|
|
0.472 in
12.0 mm
|
0.209 in
5.3 mm
|
0.295 in
7.5 mm
|
||
| $0.1463 - $0.154 | 31 In stock |
0.394 in
10.0 mm
|
Black
|
Nylon
|
|
0.787 in
20.0 mm
|
0.709 in
18.0 mm
|
0.984 in
25.0 mm
|
||
| $0.1214 - $0.1279 | Request the lead time here |
0.197 in
5.0 mm
|
White
|
Nylon
|
|
0.472 in
12.0 mm
|
0.209 in
5.3 mm
|
0.295 in
7.5 mm