Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of Recessed Handles easily snap fit into a rectangular hole. Quickly installed by simply pushing the handle into the mounting hole. The recessed profile offers safety with a flushed position to the door frame without providing a less effective hand grip.
Our range includes a deep grip handle that is compact and ergonomically designed, and benefits from a 750N/Pair carrying capacity. This range has options that come with spring clips for mounting for mounting on the internal wall. Our range also features low-profile handles that are UL94 HB flame rated. Options with a key lock cylinder are available.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Handle Shape | Colour | Handle Material | Bore Depth | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|
| $1.282 - $1.4205 | 376 In stock |
5.354 in
136.0 mm
|
Rectangular
|
Black
|
Nylon 6
|
|
1.417 in
36.0 mm
|
||
| $2.6868 - $2.9771 | Request the lead time here |
3.661 in
93.0 mm
|
Rectangular
|
Black
|
Nylon 6
|
|
1.417 in
36.0 mm