Menu Search

Rectangular Threaded Inserts & Glides - Metal

In stock

Our range of Threaded Inserts and Glides come in a variety of options. Inserts are placed into the cavity at the end of pipes and tubes to provide a clean and neat finished appearance. Inserts also offer surface protection, and prevent the ingress of dirt and other contaminants.

These inserts can be used in a range of standard or heavy duty applications, but are ideally used with adjustable feet, tilt glides and castors.

Available are all-metal inserts, and plastic inserts with a metal nut. The metal threat provides a secure fit and allows for smooth repeatable adjustment of the insert. The plastic inserts come either as a single piece or a two-piece moulding. The two-piece mouldings fit neatly together to fit into tubes.

  • Materials: High-Density Polyethylene (HDPE) and Aluminium.
  • Colours: Black and Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
24 results
Product SKUs information
Item Code Price range Availability Head Width Colour Threaded Centre Material Head Length View
$0.6273 - $1.1557 Request the lead time here
Black
HDPE
$0.8848 - $1.6299 Request the lead time here
Black
HDPE
$0.6756 - $1.2446 Request the lead time here
Black
HDPE
$1.0457 - $1.9262 Request the lead time here
Black
HDPE
  • of 2
Threaded Insert M8 40.0 mm 20.0 mm HDPE Black

498600

Price Range
$1.1557 - $0.6273

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Thread Size
    M8
  • Head Height
    5.0 mm
  • Insert Height
    20.0 mm
Threaded Insert M8 50.0 mm 25.0 mm HDPE Black

498604

Price Range
$1.6299 - $0.8848

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Thread Size
    M8
  • Head Height
    5.0 mm
  • Insert Height
    20.0 mm
Threaded Insert M10 40.0 mm 20.0 mm HDPE Black

498601

Price Range
$1.2446 - $0.6756

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Thread Size
    M10
  • Head Height
    5.0 mm
  • Insert Height
    20.0 mm
Threaded Insert M8 60.0 mm 30.0 mm HDPE Black

498608

Price Range
$1.9262 - $1.0457

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Thread Size
    M8
  • Head Height
    5.0 mm
  • Insert Height
    20.0 mm