Menu Search

Retaining Washers

In stock

Retaining Washers are primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank.

They also provide insulation. cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.

This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.

These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.

  • Material: High Density Polyethylene (HDPE)
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
50 results
Product SKUs information
Item Code Price range Availability Inside Diameter Compatible Screw Sizes (All) Outside Diameter Thickness View
$0.1458 - $0.1535 210 In stock
16.2 mm
30.0 mm
5.9 mm
$0.059 - $0.0621 1010 In stock
6.2 mm
12.7 mm
3.8 mm
$0.0827 - $0.0871 518 In stock
10.2 mm
20.0 mm
5.2 mm
$0.0262 - $0.0276 2025 In stock
5.5 mm
2.2 mm
$0.0355 - $0.0373 1029 In stock
4.2 mm
10.0 mm
2.8 mm
$0.0408 - $0.043 1010 In stock
18.0 mm
2.0 mm
$0.0153 - $0.016 2030 In stock
6.0 mm
1.0 mm
$0.0359 - $0.0379 2023 In stock
12.0 mm
1.6 mm
$0.0234 - $0.0431 2025 In stock
10.0 mm
1.0 mm
$0.038 - $0.04 1025 In stock
5.0 mm
1.0 mm
$0.0301 - $0.0318 1023 In stock
20.0 mm
1.0 mm
$0.0342 - $0.0359 1018 In stock
14.0 mm
1.2 mm
$0.0234 - $0.0431 2023 In stock
10.0 mm
0.8 mm
$0.0153 - $0.0161 2024 In stock
9.0 mm
1.4 mm
$0.0063 - $0.007 2014 In stock
12.0 mm
1.6 mm
$0.0234 - $0.0431 2025 In stock
8.0 mm
0.5 mm
$0.0115 - $0.0122 2011 In stock
7.0 mm
1.4 mm
$0.0277 - $0.0292 6028 In stock
3.1 mm
8.0 mm
2.5 mm
$0.0197 - $0.0209 1013 In stock
15.0 mm
1.5 mm
$0.0435 - $0.0459 1021 In stock
18.0 mm
1.5 mm
  • of 3
Anti-Loss Washer - M16; Inside Diameter - 16.2 mm | 0.638 in; 30.0 mm | 1.181 in; Thickness 5.9 mm | 0.232 in; Natural; PA

016016000001

Price Range
$0.1535 - $0.1458

Stock Levels
210 In stock
Attributes
  • Washer Type
    Self Retaining Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    30.0 mm
  • Inside Diameter
    16.2 mm
Anti-Loss Washer - M6; Inside Diameter - 6.2 mm | 0.244 in; 12.7 mm | 0.5 in; Thickness 3.6 mm | 0.142 in; Natural; PA

016006000001

Price Range
$0.0621 - $0.059

Stock Levels
1010 In stock
Attributes
  • Washer Type
    Self Retaining Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    12.7 mm
  • Inside Diameter
    6.2 mm
Anti-Loss Washer - M10; Inside Diameter - 10.2 mm | 0.402 in; 20.0 mm | 0.787 in; Thickness 5.0 mm | 0.197 in; Natural; PA

016010000001

Price Range
$0.0871 - $0.0827

Stock Levels
518 In stock
Attributes
  • Washer Type
    Self Retaining Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    20.0 mm
  • Inside Diameter
    10.2 mm
Natural PA Anti-Loss Washer Retaining Washer - 3.2 mm | 0.126 in; 5.5 mm | 0.217 in; Thickness 2.2 mm | 0.087 in;

031030000001

Price Range
$0.0276 - $0.0262

Stock Levels
2025 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    5.5 mm
  • Thickness
    2.2 mm
Anti-Loss Washer - M4; Inside Diameter - 4.2 mm | 0.165 in; 10.0 mm | 0.394 in; Thickness 2.8 mm | 0.11 in; Natural; PA

016004000001

Price Range
$0.0373 - $0.0355

Stock Levels
1029 In stock
Attributes
  • Washer Type
    Self Retaining Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    10.0 mm
  • Inside Diameter
    4.2 mm
Natural PA Anti-Loss Washer Retaining Washer - 6.4 mm | 0.252 in; 18.0 mm | 0.709 in; Thickness 2.0 mm | 0.079 in;

032060000001

Price Range
$0.043 - $0.0408

Stock Levels
1010 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    18.0 mm
  • Thickness
    2.0 mm
Natural Nylon 6/6 Anti-Loss Washer Retaining Washer - 3.2 mm | 0.126 in; 6.0 mm | 0.236 in; Thickness 1.0 mm | 0.039 in;

041030000001

Price Range
$0.016 - $0.0153

Stock Levels
2030 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    6.0 mm
  • Thickness
    1.0 mm
Natural HDPE Anti-Loss Washer Retaining Washer - ; 12.0 mm | 0.472 in; Thickness 1.6 mm | 0.063 in;

1040360900VR

Price Range
$0.0379 - $0.0359

Stock Levels
2023 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Outside Diameter
    12.0 mm
  • Thickness
    1.6 mm
Natural HDPE Anti-Loss Washer Retaining Washer - 5.3 mm | 0.209 in; 10.0 mm | 0.394 in; Thickness 1.0 mm | 0.039 in; Compatible Screw Sizes M5

497519

Price Range
$0.0431 - $0.0234

Stock Levels
2025 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Outside Diameter
    10.0 mm
  • Thickness
    1.0 mm
Natural PA Anti-Loss Washer Retaining Washer - 2.7 mm | 0.106 in; 5.0 mm | 0.197 in; Thickness 1.0 mm | 0.039 in;

041025000001

Price Range
$0.04 - $0.038

Stock Levels
1025 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    5.0 mm
  • Thickness
    1.0 mm
Natural LDPE Anti-Loss Washer Retaining Washer - 5.3 mm | 0.209 in; 20.0 mm | 0.787 in; Thickness 1.0 mm | 0.039 in; Compatible Screw Sizes M5

1040320900VR

Price Range
$0.0318 - $0.0301

Stock Levels
1023 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Outside Diameter
    20.0 mm
  • Thickness
    1.0 mm
Natural HDPE Anti-Loss Washer Retaining Washer - ; 14.0 mm | 0.551 in; Thickness 1.2 mm | 0.047 in;

1040090900VR

Price Range
$0.0359 - $0.0342

Stock Levels
1018 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Outside Diameter
    14.0 mm
  • Thickness
    1.2 mm
Natural HDPE Anti-Loss Washer Retaining Washer - 4.3 mm | 0.169 in; 10.0 mm | 0.394 in; Thickness 0.8 mm | 0.031 in; Compatible Screw Sizes M4

497518

Price Range
$0.0431 - $0.0234

Stock Levels
2023 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Outside Diameter
    10.0 mm
  • Thickness
    0.8 mm
Natural PA Anti-Loss Washer Retaining Washer - 4.3 mm | 0.169 in; 9.0 mm | 0.354 in; Thickness 1.4 mm | 0.055 in;

003040000001

Price Range
$0.0161 - $0.0153

Stock Levels
2024 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    9.0 mm
  • Thickness
    1.4 mm
Natural HDPE Anti-Loss Washer Retaining Washer - ; 12.0 mm | 0.472 in; Thickness 1.6 mm | 0.063 in;

1040060900VR

Price Range
$0.007 - $0.0063

Stock Levels
2014 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Outside Diameter
    12.0 mm
  • Thickness
    1.6 mm
Natural HDPE Anti-Loss Washer Retaining Washer - 4.3 mm | 0.169 in; 8.0 mm | 0.315 in; Thickness 0.5 mm | 0.02 in; Compatible Screw Sizes M4

497517

Price Range
$0.0431 - $0.0234

Stock Levels
2025 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Outside Diameter
    8.0 mm
  • Thickness
    0.5 mm
Natural PA Anti-Loss Washer Retaining Washer - 3.2 mm | 0.126 in; 7.0 mm | 0.276 in; Thickness 1.4 mm | 0.055 in;

003030000001

Price Range
$0.0122 - $0.0115

Stock Levels
2011 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    7.0 mm
  • Thickness
    1.4 mm
Anti-Loss Washer - M3; Inside Diameter - 3.1 mm | 0.122 in; 8.0 mm | 0.315 in; Thickness 2.5 mm | 0.098 in; Natural; PA

016003000001

Price Range
$0.0292 - $0.0277

Stock Levels
6028 In stock
Attributes
  • Washer Type
    Self Retaining Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    8.0 mm
  • Inside Diameter
    3.1 mm
Natural PA Anti-Loss Washer Retaining Washer - 8.4 mm | 0.331 in; 15.0 mm | 0.591 in; Thickness 1.5 mm | 0.059 in;

041080000001

Price Range
$0.0209 - $0.0197

Stock Levels
1013 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    15.0 mm
  • Thickness
    1.5 mm
Natural HDPE Anti-Loss Washer Retaining Washer - ; 18.0 mm | 0.709 in; Thickness 1.5 mm | 0.059 in;

1040100900VR

Price Range
$0.0459 - $0.0435

Stock Levels
1021 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Outside Diameter
    18.0 mm
  • Thickness
    1.5 mm