Retaining Washers are primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank.
They also provide insulation. cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.
This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.
These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Compatible Screw Sizes (All) | Outside Diameter | Thickness | View | |
---|---|---|---|---|---|---|---|
$0.0265 - $0.0279 | 1034 In stock |
0.106 in
2.7 mm
|
|
0.197 in
5.0 mm
|
0.059 in
1.5 mm
|
||
$0.1157 - $0.1219 | 210 In stock |
0.48 in
12.2 mm
|
|
0.945 in
24.0 mm
|
0.205 in
5.2 mm
|
||
$0.1458 - $0.1535 | 210 In stock |
0.638 in
16.2 mm
|
|
1.181 in
30.0 mm
|
0.232 in
5.9 mm
|
||
$0.0827 - $0.0871 | 18 In stock |
0.402 in
10.2 mm
|
|
0.787 in
20.0 mm
|
0.205 in
5.2 mm
|
||
$0.014 - $0.0258 | Request the lead time here |
|
|
0.394 in
10.0 mm
|
0.031 in
0.8 mm
|
||
$0.0437 - $0.0806 | Request the lead time here |
|
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
$0.0347 - $0.0638 | Request the lead time here |
|
|
0.669 in
17.0 mm
|
0.063 in
1.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue