Menu Search

Round Unthreaded PA Spacers

In stock

The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. Made from impact modified Nylon in a non threaded, round design.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
417 results
Product SKUs information
Item Code Price range Availability Material Inside Diameter Outside Diameter Spacer Length View
$0.0193 - $0.0202 2029 In stock
Nylon 6/6
3.1 mm
6.0 mm
4.0 mm
$0.0271 - $0.0285 1030 In stock
Nylon 6/6
3.1 mm
6.0 mm
12.0 mm
$0.5215 - $0.549 Request the lead time here
Nylon 6/6
12.0 mm
30.0 mm
7.0 mm
$0.0283 - $0.0299 1020 In stock
Nylon 6/6
3.6 mm
6.0 mm
3.0 mm
$0.0239 - $0.0252 2030 In stock
Nylon 6/6
3.1 mm
6.0 mm
10.0 mm
$0.0177 - $0.0186 819 In stock
Nylon 6/6
3.4 mm
6.0 mm
6.0 mm
$0.0327 - $0.0345 769 In stock
Nylon 6/6
10.3 mm
15.0 mm
3.0 mm
$0.0221 - $0.0232 1003 In stock
Nylon 6/6
4.2 mm
8.0 mm
5.0 mm
$0.5109 - $0.5378 Request the lead time here
Nylon 6/6
10.6 mm
22.0 mm
35.0 mm
$0.1249 - $0.1316 200 In stock
Nylon 6/6
10.3 mm
15.0 mm
25.0 mm
$0.7285 - $0.7668 Request the lead time here
Nylon 6/6
10.6 mm
22.0 mm
30.0 mm
$0.2043 - $0.2263 116 In stock
Nylon 6/6
12.6 mm
25.0 mm
10.0 mm
$0.5012 - $0.5275 15 In stock
Nylon 6/6
12.6 mm
25.0 mm
30.0 mm
$0.0567 - $0.0597 1030 In stock
Nylon 6/6
4.2 mm
8.0 mm
25.0 mm
$0.0333 - $0.0351 1018 In stock
Nylon 6/6
4.0 mm
8.0 mm
8.0 mm
$0.0473 - $0.0498 1029 In stock
Nylon 6/6
6.1 mm
8.0 mm
4.2 mm
$0.0608 - $0.064 1029 In stock
Nylon 6/6
5.2 mm
10.0 mm
19.0 mm
$0.0315 - $0.0364 1026 In stock
Nylon 6/6
5.2 mm
10.0 mm
7.0 mm
$0.0604 - $0.0636 1030 In stock
Nylon 6/6
6.2 mm
10.0 mm
19.0 mm
$0.5065 - $0.5332 Request the lead time here
Nylon 6/6
16.0 mm
30.0 mm
7.0 mm
  • of 21
Unthreaded Spacer - 3.1 mm | 0.122 in ; 6.0 mm | 0.236 in ; 4.0 mm | 0.157 in

005315500002

Price Range
$0.0202 - $0.0193

Stock Levels
2029 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    6.0 mm
Unthreaded Spacer - 3.1 mm | 0.122 in ; 6.0 mm | 0.236 in ; 12.0 mm | 0.472 in

005324200002

Price Range
$0.0285 - $0.0271

Stock Levels
1030 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    6.0 mm
Unthreaded Spacer - 12.0 mm | 0.472 in ; 30.0 mm | 1.181 in ; 7.0 mm | 0.276 in

1115870000VR

Price Range
$0.549 - $0.5215

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    12.0 mm
  • Outside Diameter
    30.0 mm
Unthreaded Spacer - 3.6 mm | 0.142 in ; 6.0 mm | 0.236 in ; 3.0 mm | 0.118 in

005385000002

Price Range
$0.0299 - $0.0283

Stock Levels
1020 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    3.6 mm
  • Outside Diameter
    6.0 mm
Unthreaded Spacer - 3.1 mm | 0.122 in ; 6.0 mm | 0.236 in ; 10.0 mm | 0.394 in

005323000002

Price Range
$0.0252 - $0.0239

Stock Levels
2030 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    6.0 mm
Unthreaded Spacer - 3.4 mm | 0.134 in ; 6.0 mm | 0.236 in ; 6.0 mm | 0.236 in

005372000002

Price Range
$0.0186 - $0.0177

Stock Levels
819 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    3.4 mm
  • Outside Diameter
    6.0 mm
Unthreaded Spacer - 10.3 mm | 0.406 in ; 15.0 mm | 0.591 in ; 3.0 mm | 0.118 in

005623000002

Price Range
$0.0345 - $0.0327

Stock Levels
769 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    10.3 mm
  • Outside Diameter
    15.0 mm
Unthreaded Spacer - 4.2 mm | 0.165 in ; 8.0 mm | 0.315 in ; 5.0 mm | 0.197 in

005422000002

Price Range
$0.0232 - $0.0221

Stock Levels
1003 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    8.0 mm
Unthreaded Spacer - 10.6 mm | 0.417 in ; 22.0 mm | 0.866 in ; 35.0 mm | 1.378 in

005681000002

Price Range
$0.5378 - $0.5109

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    10.6 mm
  • Outside Diameter
    22.0 mm
Unthreaded Spacer - 10.3 mm | 0.406 in ; 15.0 mm | 0.591 in ; 25.0 mm | 0.984 in

005641000002

Price Range
$0.1316 - $0.1249

Stock Levels
200 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    10.3 mm
  • Outside Diameter
    15.0 mm
Unthreaded Spacer - 10.6 mm | 0.417 in ; 22.0 mm | 0.866 in ; 30.0 mm | 1.181 in

005678000002

Price Range
$0.7668 - $0.7285

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    10.6 mm
  • Outside Diameter
    22.0 mm
Unthreaded Spacer - 12.6 mm | 0.496 in ; 25.0 mm | 0.984 in ; 10.0 mm | 0.394 in

005743000002

Price Range
$0.2263 - $0.2043

Stock Levels
116 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    12.6 mm
  • Outside Diameter
    25.0 mm
Unthreaded Spacer - 12.6 mm | 0.496 in ; 25.0 mm | 0.984 in ; 30.0 mm | 1.181 in

005755000002

Price Range
$0.5275 - $0.5012

Stock Levels
15 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    12.6 mm
  • Outside Diameter
    25.0 mm
Unthreaded Spacer - 4.2 mm | 0.165 in ; 8.0 mm | 0.315 in ; 25.0 mm | 0.984 in

1110630000VR

Price Range
$0.0597 - $0.0567

Stock Levels
1030 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    8.0 mm
Unthreaded Spacer - 4.0 mm | 0.157 in ; 8.0 mm | 0.315 in ; 8.0 mm | 0.315 in

1116000000VR

Price Range
$0.0351 - $0.0333

Stock Levels
1018 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    4.0 mm
  • Outside Diameter
    8.0 mm
Unthreaded Spacer - 6.1 mm | 0.24 in ; 8.0 mm | 0.315 in ; 4.2 mm | 0.165 in

1140540000VR

Price Range
$0.0498 - $0.0473

Stock Levels
1029 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    6.1 mm
  • Outside Diameter
    8.0 mm
Unthreaded Spacer - 5.2 mm | 0.205 in ; 10.0 mm | 0.394 in ; 19.0 mm | 0.748 in

1114490000VR

Price Range
$0.064 - $0.0608

Stock Levels
1029 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
Unthreaded Spacer - 5.2 mm | 0.205 in ; 10.0 mm | 0.394 in ; 7.0 mm | 0.276 in

1114400000VR

Price Range
$0.0364 - $0.0315

Stock Levels
1026 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
Unthreaded Spacer - 6.2 mm | 0.244 in ; 10.0 mm | 0.394 in ; 19.0 mm | 0.748 in

1114620000VR

Price Range
$0.0636 - $0.0604

Stock Levels
1030 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm
Unthreaded Spacer - 16.0 mm | 0.63 in ; 30.0 mm | 1.181 in ; 7.0 mm | 0.276 in

1115880000VR

Price Range
$0.5332 - $0.5065

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    16.0 mm
  • Outside Diameter
    30.0 mm