Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. Made from impact modified Nylon in a non threaded, round design.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $0.1555 - $0.1722 | Request the lead time here |
Nylon 6
|
0.028 in
0.7 mm
|
0.087 in
2.2 mm
|
0.374 in
9.5 mm
|
||
| $0.3056 - $0.563 | 830 In stock |
Nylon 6/6
|
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.512 in
13.0 mm
|
||
| $0.3388 - $0.6241 | Request the lead time here |
Nylon 6/6
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
1.024 in
26.0 mm
|
||
| $0.5363 - $0.9881 | Request the lead time here |
Nylon 6/6
|
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
1.181 in
30.0 mm
|
||
| $0.193 - $0.3556 | 1020 In stock |
Nylon 6/6
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.276 in
7.0 mm
|
||
| $0.3162 - $0.5825 | Request the lead time here |
Nylon 6/6
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.906 in
23.0 mm
|
||
| $0.0516 - $0.0543 | 1008 In stock |
Nylon 6/6
|
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
||
| $0.1744 - $0.1933 | Request the lead time here |
Nylon 6
|
0.047 in
1.2 mm
|
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
||
| $0.1947 - $0.2049 | Request the lead time here |
Nylon 6
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
0.311 in
7.9 mm
|
||
| $0.2446 - $0.2574 | Request the lead time here |
Nylon 6
|
0.047 in
1.2 mm
|
0.157 in
4.0 mm
|
0.437 in
11.1 mm
|
||
| $0.0366 - $0.0385 | 1015 In stock |
Nylon 6/6
|
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
| $0.1606 - $0.169 | 1028 In stock |
Nylon 6/6
|
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.984 in
25.0 mm
|
||
| $0.0885 - $0.0932 | 1029 In stock |
Nylon 6/6
|
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
||
| $0.1311 - $0.138 | Request the lead time here |
Nylon 6
|
0.028 in
0.7 mm
|
0.087 in
2.2 mm
|
0.126 in
3.2 mm
|
||
| $0.1744 - $0.1933 | Request the lead time here |
Nylon 6
|
0.031 in
0.8 mm
|
0.087 in
2.2 mm
|
0.126 in
3.2 mm
|
||
| $0.2975 - $0.3297 | Request the lead time here |
Nylon 6
|
0.047 in
1.2 mm
|
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
||
| $0.2596 - $0.2877 | Request the lead time here |
Nylon 6
|
0.047 in
1.2 mm
|
0.157 in
4.0 mm
|
0.5 in
12.7 mm
|
||
| $0.1851 - $0.205 | Request the lead time here |
Nylon 6
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
||
| $0.0757 - $0.0797 | 1020 In stock |
Nylon 6/6
|
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
1.181 in
30.0 mm
|
||
| $0.0379 - $0.0398 | 1030 In stock |
Nylon 6/6
|
0.142 in
3.6 mm
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm