Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. Made from impact modified Nylon in a non threaded, round design.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $0.1641 - $0.1818 | Request the lead time here |
Nylon 6
|
0.028 in
0.7 mm
|
0.087 in
2.2 mm
|
0.063 in
1.6 mm
|
||
| $0.1901 - $0.7264 | 27 In stock |
Nylon 6/6
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.354 in
9.0 mm
|
||
| $0.2896 - $0.5334 | Request the lead time here |
Nylon 6/6
|
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.472 in
12.0 mm
|
||
| $0.2879 - $0.5304 | Request the lead time here |
Nylon 6/6
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.709 in
18.0 mm
|
||
| $0.3388 - $0.6241 | 20 In stock |
Nylon 6/6
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.984 in
25.0 mm
|
||
| $0.2935 - $0.5408 | Request the lead time here |
Nylon 6/6
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.748 in
19.0 mm
|
||
| $0.2091 - $0.3853 | Request the lead time here |
Nylon 6/6
|
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.197 in
5.0 mm
|
||
| $0.3011 - $0.5547 | 10 In stock |
Nylon 6/6
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.866 in
22.0 mm
|
||
| $0.1846 - $0.2045 | Request the lead time here |
Nylon 6
|
0.028 in
0.7 mm
|
0.087 in
2.2 mm
|
0.437 in
11.1 mm
|
||
| $0.37 - $0.6816 | Request the lead time here |
Nylon 6/6
|
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.63 in
16.0 mm
|
||
| $0.2896 - $0.5334 | 29 In stock |
Nylon 6/6
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.551 in
14.0 mm
|
||
| $0.2846 - $0.5243 | Request the lead time here |
Nylon 6/6
|
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.551 in
14.0 mm
|
||
| $0.3727 - $0.6865 | Request the lead time here |
Nylon 6/6
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
1.102 in
28.0 mm
|
||
| $0.4385 - $0.8078 | Request the lead time here |
Nylon 6/6
|
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.827 in
21.0 mm
|
||
| $0.4724 - $0.8703 | Request the lead time here |
Nylon 6/6
|
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.945 in
24.0 mm
|
||
| $0.2815 - $0.5185 | 1829 In stock |
Nylon 6/6
|
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.394 in
10.0 mm
|
||
| $0.4448 - $1.6999 | 15 In stock |
Nylon 6/6
|
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.984 in
25.0 mm
|
||
| $0.1447 - $0.2667 | 1029 In stock |
Nylon 6/6
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.157 in
4.0 mm
|
||
| $0.6114 - $1.1261 | 27 In stock |
Nylon 6/6
|
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.591 in
15.0 mm
|
||
| $0.4343 - $0.8001 | Request the lead time here |
Nylon 6/6
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
1.142 in
29.0 mm