The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. Made from impact modified Nylon in a non threaded, round design.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $0.2218 - $0.2458 | Request the lead time here |
Nylon 6
|
0.091 in
2.3 mm
|
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
||
| $0.7798 - $0.8641 | Request the lead time here |
PVC
|
0.268 in
6.8 mm
|
0.5 in
12.7 mm
|
1.252 in
31.8 mm
|
||
| $0.2864 - $0.3174 | Request the lead time here |
PVC
|
0.201 in
5.1 mm
|
0.374 in
9.5 mm
|
0.5 in
12.7 mm
|
||
| $0.3118 - $0.3455 | Request the lead time here |
PVC
|
0.398 in
10.1 mm
|
0.5 in
12.7 mm
|
0.752 in
19.1 mm
|
||
| $0.4953 - $0.5213 | Request the lead time here |
PVC
|
0.173 in
4.4 mm
|
0.374 in
9.5 mm
|
1.252 in
31.8 mm
|
||
| $0.0769 - $0.0808 | Request the lead time here |
PVC
|
0.146 in
3.7 mm
|
0.252 in
6.4 mm
|
1 in
25.4 mm
|
||
| $0.162 - $0.1705 | Request the lead time here |
PVC
|
0.146 in
3.7 mm
|
0.252 in
6.4 mm
|
1.252 in
31.8 mm
|
||
| $0.0233 - $0.0247 | 2030 In stock |
POM
|
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
||
| $0.1841 - $0.204 | Request the lead time here |
Nylon 6
|
0.087 in
2.2 mm
|
0.142 in
3.6 mm
|
0.374 in
9.5 mm
|
||
| $0.2257 - $0.2501 | Request the lead time here |
Nylon 6
|
0.087 in
2.2 mm
|
0.142 in
3.6 mm
|
0.252 in
6.4 mm
|
||
| $0.1638 - $0.1815 | Request the lead time here |
Nylon 6
|
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.189 in
4.8 mm
|
||
| $0.1641 - $0.1818 | Request the lead time here |
Nylon 6
|
0.126 in
3.2 mm
|
0.252 in
6.4 mm
|
0.252 in
6.4 mm
|
||
| $0.207 - $0.218 | Request the lead time here |
Nylon 6
|
0.126 in
3.2 mm
|
0.252 in
6.4 mm
|
0.437 in
11.1 mm
|
||
| $0.1744 - $0.1933 | Request the lead time here |
Nylon 6
|
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.374 in
9.5 mm
|
||
| $0.1664 - $0.1843 | Request the lead time here |
PVC
|
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
0.626 in
15.9 mm
|
||
| $0.1129 - $0.1251 | 30 In stock |
PVC
|
0.146 in
3.7 mm
|
0.252 in
6.4 mm
|
0.252 in
6.4 mm
|
||
| $0.108 - $0.1197 | Request the lead time here |
PVC
|
0.173 in
4.4 mm
|
0.252 in
6.4 mm
|
0.252 in
6.4 mm
|
||
| $0.1762 - $0.1854 | Request the lead time here |
PVC
|
0.173 in
4.4 mm
|
0.374 in
9.5 mm
|
1 in
25.4 mm
|
||
| $0.0374 - $0.0393 | 1030 In stock |
POM
|
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
0.787 in
20.0 mm
|
||
| $0.1311 - $0.138 | Request the lead time here |
Nylon 6
|
0.146 in
3.7 mm
|
0.252 in
6.4 mm
|
0.374 in
9.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue