Menu Search

Rubber Handle Grips - Round

In stock

Our broad range of Handle Grips are suitable for a variety of applications. Available in a choice of handle types, including those with finger grips that are ideal for applications requiring a strong finger grasp. The extensive range also features options without finger grips, pram and palm handle options.

Most of our range is made from Black Polyvinyl Chloride (PVC), however we also have an option made from Flexible PVC that is White in its appearance. PVC benefits from a high impact strength, has a lower temperature resistance, and is also less resistant to chemicals. The easy-grasp Palm Handle options are made from Black Reinforce Polyamide (PA) Based Technopolymer. This glass fibre material is an extremely strong and durable material.

These flexible and durable materials fit standard bar sizes, and can be used on hand trucks, punch presses, tools, and many other equipment and application types.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
74 results
Product SKUs information
Item Code Price range Availability Grip Type Hole Diameter Length View
$2.1301 - $2.3602 Request the lead time here
$1.8445 - $2.0439 Request the lead time here
$2.8938 - $3.2063 Request the lead time here
Tapered Grip
$1.8738 - $2.0762 259 In stock
$3.4747 - $3.8502 Request the lead time here
Tapered Grip
$2.1768 - $2.412 Request the lead time here
$2.7819 - $3.0824 Request the lead time here
Tapered Grip
$2.3345 - $2.5866 Request the lead time here
$2.4921 - $2.7614 Request the lead time here
Round Grip
19.1 mm
$2.3456 - $2.5991 Request the lead time here
$1.774 - $1.9656 Request the lead time here
$2.3047 - $2.5536 Request the lead time here
$2.247 - $2.4898 Request the lead time here
$1.5548 - $1.7229 Request the lead time here
$1.1425 - $1.266 Request the lead time here
$1.6714 - $1.852 Request the lead time here
$1.5961 - $1.7685 Request the lead time here
$1.4236 - $1.5774 Request the lead time here
$1.0568 - $1.171 Request the lead time here
$2.516 - $2.7878 Request the lead time here
Round Grip
25.4 mm
  • of 4
Tube End Grip - ; ;

VGN10004500A

Price Range
$2.3602 - $2.1301

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
Tube End Grip - ; Inside Length : 101.6 mm | 4.000 in ; ;

VGRD11254000B

Price Range
$2.0439 - $1.8445

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
Tube End Grip - Hole Diameter:22.2 mm | 0.875 in ; Inside Length : 108 mm | 4.250 in ; Grip Type:Tapered Grip ;

GRIP0300A

Price Range
$3.2063 - $2.8938

Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    Y
  • Colour
    Black
  • Fitting Style
    Push Fit
Tube End Grip - ; ;

VGN10004000A

Price Range
$2.0762 - $1.8738

Stock Levels
259 In stock
Attributes
  • Colour
    Black
Tube End Grip - Hole Diameter:31.8 mm | 1.250 in ; Inside Length : 109.5 mm | 4.312 in ; Grip Type:Tapered Grip ;

GRIP0900A

Price Range
$3.8502 - $3.4747

Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    Y
  • Colour
    Black
  • Fitting Style
    Push Fit
Tube End Grip - ; Inside Length : 127 mm | 5.000 in ; ;

VGRD10005000C

Price Range
$2.412 - $2.1768

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Inside Length
    127 mm
Tube End Grip - Hole Diameter:25.4 mm | 1.000 in ; Inside Length : 109.5 mm | 4.312 in ; Grip Type:Tapered Grip ;

GRIP1000A

Price Range
$3.0824 - $2.7819

Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    Y
  • Colour
    Black
  • Fitting Style
    Push Fit
Tube End Grip - ; Inside Length : 127 mm | 5.000 in ; ;

VGRD11255000A

Price Range
$2.5866 - $2.3345

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Inside Length
    127 mm
Tube End Grip - Hole Diameter:19.1 mm | 0.750 in ; Inside Length : 122.2 mm | 4.812 in ; Grip Type:Round Grip ;

GRIP1200A

Price Range
$2.7614 - $2.4921

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    19.1 mm
  • Grip Type
    Round Grip
  • Handle Shape
    Round
  • End Flange
    N
  • Colour
    Black
Tube End Grip - ; Inside Length : 114.3 mm | 4.500 in ; ;

VGRD12504500C

Price Range
$2.5991 - $2.3456

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Inside Length
    114.3 mm
Tube End Grip - ; Inside Length : 101.6 mm | 4.000 in ; ;

VGRD09374000A

Price Range
$1.9656 - $1.774

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Inside Length
    101.6 mm
Tube End Grip - ; Inside Length : 127 mm | 5.000 in ; ;

VGRD10005000B

Price Range
$2.5536 - $2.3047

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
Tube End Grip - ; Inside Length : 127 mm | 5.000 in ; ;

VGRD12505000B

Price Range
$2.4898 - $2.247

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
Tube End Grip - ; Inside Length : 101.6 mm | 4.000 in ; ;

VGRD10624000A

Price Range
$1.7229 - $1.5548

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Inside Length
    101.6 mm
Tube End Grip - ; Inside Length : 101.6 mm | 4.000 in ; ;

VGRD07504000B

Price Range
$1.266 - $1.1425

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
Tube End Grip - ; Inside Length : 127 mm | 5.000 in ; ;

VGRD07505000B

Price Range
$1.852 - $1.6714

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
Tube End Grip - ; Inside Length : 101.6 mm | 4.000 in ; ;

VGRD09374000B

Price Range
$1.7685 - $1.5961

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
Tube End Grip - ; Inside Length : 127 mm | 5.000 in ; ;

VGRD07505000A

Price Range
$1.5774 - $1.4236

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Inside Length
    127 mm
Tube End Grip - ; Inside Length : 114.3 mm | 4.500 in ; ;

VGRD08434500B

Price Range
$1.171 - $1.0568

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
Tube End Grip - Hole Diameter:25.4 mm | 1.000 in ; Inside Length : 115.9 mm | 4.562 in ; Grip Type:Round Grip ;

GRIP0800A

Price Range
$2.7878 - $2.516

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    25.4 mm
  • Grip Type
    Round Grip
  • Handle Shape
    Round
  • End Flange
    N
  • Colour
    Black