Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Saddle Glides, also referred to as Saddle Bases, fit around tubing and are designed to help movement while protecting surfaces from damage caused from scratches. Made from Acrylonitrile Butadiene Styrene (ABS), they feature a felt base that glides smoothly on a range of surfaces. The tube connection is shaped like a saddle and the base is rectangular.
Our Saddle Glide range has two colour options; Clear and Black.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Tube Diameter | Overall Length | Colour | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| Request the lead time here |
0.748 in
19.0 mm
|
1.969 in
50.0 mm
|
Clear
|
0.335 in
8.5 mm
|
|||
| Request the lead time here |
1.126 in
28.6 mm
|
1.969 in
50.0 mm
|
Clear
|
0.335 in
8.5 mm
|
|||
| Request the lead time here |
0.5 in
12.7 mm
|
1.732 in
44.0 mm
|
Clear
|
0.335 in
8.5 mm
|
|||
| Request the lead time here |
0.63 in
16.0 mm
|
1.969 in
50.0 mm
|
Clear
|
0.335 in
8.5 mm
|
|||
| Request the lead time here |
0.795 in
20.2 mm
|
2.008 in
51.0 mm
|
Clear
|
0.354 in
9.0 mm
|
|||
| Request the lead time here |
0.512 in
13.0 mm
|
1.181 in
30.0 mm
|
Black
|
0.295 in
7.5 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue