Menu Search

Saddle Washers - Nylon

In stock

Saddle Washers are designed for use during the assembly of tubular frame structures. The washer can accommodate round pipes and fixes them in the required position, limiting excessive movement and vibration. The washer is used in the furniture assembly and building construction industries to support the pipe and tube assembly during installation and application and will not damage painted surfaces.

  • Material: Nylon
  • Colour: Black, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
30 results
Product SKUs information
Item Code Price range Availability Colour Washer Shape Maximum Compatible Tube Diameter Outside Diameter View
$0.4998 - $0.526 116 In stock
Natural
Curved Round
60.0 mm
40.0 mm
$1.4709 - $1.5484 1202 In stock
Black
Curved Round
23.0 mm
22.0 mm
$0.0487 - $0.0512 1019 In stock
Natural
Curved Round
14.0 mm
13.0 mm
$0.085 - $0.0895 313 In stock
Black
Curved Round
20.0 mm
19.0 mm
$0.3373 - $0.3551 200 In stock
Black
Curved Round
34.0 mm
32.0 mm
$0.152 - $0.16 208 In stock
Natural
Curved Round
26.0 mm
25.0 mm
$0.2799 - $0.2946 219 In stock
Natural
Curved Round
34.0 mm
32.0 mm
$0.5249 - $0.5526 108 In stock
Natural
Curved Round
60.0 mm
40.0 mm
$0.1953 - $0.2056 211 In stock
Natural
Curved Round
29.0 mm
28.0 mm
$0.2737 - $0.2883 13 In stock
Black
Curved Round
34.0 mm
32.0 mm
$0.1124 - $0.1183 214 In stock
Natural
Curved Round
23.0 mm
22.0 mm
$0.035 - $0.0368 1012 In stock
Black
Curved Round
17.0 mm
16.0 mm
$0.0855 - $0.0901 317 In stock
Natural
Curved Round
20.0 mm
19.0 mm
$0.1833 - $0.2032 2 In stock
Black
Curved Round
26.0 mm
25.0 mm
$0.1469 - $0.1547 212 In stock
Natural
Curved Round
26.0 mm
25.0 mm
$0.1431 - $0.1507 206 In stock
Black
Curved Round
26.0 mm
25.0 mm
$0.0907 - $0.0955 656 In stock
Black
Curved Round
20.0 mm
19.0 mm
$0.5309 - $0.5589 127 In stock
Black
Curved Round
60.0 mm
40.0 mm
$0.0899 - $0.0945 318 In stock
Natural
Curved Round
20.0 mm
19.0 mm
$0.053 - $0.0558 1018 In stock
Natural
Curved Round
14.0 mm
13.0 mm
  • of 2
Natural Nylon Saddle Washer - Overall Height 13.0 mm | 0.512 in; Compatible Tube Diameter Range 50.0 - 60.0 mm | 1.969 - 2.362 in

102055000001

Price Range
$0.526 - $0.4998

Stock Levels
116 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Black Nylon Saddle Washer - Overall Height 9.0 mm | 0.354 in; Compatible Tube Diameter Range 21.0 - 23.0 mm | 0.827 - 0.906 in

102023059901

Price Range
$1.5484 - $1.4709

Stock Levels
1202 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon 6/6 Saddle Washer - Overall Height 5.5 mm | 0.217 in; Compatible Tube Diameter Range 12.0 - 14.0 mm | 0.472 - 0.551 in

102013000001

Price Range
$0.0512 - $0.0487

Stock Levels
1019 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Black Nylon Saddle Washer - Overall Height 8.0 mm | 0.315 in; Compatible Tube Diameter Range 18.0 - 20.0 mm | 0.709 - 0.787 in

102019059901

Price Range
$0.0895 - $0.085

Stock Levels
313 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Black Nylon Saddle Washer - Overall Height 12.0 mm | 0.472 in; Compatible Tube Diameter Range 30.0 - 34.0 mm | 1.181 - 1.339 in

102032059901

Price Range
$0.3551 - $0.3373

Stock Levels
200 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon Saddle Washer - Overall Height 10.0 mm | 0.394 in; Compatible Tube Diameter Range 24.0 - 26.0 mm | 0.945 - 1.024 in

102026000001

Price Range
$0.16 - $0.152

Stock Levels
208 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon Saddle Washer - Overall Height 12.0 mm | 0.472 in; Compatible Tube Diameter Range 30.0 - 34.0 mm | 1.181 - 1.339 in

102032000001

Price Range
$0.2946 - $0.2799

Stock Levels
219 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon Saddle Washer - Overall Height 14.0 mm | 0.551 in; Compatible Tube Diameter Range 50.0 - 60.0 mm | 1.969 - 2.362 in

102057000001

Price Range
$0.5526 - $0.5249

Stock Levels
108 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon Saddle Washer - Overall Height 11.0 mm | 0.433 in; Compatible Tube Diameter Range 27.0 - 29.0 mm | 1.063 - 1.142 in

102028000001

Price Range
$0.2056 - $0.1953

Stock Levels
211 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Black Nylon Saddle Washer - Overall Height 12.0 mm | 0.472 in; Compatible Tube Diameter Range 30.0 - 34.0 mm | 1.181 - 1.339 in

102033059901

Price Range
$0.2883 - $0.2737

Stock Levels
13 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon Saddle Washer - Overall Height 9.0 mm | 0.354 in; Compatible Tube Diameter Range 21.0 - 23.0 mm | 0.827 - 0.906 in

102023000001

Price Range
$0.1183 - $0.1124

Stock Levels
214 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Black Nylon Saddle Washer - Overall Height 6.8 mm | 0.268 in; Compatible Tube Diameter Range 15.0 - 17.0 mm | 0.591 - 0.669 in

102016059901

Price Range
$0.0368 - $0.035

Stock Levels
1012 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon Saddle Washer - Overall Height 8.0 mm | 0.315 in; Compatible Tube Diameter Range 18.0 - 20.0 mm | 0.709 - 0.787 in

102019000001

Price Range
$0.0901 - $0.0855

Stock Levels
317 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Black Nylon Saddle Washer - Overall Height 10.0 mm | 0.394 in; Compatible Tube Diameter Range 24.0 - 26.0 mm | 0.945 - 1.024 in

102026059901

Price Range
$0.2032 - $0.1833

Stock Levels
2 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon Saddle Washer - Overall Height 10.0 mm | 0.394 in; Compatible Tube Diameter Range 24.0 - 26.0 mm | 0.945 - 1.024 in

102025000001

Price Range
$0.1547 - $0.1469

Stock Levels
212 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Black Nylon Saddle Washer - Overall Height 10.0 mm | 0.394 in; Compatible Tube Diameter Range 24.0 - 26.0 mm | 0.945 - 1.024 in

102025059901

Price Range
$0.1507 - $0.1431

Stock Levels
206 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Black Nylon Saddle Washer - Overall Height 8.0 mm | 0.315 in; Compatible Tube Diameter Range 18.0 - 20.0 mm | 0.709 - 0.787 in

102020059901

Price Range
$0.0955 - $0.0907

Stock Levels
656 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Black Nylon Saddle Washer - Overall Height 11.7 mm | 0.461 in; Compatible Tube Diameter Range 50.0 - 60.0 mm | 1.969 - 2.362 in

102057059901

Price Range
$0.5589 - $0.5309

Stock Levels
127 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon Saddle Washer - Overall Height 8.0 mm | 0.315 in; Compatible Tube Diameter Range 18.0 - 20.0 mm | 0.709 - 0.787 in

102020000001

Price Range
$0.0945 - $0.0899

Stock Levels
318 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon Saddle Washer - Overall Height 5.5 mm | 0.217 in; Compatible Tube Diameter Range 12.0 - 14.0 mm | 0.472 - 0.551 in

102014000001

Price Range
$0.0558 - $0.053

Stock Levels
1018 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer