Screw in Magnetic Catches in metal casing are vibration resistant and can withstand a force of 4 kg. They come with counter plate.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Catch Mechanism | Overall Length | Mount Type | Overall Width | Full Material | View | |
|---|---|---|---|---|---|---|---|---|
| $2.7126 - $4.9969 | 21 In stock |
|
2.559 in
65.0 mm
|
|
0.512 in
13.0 mm
|
|
||
| $43.5359 - $80.1977 | Request the lead time here |
|
1.929 in
49.0 mm
|
|
0.63 in
16.0 mm
|
|
||
| $40.7727 - $45.1774 | Request the lead time here |
Catch & Counterplate
|
2.402 in
61.0 mm
|
Screw on
|
0.846 in
21.5 mm
|
|
||
| $34.1582 - $37.8484 | Request the lead time here |
Catch & Counterplate
|
1.969 in
50.0 mm
|
Screw on
|
0.846 in
21.5 mm
|
|
||
| $124.9834 - $138.4858 | Request the lead time here |
Catch
|
1.969 in
50.0 mm
|
Screw on
|
0.555 in
14.1 mm
|
|
||
| $28.2347 - $31.2852 | Request the lead time here |
Catch & Counterplate
|
1.575 in
40.0 mm
|
Screw on
|
0.846 in
21.5 mm
|
|
||
| $70.9667 - $78.6335 | Request the lead time here |
Catch & Counterplate
|
4.134 in
105.0 mm
|
Screw on
|
0.846 in
21.5 mm
|
|
||
| $51.7309 - $57.3195 | Request the lead time here |
Catch
|
1.535 in
39.0 mm
|
Screw on
|
0.276 in
7.0 mm
|
|
||
| $9.2898 - $10.2934 | Request the lead time here |
Catch & Counterplate
|
1.969 in
50.0 mm
|
Screw on
|
0.512 in
13.0 mm
|
|
||
| $54.1221 - $59.9691 | Request the lead time here |
Catch & Counterplate
|
3.15 in
80.0 mm
|
Screw on
|
0.846 in
21.5 mm
|
|
||
| $94.5767 - $104.7942 | Request the lead time here |
Catch
|
1.969 in
50.0 mm
|
Screw on
|
0.555 in
14.1 mm
|
|
||
| $52.5207 - $58.1947 | Request the lead time here |
Catch
|
1.535 in
39.0 mm
|
Screw on
|
0.276 in
7.0 mm
|
|
||
| $15.1501 - $16.7869 | Request the lead time here |
Catch & Counterplate
|
3.15 in
80.0 mm
|
Screw on
|
0.512 in
13.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue