Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Made from Polytetrafluoroethylene (PTFE) these Screw On Glides are screw mounted and come with a Steel washer. These Glider Screw Fixings stop chairs and other product with tubular fixings from sliding around on smooth surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Diameter | View | |
|---|---|---|---|---|
| 499498 | $0.842 - $1.5511 | Request the lead time here |
|
|
| $0.9129 - $1.6816 | 160 In stock |
0.748 in
19.0 mm
|
||
| $0.9866 - $1.0931 | Request the lead time here |
0.875 in
22.2 mm
|
||
| $3.4521 - $6.3591 | Request the lead time here |
2.000 in
50.8 mm
|
||
| $2.3017 - $4.2401 | Request the lead time here |
1.500 in
38.1 mm
|
||
| $1.4869 - $2.7392 | Request the lead time here |
1.188 in
30.2 mm
|
||
| $1.3321 - $2.454 | Request the lead time here |
1.000 in
25.4 mm