Our range of self-adhesive buffers, bumpers and stick-on feet come in felt or polyurethane (PU), and in a variety of shapes and colours to suit your purpose.
The PU bumpers are suitable for application temperatures ranging from 18C up to 65.5C. These stick-on feet will not tarnish, scratch or discolour any surface.
The adhesive felt pads come in brown or white. They can be used on the base of feet or inserts for smooth movement over floor surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Shape | Colour | Material | Quantity Per Pad | Base Height | Overall Size | Base Diameter | View | |
---|---|---|---|---|---|---|---|---|---|---|
$0.3621 - $0.667 | Request the lead time here |
Round
|
Brown
|
Felt
|
|
1.969 in
50.0 mm
|
50.0 mm
50.0 mm
|
1.969 in
50.0 mm
|
||
$0.1034 - $0.1145 | Request the lead time here |
Rectangular
|
Brown
|
Felt
|
|
1.181 in
30.0 mm
|
20.0 mm
20.0 mm
|
0.787 in
20.0 mm
|
||
$0.1799 - $0.3316 | Request the lead time here |
Rectangular
|
Brown
|
Felt
|
|
1.969 in
50.0 mm
|
25.0 mm
25.0 mm
|
0.984 in
25.0 mm
|
||
$0.2386 - $0.2644 | Request the lead time here |
Round
|
White
|
Felt
|
|
1.575 in
40.0 mm
|
40.0 mm
40.0 mm
|
1.575 in
40.0 mm
|
||
$0.1034 - $0.1145 | Request the lead time here |
Rectangular
|
White
|
Felt
|
|
0.787 in
20.0 mm
|
30.0 mm
30.0 mm
|
1.181 in
30.0 mm
|
||
$0.0635 - $0.117 | Request the lead time here |
Square
|
White
|
Felt
|
|
0.787 in
20.0 mm
|
20.0 mm
20.0 mm
|
0.787 in
20.0 mm
|
||
$0.2929 - $0.5397 | Request the lead time here |
Square
|
Brown
|
Felt
|
|
1.772 in
45.0 mm
|
45.0 mm
45.0 mm
|
1.772 in
45.0 mm
|
||
$0.0438 - $0.0807 | Request the lead time here |
Round
|
White
|
Felt
|
|
0.551 in
14.0 mm
|
14.0 mm
14.0 mm
|
0.551 in
14.0 mm
|
||
$0.2845 - $0.5243 | Request the lead time here |
Round
|
White
|
Felt
|
|
1.772 in
45.0 mm
|
45.0 mm
45.0 mm
|
1.772 in
45.0 mm
|
||
$0.0961 - $0.1065 | Request the lead time here |
Round
|
White
|
Felt
|
|
1.024 in
26.0 mm
|
26.0 mm
26.0 mm
|
1.024 in
26.0 mm
|
||
$0.0768 - $0.1415 | Request the lead time here |
Round
|
Brown
|
Felt
|
|
0.866 in
22.0 mm
|
22.0 mm
22.0 mm
|
0.866 in
22.0 mm
|
||
$0.5509 - $1.0149 | Request the lead time here |
Round
|
White
|
Felt
|
|
2.756 in
70.0 mm
|
70.0 mm
70.0 mm
|
2.756 in
70.0 mm
|
||
$0.2649 - $0.488 | Request the lead time here |
Square
|
Clear
|
PU
|
200
|
0.224 in
5.7 mm
|
12.7 mm
12.7 mm
|
0.5 in
12.7 mm
|
||
$0.1558 - $0.2869 | Request the lead time here |
Flat
|
Black
|
PU
|
200
|
0.138 in
3.5 mm
|
12.7 mm
12.7 mm
|
0.5 in
12.7 mm
|
||
$0.0848 - $0.094 | Request the lead time here |
Domed
|
Clear
|
PU
|
392
|
0.087 in
2.2 mm
|
8.0 mm
8.0 mm
|
0.315 in
8.0 mm
|
||
$0.1558 - $0.2869 | Request the lead time here |
Flat
|
White
|
PU
|
200
|
0.138 in
3.5 mm
|
12.7 mm
12.7 mm
|
0.5 in
12.7 mm
|
||
$0.2951 - $0.327 | Request the lead time here |
Flat
|
Clear
|
PU
|
98
|
0.075 in
1.9 mm
|
19.0 mm
19.0 mm
|
0.748 in
19.0 mm
|
||
$0.2951 - $0.327 | Request the lead time here |
Flat
|
Black
|
PU
|
98
|
0.075 in
1.9 mm
|
19.0 mm
19.0 mm
|
0.748 in
19.0 mm
|
||
$0.3229 - $0.3577 | Request the lead time here |
Square
|
Black
|
PU
|
78
|
0.295 in
7.5 mm
|
20.5 mm
20.5 mm
|
0.807 in
20.5 mm
|
||
$0.1389 - $0.2559 | Request the lead time here |
Square
|
Black
|
PU
|
200
|
0.122 in
3.1 mm
|
12.7 mm
12.7 mm
|
0.5 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue