Menu Search

Shaft Collar One Piece Solid

In production

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
28 results
Product SKUs information
Item Code Price range Availability Collar Height Screw Size Bore Diameter Outside Diameter View
$61.961 - $68.6548 Request the lead time here
20.0 mm
M10 x 20
70.0 mm
100.0 mm
$84.3547 - $93.4678 Request the lead time here
22.0 mm
M12 x 20
80.0 mm
110.0 mm
$17.6309 - $19.5357 Request the lead time here
16.0 mm
M8 x 12
36.0 mm
56.0 mm
$1.8717 - $2.074 Request the lead time here
8.0 mm
M3 x 4
6.0 mm
12.0 mm
$2.0214 - $2.2399 Request the lead time here
8.0 mm
M4 x 6
8.0 mm
16.0 mm
$3.0574 - $3.3877 Request the lead time here
12.0 mm
M6 x 8
12.0 mm
22.0 mm
$13.7586 - $15.245 Request the lead time here
16.0 mm
M8 x 12
32.0 mm
50.0 mm
$9.9863 - $11.0652 Request the lead time here
16.0 mm
M8 x 10
30.0 mm
45.0 mm
  • of 2
Shaft Collar - Full-Set ; Bore Diameter 70.0 mm | 2.756 in ; Outside Diameter 100.0 mm | 3.937 in

1337574

Price Range
$68.6548 - $61.961

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    70.0 mm
  • Outside Diameter
    100.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    20.0 mm
Shaft Collar - Full-Set ; Bore Diameter 80.0 mm | 3.15 in ; Outside Diameter 110.0 mm | 4.331 in

1337575

Price Range
$93.4678 - $84.3547

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    80.0 mm
  • Outside Diameter
    110.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    22.0 mm
Shaft Collar - Full-Set ; Bore Diameter 36.0 mm | 1.417 in ; Outside Diameter 56.0 mm | 2.205 in

1337566

Price Range
$19.5357 - $17.6309

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    36.0 mm
  • Outside Diameter
    56.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    16.0 mm
Shaft Collar - Full-Set ; Bore Diameter 6.0 mm | 0.236 in ; Outside Diameter 12.0 mm | 0.472 in

1337548

Price Range
$2.074 - $1.8717

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    6.0 mm
  • Outside Diameter
    12.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    8.0 mm
Shaft Collar - Full-Set ; Bore Diameter 8.0 mm | 0.315 in ; Outside Diameter 16.0 mm | 0.63 in

1337549

Price Range
$2.2399 - $2.0214

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    8.0 mm
  • Outside Diameter
    16.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    8.0 mm
Shaft Collar - Full-Set ; Bore Diameter 12.0 mm | 0.472 in ; Outside Diameter 22.0 mm | 0.866 in

1337551

Price Range
$3.3877 - $3.0574

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    12.0 mm
  • Outside Diameter
    22.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    12.0 mm
Shaft Collar - Full-Set ; Bore Diameter 32.0 mm | 1.26 in ; Outside Diameter 50.0 mm | 1.969 in

1337563

Price Range
$15.245 - $13.7586

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    32.0 mm
  • Outside Diameter
    50.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    16.0 mm
Shaft Collar - Full-Set ; Bore Diameter 30.0 mm | 1.181 in ; Outside Diameter 45.0 mm | 1.772 in

1337562

Price Range
$11.0652 - $9.9863

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    30.0 mm
  • Outside Diameter
    45.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    16.0 mm