Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Sheet Edge Inserts provide strong threads for metal sheets that are too thin to be tapped. They are fastened to the edges of thin sheets and are a good alternative to self-clinching inserts.
To Install;
1. Install insert notch into the side of the panel opening
2. Rotate spring leg of insert toward the panel. This compresses the spring leg, allowing it to pass through the notch in the panel
3. Leg will snap back to its normal position, securing the insert into the panel.
Please Note: The internal thread requires a screwdriver for installation.
The insert can be removed after installation, by simply pinching the spring legs together and rotating.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Material | Mounting Hole Diameter | Maximum Panel Thickness | View | |
|---|---|---|---|---|---|---|---|
| $0.268 - $0.282 | 10 In stock |
#6-32
|
Nylon 6/6
|
0.312 in
7.9 mm
|
0.095 in
2.41 mm
|
||
| $0.5915 - $0.6553 | 12 In stock |
M3
|
Nylon 6/6
|
0.312 in
7.9 mm
|
0.091 in
2.3 mm
|
||
| $0.0499 - $0.0553 | Request the lead time here |
M4
|
Nylon 6/6
|
0.312 in
7.9 mm
|
0.091 in
2.3 mm
|
||
| $0.6021 - $0.6672 | Request the lead time here |
M6
|
Nylon 6/6
|
0.350 in
8.9 mm
|
0.095 in
2.41 mm
|
||
| $0.6239 - $0.6914 | 15 In stock |
M5
|
Nylon 6/6
|
0.350 in
8.9 mm
|
0.095 in
2.41 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue