A secure and rotational side hinge that has a screw mount design. Side Hinges are suitable for a range of medium and heavy duty applications - making them highly versatile.
These hinges include rotational angles of 180 and 270 degrees. The range includes resistance hinges for medium and heavy door panels. They also offer high security and are assembled using the special screws provided. Other hinges featured in this range provider a low-cost security alternative.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Finish | Material | Overall Thickness | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|
| $11.0132 - $20.2874 | Request the lead time here |
1.969 in
50.0 mm
|
|
Die Cast Zinc Alloy
|
0.748 in
19.0 mm
|
0.748 in
19.0 mm
|
||
| $11.831 - $13.1091 | Request the lead time here |
2.362 in
60.0 mm
|
|
Chrome Plated Brass
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
||
| $10.8205 - $11.9895 | Request the lead time here |
1.535 in
39.0 mm
|
Mirror
|
Stainless Steel
|
0.709 in
18.0 mm
|
0.472 in
12.0 mm
|
||
| $6.3191 - $7.0018 | Request the lead time here |
2.362 in
60.0 mm
|
Bright Chrome
|
Zinc Alloy
|
0.413 in
10.5 mm
|
0.913 in
23.2 mm
|
||
| $6.1776 - $6.845 | Request the lead time here |
2.362 in
60.0 mm
|
Bright Chrome
|
Zinc Alloy
|
0.413 in
10.5 mm
|
0.913 in
23.2 mm
|
||
| $3.486 - $3.8626 | Request the lead time here |
3.74 in
95.0 mm
|
Stainless Steel
|
Zinc Alloy
|
0.524 in
13.3 mm
|
0.354 in
9.0 mm
|
||
| $9.2181 - $10.214 | Request the lead time here |
3.228 in
82.0 mm
|
No Finish
|
Stainless Steel
|
0.63 in
16.0 mm
|
0.52 in
13.2 mm
|
||
| $6.1207 - $6.7819 | Request the lead time here |
3.622 in
92.0 mm
|
Chrome Plated
|
Zinc Alloy
|
0.945 in
24.0 mm
|
0.551 in
14.0 mm
|
||
| $14.3119 - $15.858 | Request the lead time here |
3.15 in
80.0 mm
|
Chrome Plated
|
Brass
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
||
| $13.4511 - $14.9043 | Request the lead time here |
1.929 in
49.0 mm
|
Mirror
|
Stainless Steel
|
0.945 in
24.0 mm
|
0.945 in
24.0 mm
|
||
| $4.9448 - $5.479 | Request the lead time here |
3.012 in
76.5 mm
|
No Finish
|
Stainless Steel
|
|
0.63 in
16.0 mm
|
||
| $5.014 - $5.5557 | Request the lead time here |
2.756 in
70.0 mm
|
Chrome Plated
|
Zinc Alloy
|
0.945 in
24.0 mm
|
0.551 in
14.0 mm
|
||
| $15.6032 - $28.7428 | Request the lead time here |
2.598 in
66.0 mm
|
Powder Coating
|
Die Cast Zinc Alloy
|
|
|
||
| $5.915 - $6.554 | Request the lead time here |
1.654 in
42.0 mm
|
Bright Chrome
|
Zinc Alloy
|
1.102 in
28.0 mm
|
1.102 in
28.0 mm
|
||
| $11.5795 - $12.8305 | Request the lead time here |
3.15 in
80.0 mm
|
No Finish
|
Stainless Steel
|
0.571 in
14.5 mm
|
0.472 in
12.0 mm
|
||
| $3.2117 - $3.5587 | Request the lead time here |
2.165 in
55.0 mm
|
Stainless Steel
|
Zinc Alloy
|
0.531 in
13.5 mm
|
0.354 in
9.0 mm
|
||
| $7.6211 - $8.4445 | Request the lead time here |
1.248 in
31.7 mm
|
Bright Chrome
|
Zinc Alloy
|
0.772 in
19.6 mm
|
1.181 in
30.0 mm
|
||
| $11.4679 - $12.7068 | Request the lead time here |
1.929 in
49.0 mm
|
Mirror
|
Stainless Steel
|
0.709 in
18.0 mm
|
0.63 in
16.0 mm
|
||
| $13.9638 - $25.723 | Request the lead time here |
2.598 in
66.0 mm
|
Powder Coating
|
Die Cast Zinc Alloy
|
|
|
||
| $13.9982 - $15.5105 | Request the lead time here |
3.189 in
81.0 mm
|
Chrome
|
Brass
|
0.827 in
21.0 mm
|
0.472 in
12.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue