Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A secure and rotational side hinge that has a screw mount design. Side Hinges are suitable for a range of medium and heavy duty applications - making them highly versatile.
These hinges include rotational angles of 180 and 270 degrees. The range includes resistance hinges for medium and heavy door panels. They also offer high security and are assembled using the special screws provided. Other hinges featured in this range provider a low-cost security alternative.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Finish | Material | Overall Thickness | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|
| $11.0132 - $20.2874 | Request the lead time here |
1.969 in
50.0 mm
|
|
Die Cast Zinc Alloy
|
0.748 in
19.0 mm
|
0.748 in
19.0 mm
|
||
| $11.831 - $13.1091 | Request the lead time here |
2.362 in
60.0 mm
|
|
Chrome Plated Brass
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
||
| $2.897 - $3.21 | Request the lead time here |
2.224 in
56.5 mm
|
Zinc Plated
|
Steel
|
0.906 in
23.0 mm
|
1.583 in
40.2 mm
|
||
| $2.2329 - $2.4741 | Request the lead time here |
2.362 in
60.0 mm
|
Bright Chrome
|
Zinc Alloy
|
0.433 in
11.0 mm
|
0.394 in
10.0 mm
|
||
| $5.3908 - $5.9732 | Request the lead time here |
3.563 in
90.5 mm
|
Powder Coating
|
Zinc Alloy
|
1.142 in
29.0 mm
|
1.142 in
29.0 mm
|
||
| $2.4672 - $2.7338 | Request the lead time here |
1.299 in
33.0 mm
|
Powder Coating
|
Zinc Alloy
|
0.665 in
16.9 mm
|
1.323 in
33.6 mm
|
||
| $2.2667 - $2.5116 | Request the lead time here |
2.48 in
63.0 mm
|
Powder Coating
|
Zinc Alloy
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
||
| $3.987 - $4.4177 | Request the lead time here |
3.15 in
80.0 mm
|
Bright Chrome
|
Zinc Alloy
|
0.571 in
14.5 mm
|
0.472 in
12.0 mm
|
||
| $5.4566 - $6.0461 | Request the lead time here |
3.15 in
80.0 mm
|
Bright Chrome
|
Zinc Alloy
|
0.709 in
18.0 mm
|
0.472 in
12.0 mm
|
||
| $1.9229 - $2.1306 | Request the lead time here |
1.102 in
28.0 mm
|
Zinc Plated
|
Steel
|
0.512 in
13.0 mm
|
0.906 in
23.0 mm
|
||
| $8.4391 - $9.3509 | Request the lead time here |
2.362 in
60.0 mm
|
Bright Chrome
|
Zinc Alloy
|
1.398 in
35.5 mm
|
1.142 in
29.0 mm
|
||
| $8.3122 - $9.2102 | Request the lead time here |
2.165 in
55.0 mm
|
Bright Chrome
|
Zinc Alloy
|
1.102 in
28.0 mm
|
0.787 in
20.0 mm
|
||
| $2.2902 - $2.5376 | Request the lead time here |
3.15 in
80.0 mm
|
Powder Coating
|
Zinc Alloy
|
0.374 in
9.5 mm
|
0.472 in
12.0 mm
|
||
| $7.0486 - $7.8101 | Request the lead time here |
2.362 in
60.0 mm
|
Bright Chrome
|
Zinc Alloy
|
1.398 in
35.5 mm
|
1.142 in
29.0 mm
|
||
| $2.5357 - $2.8096 | Request the lead time here |
2.413 in
61.3 mm
|
Bright Chrome
|
Zinc Alloy
|
0.406 in
10.3 mm
|
0.512 in
13.0 mm
|
||
| $2.8709 - $3.1811 | Request the lead time here |
2.559 in
65.0 mm
|
Bright Chrome
|
Zinc Alloy
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
||
| $1.2387 - $1.3726 | Request the lead time here |
1.654 in
42.0 mm
|
Matt
|
Zinc Alloy
|
|
0.417 in
10.6 mm
|
||
| $6.0553 - $6.7094 | Request the lead time here |
2.362 in
60.0 mm
|
Bright Chrome
|
Zinc Alloy
|
0.886 in
22.5 mm
|
1.398 in
35.5 mm
|
||
| $4.896 - $5.425 | Request the lead time here |
2.48 in
63.0 mm
|
No Finish
|
Zinc Alloy
|
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
||
| $5.2035 - $5.7656 | Request the lead time here |
3.504 in
89.0 mm
|
Bright Chrome
|
Zinc Alloy
|
0.571 in
14.5 mm
|
0.551 in
14.0 mm