Menu Search

Side Mount Hinges

In production

A secure and rotational side hinge that has a screw mount design. Side Hinges are suitable for a range of medium and heavy duty applications - making them highly versatile.

These hinges include rotational angles of 180 and 270 degrees. The range includes resistance hinges for medium and heavy door panels. They also offer high security and are assembled using the special screws provided. Other hinges featured in this range provider a low-cost security alternative.

  • Materials: Brass, Die Cast Zinc Allow, Steel and Stainless Steel
  • Finish Options: Bright Chrome, Chrome Plated, Mirror, Matt, Powder Coating, Stainless Steel and Zinc Plated
  • Colours: Black, Clear, Grey, Natural and Silver

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
44 results
Product SKUs information
Item Code Price range Availability Overall Length Finish Material Overall Thickness Overall Width View
$11.0132 - $20.2874 Request the lead time here
50.0 mm
Die Cast Zinc Alloy
19.0 mm
19.0 mm
$11.831 - $13.1091 Request the lead time here
60.0 mm
Chrome Plated Brass
20.0 mm
20.0 mm
$13.9638 - $25.723 Request the lead time here
66.0 mm
Powder Coating
Die Cast Zinc Alloy
$15.6032 - $28.7428 Request the lead time here
66.0 mm
Powder Coating
Die Cast Zinc Alloy
$3.8279 - $4.2414 Request the lead time here
80.0 mm
Bright Chrome
Zinc Alloy
14.5 mm
$4.896 - $5.425 Request the lead time here
63.0 mm
No Finish
Zinc Alloy
16.0 mm
16.0 mm
$5.2035 - $5.7656 Request the lead time here
89.0 mm
Bright Chrome
Zinc Alloy
14.5 mm
14.0 mm
$3.1484 - $3.4885 Request the lead time here
45.0 mm
No Finish
Zinc Alloy
14.0 mm
14.0 mm
$7.0486 - $7.8101 Request the lead time here
60.0 mm
Bright Chrome
Zinc Alloy
35.5 mm
29.0 mm
$2.5357 - $2.8096 Request the lead time here
61.3 mm
Bright Chrome
Zinc Alloy
10.3 mm
13.0 mm
$1.9229 - $2.1306 Request the lead time here
28.0 mm
Zinc Plated
Steel
13.0 mm
23.0 mm
$8.4391 - $9.3509 Request the lead time here
60.0 mm
Bright Chrome
Zinc Alloy
35.5 mm
29.0 mm
$8.3122 - $9.2102 Request the lead time here
55.0 mm
Bright Chrome
Zinc Alloy
28.0 mm
20.0 mm
$2.7345 - $3.0299 Request the lead time here
65.0 mm
Powder Coating
Zinc Alloy
15.0 mm
29.0 mm
$6.0553 - $6.7094 Request the lead time here
60.0 mm
Bright Chrome
Zinc Alloy
22.5 mm
35.5 mm
$2.3546 - $2.609 Request the lead time here
64.5 mm
Powder Coated Zinc
17.5 mm
17.5 mm
$2.2329 - $2.4741 Request the lead time here
60.0 mm
Bright Chrome
Zinc Alloy
11.0 mm
10.0 mm
$2.2902 - $2.5376 Request the lead time here
80.0 mm
Powder Coating
Zinc Alloy
9.5 mm
12.0 mm
$2.8709 - $3.1811 Request the lead time here
65.0 mm
Bright Chrome
Zinc Alloy
12.0 mm
10.0 mm
$3.987 - $4.4177 Request the lead time here
80.0 mm
Bright Chrome
Zinc Alloy
14.5 mm
12.0 mm
  • of 3
- Maximum Rotation - 180 ° ; Overall Width - 19.0 mm | 0.748 in ; Die Cast Zinc Alloy ;

693121E

Price Range
$20.2874 - $11.0132

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    17.5 mm
  • Overall Length
    50.0 mm
  • Overall Thickness
    19.0 mm
  • Overall Width
    19.0 mm
  • Full Material
    Die Cast Zinc Alloy
Side Hinge - Overall Width - 20.0 mm | 0.787 in; Overall Length - 60.0 mm | 2.362 in; Chrome Plated Brass

29331E

Price Range
$13.1091 - $11.831

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    20.0 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    20.0 mm
  • Overall Width
    20.0 mm
  • Full Material
    Brass
Side Hinge - ; Overall Length - 66.0 mm | 2.598 in; Die Cast Zinc Alloy

5931219E

Price Range
$25.723 - $13.9638

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    66.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Pin Material
    Stainless Steel
  • Colour
    Black
  • Finish
    Powder Coating
- Overall Length : 66.0 mm | 2.598 in ; Black

5931225E

Price Range
$28.7428 - $15.6032

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    66.0 mm
  • Full Material
    Stainless Steel
  • Pin Material
    Stainless Steel
  • Colour
    Black
  • Finish
    Powder Coating
Side Hinge - Overall Width - 14.5 mm | 0.571 in Overall Length : 80.0 mm | 3.15 in; Zinc Alloy; Natural

20035549

Price Range
$4.2414 - $3.8279

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    80.0 mm
  • Overall Width
    14.5 mm
  • Number of Mounting Holes
    4
  • Mounting Method
    Screw
  • Mount Style
    Screw On
Side Hinge - Leaf Thickness : 13.0 mm | 0.512 in Overall Length : 63.0 mm | 2.48 in Overall Thickness : 16.0 mm | 0.63 in; Natural

20035693

Price Range
$5.425 - $4.896

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    13.0 mm
  • Overall Length
    63.0 mm
  • Overall Thickness
    16.0 mm
  • Overall Width
    16.0 mm
  • Number of Mounting Holes
    3
Side Detachable Exposed Hinge - Leaf Thickness : 10.5 mm | 0.413 in Overall Length : 89.0 mm | 3.504 in Overall Thickness : 14.5 mm | 0.571 in; Natural

20035556

Price Range
$5.7656 - $5.2035

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    10.5 mm
  • Overall Length
    89.0 mm
  • Overall Thickness
    14.5 mm
  • Overall Width
    14.0 mm
  • Number of Mounting Holes
    4
Side Hinge - Leaf Thickness : 11.8 mm | 0.465 in Overall Length : 45.0 mm | 1.772 in Overall Thickness : 14.0 mm | 0.551 in; Natural

20035716

Price Range
$3.4885 - $3.1484

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    11.8 mm
  • Overall Length
    45.0 mm
  • Overall Thickness
    14.0 mm
  • Overall Width
    14.0 mm
  • Number of Mounting Holes
    3
Side Hinge - Leaf Thickness : 18.0 mm | 0.709 in Overall Length : 60.0 mm | 2.362 in Overall Thickness : 35.5 mm | 1.398 in; Natural

20035747

Price Range
$7.8101 - $7.0486

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    18.0 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    35.5 mm
  • Overall Width
    29.0 mm
  • Number of Mounting Holes
    4
Side Detachable Exposed Hinge - Leaf Thickness : 7.1 mm | 0.28 in Overall Length : 61.3 mm | 2.413 in Overall Thickness : 10.3 mm | 0.406 in; Natural

20035617

Price Range
$2.8096 - $2.5357

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    7.1 mm
  • Overall Length
    61.3 mm
  • Overall Thickness
    10.3 mm
  • Overall Width
    13.0 mm
  • Number of Mounting Holes
    4
Side Detachable Exposed Hinge - Leaf Thickness : 13.0 mm | 0.512 in Overall Length : 28.0 mm | 1.102 in Overall Thickness : 13.0 mm | 0.512 in; Silver

20035631

Price Range
$2.1306 - $1.9229

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    13.0 mm
  • Overall Length
    28.0 mm
  • Overall Thickness
    13.0 mm
  • Overall Width
    23.0 mm
  • Number of Mounting Holes
    2
Side Hinge - Leaf Thickness : 19.8 mm | 0.78 in Overall Length : 60.0 mm | 2.362 in Overall Thickness : 35.5 mm | 1.398 in; Natural

20035730

Price Range
$9.3509 - $8.4391

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    19.8 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    35.5 mm
  • Overall Width
    29.0 mm
  • Number of Mounting Holes
    4
Side Hinge - Leaf Thickness : 14.5 mm | 0.571 in Overall Length : 55.0 mm | 2.165 in Overall Thickness : 28.0 mm | 1.102 in; Natural

20035679

Price Range
$9.2102 - $8.3122

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    14.5 mm
  • Overall Length
    55.0 mm
  • Overall Thickness
    28.0 mm
  • Overall Width
    20.0 mm
  • Number of Mounting Holes
    2
Side Detachable Exposed Hinge - Leaf Thickness : 6.0 mm | 0.236 in Overall Length : 65.0 mm | 2.559 in Overall Thickness : 15.0 mm | 0.591 in; Black

20035518

Price Range
$3.0299 - $2.7345

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    65.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    29.0 mm
  • Number of Mounting Holes
    6
Side Hinge - Leaf Thickness : 14.2 mm | 0.559 in Overall Length : 60.0 mm | 2.362 in Overall Thickness : 22.5 mm | 0.886 in; Natural

20035754

Price Range
$6.7094 - $6.0553

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    14.2 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    22.5 mm
  • Overall Width
    35.5 mm
  • Number of Mounting Holes
    2
- Leaf Thickness : 15.0 mm | 0.591 in Overall Length : 64.5 mm | 2.539 in Overall Thickness : 17.5 mm | 0.689 in; Black

20035501

Price Range
$2.609 - $2.3546

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    15.0 mm
  • Overall Length
    64.5 mm
  • Overall Thickness
    17.5 mm
  • Overall Width
    17.5 mm
  • Full Material
    Die Cast Zinc Alloy
Side Detachable Exposed Hinge - Leaf Thickness : 7.0 mm | 0.276 in Overall Length : 60.0 mm | 2.362 in Overall Thickness : 11.0 mm | 0.433 in; Natural

20035525

Price Range
$2.4741 - $2.2329

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    7.0 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    11.0 mm
  • Overall Width
    10.0 mm
  • Number of Mounting Holes
    2
Side Detachable Exposed Hinge - Leaf Thickness : 9.5 mm | 0.374 in Overall Length : 80.0 mm | 3.15 in Overall Thickness : 9.5 mm | 0.374 in; Black

20035495

Price Range
$2.5376 - $2.2902

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    9.5 mm
  • Overall Length
    80.0 mm
  • Overall Thickness
    9.5 mm
  • Overall Width
    12.0 mm
  • Number of Mounting Holes
    4
Side Detachable Exposed Hinge - Leaf Thickness : 7.0 mm | 0.276 in Overall Length : 65.0 mm | 2.559 in Overall Thickness : 12.0 mm | 0.472 in; Natural

20035532

Price Range
$3.1811 - $2.8709

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    7.0 mm
  • Overall Length
    65.0 mm
  • Overall Thickness
    12.0 mm
  • Overall Width
    10.0 mm
  • Number of Mounting Holes
    4
Side Detachable Exposed Hinge - Leaf Thickness : 10.0 mm | 0.394 in Overall Length : 80.0 mm | 3.15 in Overall Thickness : 14.5 mm | 0.571 in; Natural

20035563

Price Range
$4.4177 - $3.987

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    10.0 mm
  • Overall Length
    80.0 mm
  • Overall Thickness
    14.5 mm
  • Overall Width
    12.0 mm
  • Number of Mounting Holes
    4