Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A secure and rotational side hinge that has a screw mount design. Side Hinges are suitable for a range of medium and heavy duty applications - making them highly versatile.
These hinges include rotational angles of 180 and 270 degrees. The range includes resistance hinges for medium and heavy door panels. They also offer high security and are assembled using the special screws provided. Other hinges featured in this range provider a low-cost security alternative.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Finish | Material | Overall Thickness | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|
| $3.486 - $3.8626 | Request the lead time here |
3.74 in
95.0 mm
|
Stainless Steel
|
Zinc Alloy
|
0.524 in
13.3 mm
|
0.354 in
9.0 mm
|
||
| $5.915 - $6.554 | Request the lead time here |
1.654 in
42.0 mm
|
Bright Chrome
|
Zinc Alloy
|
1.102 in
28.0 mm
|
1.102 in
28.0 mm
|
||
| $13.9982 - $15.5105 | Request the lead time here |
3.189 in
81.0 mm
|
Chrome
|
Brass
|
0.827 in
21.0 mm
|
0.472 in
12.0 mm
|
||
| Request the lead time here |
3.189 in
81.0 mm
|
Chrome
|
Brass
|
0.63 in
16.0 mm
|
0.472 in
12.0 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue