Sliding Clamps are used to quickly place, lock, release, and adjust sliding bars in applications. It is made up of two interlocking parts that give a firm hold on the equipment while also allowing for simple adjustment and alignment. A bolt or a latch mechanism can be used to open and shut the sliding clamps.
Sliding Clamps for slotted holes when used with a scale plate, the reading line on the sliding clamp enables quick, easy and accurate alignment. It is fixedly placed in an assembly for further stability. They are only suitable for straight linear movement of a sliding bar (not supplied) and cannot withstand any other applied stresses.
These are widely used in a wide range of industrial applications, including automotive, construction, and medical devices. They are resistant to temperatures of up to 90C.
Material: Zinc Series Code: SR33970
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Slot depth min | Handle Material | h1 | Handle Colour | View | |
|---|---|---|---|---|---|---|---|
| $192.7944 - $213.6227 | Request the lead time here |
3.0
|
Plastic
|
|
Black
|
||
| $192.7944 - $213.6227 | Request the lead time here |
3.0
|
Plastic
|
|
Orange
|
||
| $192.7944 - $213.6227 | Request the lead time here |
6.0
|
Plastic
|
|
Black
|
||
| $215.4627 - $238.7398 | Request the lead time here |
6.0
|
Stainless Steel
|
|
Black
|
||
| $192.7944 - $213.6227 | Request the lead time here |
6.0
|
Plastic
|
|
Orange
|
||
| $215.4627 - $238.7398 | Request the lead time here |
3.0
|
Stainless Steel
|
|
Black
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue