Sliding Clamps for solid round bars are used to quickly place, lock, release, and adjust solid round bars in applications. It is mounted for a better stability, in a fixed position in the assembly.
Sliding Clamps can be for slotted holes for a solid sliding or for solid round bar. It pulls the spindle by the inner spring with 70N force to prevent chattering of the spindle. They are only suitable for straight linear movement of a solid round bar (not supplied) and cannot withstand any other applied stresses.
These are widely used in a wide range of industrial applications, including automotive, aerospace, and medical devices. It has teeth inside and it engages at every 7.2 (=360/ 50).Sliding Clamps for solid round bars are used to quickly place, lock, release, and adjust solid round bars in applications.
Material: Polyamide Series Code: SR33980
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | w2 | d1 | W3 | h1 | W1 | d2 | h2 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $190.7955 - $211.4077 | Request the lead time here |
36.0
|
8.0
|
14.0
|
|
|
M4
|
23.5
|
||
| $202.4304 - $224.2996 | Request the lead time here |
51.0
|
15.0
|
12.5
|
|
|
M5
|
17.0
|
||
| $190.7955 - $211.4077 | Request the lead time here |
36.0
|
14.0
|
14.0
|
|
|
M4
|
23.5
|
||
| $202.4304 - $224.2996 | Request the lead time here |
51.0
|
12.0
|
12.5
|
|
|
M5
|
17.0
|
||
| $190.7955 - $211.4077 | Request the lead time here |
36.0
|
14.0
|
14.0
|
|
|
M4
|
23.5
|
||
| $190.7955 - $211.4077 | Request the lead time here |
36.0
|
8.0
|
14.0
|
|
|
M4
|
23.5
|
||
| $190.7955 - $211.4077 | Request the lead time here |
36.0
|
8.0
|
14.0
|
|
|
M4
|
23.5
|
||
| $202.4304 - $224.2996 | Request the lead time here |
51.0
|
12.0
|
12.5
|
|
|
M5
|
17.0
|
||
| $202.4304 - $224.2996 | Request the lead time here |
51.0
|
20.0
|
12.5
|
|
|
M5
|
17.0
|
||
| $202.4304 - $224.2996 | Request the lead time here |
51.0
|
16.0
|
12.5
|
|
|
M5
|
17.0
|
||
| $190.7955 - $211.4077 | Request the lead time here |
36.0
|
10.0
|
14.0
|
|
|
M4
|
23.5
|
||
| $190.7955 - $211.4077 | Request the lead time here |
36.0
|
12.0
|
14.0
|
|
|
M4
|
23.5
|
||
| $202.4304 - $224.2996 | Request the lead time here |
51.0
|
20.0
|
12.5
|
|
|
M5
|
17.0
|
||
| $202.4304 - $224.2996 | Request the lead time here |
51.0
|
15.0
|
12.5
|
|
|
M5
|
17.0
|
||
| $190.7955 - $211.4077 | Request the lead time here |
36.0
|
12.0
|
14.0
|
|
|
M4
|
23.5
|
||
| $202.4304 - $224.2996 | Request the lead time here |
51.0
|
16.0
|
12.5
|
|
|
M5
|
17.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue