Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Snap Latch Rivets comprise of a Plunger made from Nylon 6 and a Grommet made from Polycarbonate (PC). Together they form a Snap Latch assembly for the joining and securing of panels.
To install; simply push the grommet into the removable panel and then the desired plunger into the grommet. When the panel and plunger are pushed into the fixed panel, it locks them together. Pull on the plunger to easily remove the non-fixed panel.
These handy panel fasteners are ideal for applications that require regular maintenance work. They are offered in easy-grip or mini-grip designs to suit an array of panel hole and thickness ranges.
Snap Latch Rivets are ideal for applications, such as; electrical equipment, metal enclosures, telecommunications equipment, appliances, and more.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Fixed Panel Hole Diameter | Maximum Fixed Panel Hole Diameter | Colour | Material | Minimum Compatible Panel Thickness | Maximum Compatible Panel Thickness | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $0.2534 - $0.2667 | Request the lead time here |
0.319 in
8.1 mm
|
0.323 in
8.2 mm
|
Black
|
|
|
|
Easy Grip Plunger
|
||
| $0.1936 - $0.2038 | 10 In stock |
0.25 in
6.35 mm
|
0.256 in
6.5 mm
|
Black
|
|
|
0.146 in
3.7 mm
|
Grommet
|
||
| $0.2494 - $0.2625 | Request the lead time here |
0.315 in
8.0 mm
|
0.323 in
8.2 mm
|
Black
|
|
|
0.205 in
5.2 mm
|
Grommet
|
||
| $0.1729 - $0.3184 | Request the lead time here |
0.319 in
8.1 mm
|
0.323 in
8.2 mm
|
White
|
|
|
|
Mini Grip Plunger
|
||
| $0.1891 - $0.1988 | Request the lead time here |
0.185 in
4.7 mm
|
0.189 in
4.8 mm
|
Black
|
|
|
|
Mini Grip Plunger
|
||
| $0.2534 - $0.2667 | Request the lead time here |
0.319 in
8.1 mm
|
0.323 in
8.2 mm
|
White
|
|
|
|
Easy Grip Plunger
|
||
| $0.187 - $0.1969 | Request the lead time here |
0.185 in
4.7 mm
|
0.189 in
4.8 mm
|
White
|
|
|
0.157 in
4.0 mm
|
Grommet
|
||
| $0.3085 - $0.3248 | Request the lead time here |
0.252 in
6.4 mm
|
0.256 in
6.5 mm
|
White
|
|
|
|
Mini Grip Plunger
|
||
| SLG-1L-B | $0.2603 - $0.274 | 13 In stock |
0.315 in
8.0 mm
|
0.323 in
8.2 mm
|
Black
|
Nylon 6;PC
|
|
0.165 in
4.2 mm
|
Grommet
|
|
| $0.2494 - $0.2625 | Request the lead time here |
0.25 in
6.35 mm
|
0.256 in
6.5 mm
|
Black
|
|
|
0.205 in
5.2 mm
|
Grommet
|
||
| $0.2245 - $0.2362 | Request the lead time here |
0.185 in
4.7 mm
|
0.189 in
4.8 mm
|
White
|
|
|
|
Mini Grip Plunger
|
||
| $0.2025 - $0.2132 | Request the lead time here |
0.25 in
6.35 mm
|
0.256 in
6.5 mm
|
White
|
|
|
0.146 in
3.7 mm
|
Grommet
|
||
| $0.2245 - $0.2362 | Request the lead time here |
0.185 in
4.7 mm
|
0.189 in
4.8 mm
|
White
|
|
|
|
Mini Grip Plunger
|
||
| $0.3085 - $0.3248 | Request the lead time here |
0.252 in
6.4 mm
|
0.256 in
6.5 mm
|
White
|
|
|
|
Mini Grip Plunger
|
||
| $0.2603 - $0.274 | Request the lead time here |
0.315 in
8.0 mm
|
0.323 in
8.2 mm
|
White
|
|
|
0.165 in
4.2 mm
|
Grommet
|
||
| SLG-2M-B | $0.2245 - $0.2362 | 17 In stock |
0.25 in
6.35 mm
|
0.256 in
6.5 mm
|
Black
|
|
|
0.165 in
4.2 mm
|
Grommet
|
|
| $0.2534 - $0.2667 | 6015 In stock |
0.319 in
8.1 mm
|
0.323 in
8.2 mm
|
Black
|
|
|
|
Easy Grip Plunger
|
||
| $0.1901 - $0.2001 | Request the lead time here |
0.315 in
8.0 mm
|
0.323 in
8.2 mm
|
White
|
|
|
0.205 in
5.2 mm
|
Grommet
|
||
| $0.187 - $0.1969 | Request the lead time here |
0.185 in
4.7 mm
|
0.189 in
4.8 mm
|
White
|
|
|
0.177 in
4.5 mm
|
Grommet
|
||
| $0.2534 - $0.2667 | 1007 In stock |
0.315 in
8.0 mm
|
0.323 in
8.2 mm
|
Black
|
PA
|
|
|
Mini Grip Plunger