Spring hinges have a centre pin with a spring attached, ensuring that the hinge always springs back into its starting position. Ideal for use on doors and panels that require a safety mechanism of returning to its original location being opening or closing. The range offers a selection for materials and finishes, spring actions, opening and closing forces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Leaf Thickness | Overall Length | Number of Holes | Mounting Method | Open/Closed | View | |
---|---|---|---|---|---|---|---|---|
$20.8267 - $23.0766 | 24 In stock |
0.591 in
15.0 mm
|
3.15 in
80.0 mm
|
|
Screw On
|
|
||
$9.5439 - $10.0462 | Request the lead time here |
0.031 in
0.8 mm
|
2.953 in
75.0 mm
|
4
|
Screw
|
Open
|
||
$13.2515 - $13.949 | Request the lead time here |
0.079 in
2.0 mm
|
1.969 in
50.0 mm
|
4
|
Screw
|
Closed
|
||
$13.6463 - $14.3645 | Request the lead time here |
0.039 in
1.0 mm
|
2.362 in
60.0 mm
|
2
|
Screw
|
Closed
|
||
$15.5636 - $16.3827 | Request the lead time here |
0.079 in
2.0 mm
|
1.969 in
50.0 mm
|
4
|
Screw
|
Open
|
||
$7.9509 - $8.3693 | Request the lead time here |
0.079 in
2.0 mm
|
1.969 in
50.0 mm
|
4
|
Screw
|
Open
|
||
$15.6178 - $16.4398 | Request the lead time here |
0.079 in
2.0 mm
|
1.969 in
50.0 mm
|
4
|
Screw
|
Closed
|
||
$16.9334 - $17.8246 | Request the lead time here |
0.039 in
1.0 mm
|
2.362 in
60.0 mm
|
2
|
Screw
|
Open
|
||
$13.2515 - $13.949 | Request the lead time here |
0.031 in
0.8 mm
|
2.953 in
75.0 mm
|
4
|
Screw
|
Open
|
||
$45.2792 - $50.1708 | Request the lead time here |
0.059 in
1.5 mm
|
7.087 in
180.0 mm
|
6
|
Through Hole
|
Closed
|
||
$23.1139 - $25.611 | Request the lead time here |
0.059 in
1.5 mm
|
4.724 in
120.0 mm
|
0
|
Through Hole
|
Closed
|
||
$45.9729 - $50.9395 | Request the lead time here |
|
2.638 in
67.0 mm
|
|
|
|
||
$55.3349 - $61.3129 | Request the lead time here |
|
2.638 in
67.0 mm
|
|
Screw
|
|
||
$45.9729 - $50.9395 | Request the lead time here |
|
2.638 in
67.0 mm
|
|
|
|
||
$46.0775 - $51.0554 | Request the lead time here |
|
2.638 in
67.0 mm
|
|
|
|
||
$34.7273 - $38.4791 | Request the lead time here |
|
1.181 in
30.0 mm
|
|
Screw
|
|
||
$26.4775 - $29.338 | Request the lead time here |
0.059 in
1.5 mm
|
4.724 in
120.0 mm
|
4
|
Through Hole
|
Closed
|
||
$78.5702 - $87.0584 | Request the lead time here |
0.059 in
1.5 mm
|
9.449 in
240.0 mm
|
8
|
Through Hole
|
Open
|
||
$40.9669 - $45.3927 | Request the lead time here |
0.059 in
1.5 mm
|
7.087 in
180.0 mm
|
6
|
Weld
|
Open
|
||
$66.9483 - $74.181 | Request the lead time here |
|
2.638 in
67.0 mm
|
|
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue