Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Used for locating, positioning, indexing and securing. Our Index Plungers allow for rapid adjustments on a variety of platforms, fixtures, and tables. Suitable for gym equipment, medical aids, catering equipment, conveyors, etc.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Nose Material | Final End Force | Body Length | Nose Type | Body Material | Initial End Force | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $17.4049 - $19.2852 | Request the lead time here |
M12 x 1.5
|
Burnished Steel
|
20.00 N
20.00 N
|
1.142 in
29.0 mm
|
Pin
|
Burnished Steel
|
12.00 N
12.00 N
|
||
| $57.0702 - $63.2357 | Request the lead time here |
M16 x 1.5
|
Stainless Steel
|
35.00 N
35.00 N
|
1.417 in
36.0 mm
|
Pin
|
Stainless Steel
|
17.00 N
17.00 N
|
||
| $3.9114 - $7.205 | 19 In stock |
M6
|
Stainless Steel
|
18.00 N
18.00 N
|
0.591 in
15.0 mm
|
Ball
|
Stainless Steel
|
10.00 N
10.00 N
|
||
| $7.8862 - $14.5273 | Request the lead time here |
M20
|
Burnished Steel
|
95.00 N
95.00 N
|
1.339 in
34.0 mm
|
Ball
|
Burnished Steel
|
55.00 N
55.00 N
|
||
| $5.3079 - $9.7777 | 36 In stock |
M10
|
Stainless Steel
|
50.00 N
50.00 N
|
0.827 in
21.0 mm
|
Ball
|
Stainless Steel
|
35.00 N
35.00 N
|
||
| $22.3425 - $24.7562 | Request the lead time here |
M16 x 1.5
|
Burnished Steel
|
30.00 N
30.00 N
|
1.417 in
36.0 mm
|
Pin
|
Burnished Steel
|
13.00 N
13.00 N
|
||
| $17.7341 - $19.65 | Request the lead time here |
M10 x 1.0
|
Burnished Steel
|
25.0 N
25.0 N
|
0.945 in
24.0 mm
|
Pin
|
Burnished Steel
|
8.0 N
8.0 N
|
||
| $9.9182 - $10.4403 | 1 In stock |
M16
|
Stainless Steel
|
140.00 N
140.00 N
|
1.083 in
27.5 mm
|
Ball
|
Stainless Steel
|
85.00 N
85.00 N
|
||
| $4.5062 - $8.3009 | 1 In stock |
M12
|
Burnished Steel
|
80.00 N
80.00 N
|
0.965 in
24.5 mm
|
Ball
|
Burnished Steel
|
50.00 N
50.00 N
|
||
| $3.4922 - $6.433 | 10 In stock |
M4
|
Stainless Steel
|
4.00 N
4.00 N
|
0.394 in
10.0 mm
|
Ball
|
Stainless Steel
|
2.00 N
2.00 N
|
||
| $3.0406 - $5.6012 | 3 In stock |
M8
|
Burnished Steel
|
45.00 N
45.00 N
|
0.689 in
17.5 mm
|
Ball
|
Burnished Steel
|
30.00 N
30.00 N
|
||
| $2.3659 - $4.3583 | 195 In stock |
M4
|
Burnished Steel
|
8.00 N
8.00 N
|
0.394 in
10.0 mm
|
Ball
|
Burnished Steel
|
5.00 N
5.00 N
|
||
| $3.0731 - $5.6609 | 16 In stock |
M3
|
Stainless Steel
|
6.00 N
6.00 N
|
0.295 in
7.5 mm
|
Ball
|
Stainless Steel
|
3.00 N
3.00 N
|
||
| $3.1031 - $3.4383 | 17 In stock |
M10
|
Burnished Steel
|
70.00 N
70.00 N
|
0.827 in
21.0 mm
|
Ball
|
Burnished Steel
|
40.00 N
40.00 N
|
||
| $3.5834 - $3.9706 | Request the lead time here |
M5
|
Stainless Steel
|
11.00 N
11.00 N
|
0.512 in
13.0 mm
|
Ball
|
Stainless Steel
|
7.00 N
7.00 N
|
||
| $20.8887 - $23.1454 | Request the lead time here |
M16 x 1.5
|
Burnished Steel
|
25.00 N
25.00 N
|
1.142 in
29.0 mm
|
Pin
|
Burnished Steel
|
10.00 N
10.00 N
|
||
| $5.6324 - $5.9288 | 10 In stock |
M16
|
Burnished Steel
|
165.00 N
165.00 N
|
1.083 in
27.5 mm
|
Ball
|
Burnished Steel
|
80.00 N
80.00 N
|
||
| 491228 | $36.9221 - $40.9109 | Request the lead time here |
M12 x 1.5
|
Stainless Steel
|
20.00 N
20.00 N
|
1.142 in
29.0 mm
|
Pin
|
Stainless Steel
|
9.00 N
9.00 N
|
|
| $29.6391 - $32.8411 | Request the lead time here |
M10 x 1.0
|
Stainless Steel
|
15.00 N
15.00 N
|
0.945 in
24.0 mm
|
Pin
|
Stainless Steel
|
6.00 N
6.00 N
|
||
| $18.2829 - $20.2581 | Request the lead time here |
M12 x 1.5
|
Burnished Steel
|
30.00 N
30.00 N
|
0.945 in
24.0 mm
|
Pin
|
Burnished Steel
|
11.00 N
11.00 N