Spring Washer designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations. Material: Acetal, Stainless Steel, Carbon Steel, Steel Colour: Natural, , White Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|
| $4.251 - $4.7102 | Request the lead time here |
0.256 in
6.5 mm
|
0.5 in
12.7 mm
|
0.024 in
0.6 mm
|
||
| $4.6212 - $5.1204 | Request the lead time here |
0.319 in
8.1 mm
|
0.626 in
15.9 mm
|
0.031 in
0.8 mm
|
||
| $7.835 - $8.6814 | Request the lead time here |
0.504 in
12.8 mm
|
1 in
25.4 mm
|
0.051 in
1.3 mm
|
||
| $4.3882 - $4.8623 | Request the lead time here |
0.382 in
9.7 mm
|
0.752 in
19.1 mm
|
0.055 in
1.4 mm
|
||
| $8.3169 - $9.2154 | Request the lead time here |
0.874 in
22.2 mm
|
1.752 in
44.5 mm
|
0.059 in
1.5 mm
|
||
| $4.5254 - $5.0144 | Request the lead time here |
0.256 in
6.5 mm
|
0.5 in
12.7 mm
|
0.024 in
0.6 mm
|
||
| $6.7244 - $7.4508 | Request the lead time here |
0.441 in
11.2 mm
|
0.874 in
22.2 mm
|
0.043 in
1.1 mm
|
||
| $0.0304 - $0.0561 | Request the lead time here |
0.161 in
4.1 mm
|
0.276 in
7.0 mm
|
0.047 in
1.2 mm
|
||
| $3.7882 - $4.1975 | Request the lead time here |
0.22 in
5.6 mm
|
0.437 in
11.1 mm
|
0.024 in
0.6 mm
|
||
| $13.1201 - $14.5375 | Request the lead time here |
0.756 in
19.2 mm
|
2.252 in
57.2 mm
|
0.067 in
1.7 mm
|
||
| $36.8103 - $40.7871 | Request the lead time here |
1.252 in
31.8 mm
|
2.5 in
63.5 mm
|
0.173 in
4.4 mm
|
||
| $37.2666 - $41.2927 | Request the lead time here |
1 in
25.4 mm
|
3 in
76.2 mm
|
0.134 in
3.4 mm
|
||
| $49.7581 - $55.1337 | Request the lead time here |
1 in
25.4 mm
|
2 in
50.8 mm
|
0.098 in
2.5 mm
|
||
| $15.8679 - $17.5821 | Request the lead time here |
0.756 in
19.2 mm
|
1.5 in
38.1 mm
|
0.071 in
1.8 mm
|
||
| $53.4569 - $59.2321 | Request the lead time here |
1.252 in
31.8 mm
|
2.5 in
63.5 mm
|
0.079 in
2.0 mm
|
||
| $80.8015 - $89.5307 | Request the lead time here |
1.252 in
31.8 mm
|
2.5 in
63.5 mm
|
0.122 in
3.1 mm
|
||
| $22.1774 - $24.5733 | Request the lead time here |
1.374 in
34.9 mm
|
2.752 in
69.9 mm
|
0.087 in
2.2 mm
|
||
| $11.3137 - $12.536 | Request the lead time here |
0.504 in
12.8 mm
|
1.5 in
38.1 mm
|
0.102 in
2.6 mm
|
||
| $13.7774 - $15.2659 | Request the lead time here |
1 in
25.4 mm
|
2 in
50.8 mm
|
0.098 in
2.5 mm
|
||
| $28.3402 - $31.402 | Request the lead time here |
1.126 in
28.6 mm
|
2.252 in
57.2 mm
|
0.157 in
4.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue