Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Square Threaded Tube are used to protect from sharp edge of the tube and to provide a aesthetic finish. The push in tube insert is fitted with a thread to allow the adjustment of a feet or a castor. It reduces the need for drilling, which can save time and effort. Designed to add height adjustable feet, casters, glides or any external components.
Square Metal Threaded inserts come in a variety of options: All-Metal threaded inserts, standard, square, metal, heavy duty square inserts, and horizontal inserts for square tubes.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Finish | Compatible Wall Thickness Range | Full Material | View | |
|---|---|---|---|---|---|---|---|
| $0.8955 - $2.2387 | 860 In stock |
Black
|
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
High Density Polyethylene
|
||
| $6.2644 - $11.5398 | Request the lead time here |
|
|
1.5 mm | 0.059 in
|
Cast Aluminium Alloy
|
||
| $0.4987 - $0.9187 | Request the lead time here |
Black
|
|
1.0 - 2.0 mm | 0.039 - 0.079 in
|
High Density Polyethylene
|
||
| $2.4924 - $4.5914 | Request the lead time here |
Black
|
Textured
|
2.0 mm | 0.079 in
|
Nylon
|
||
| $0.4326 - $1.0813 | Request the lead time here |
Black
|
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
High Density Polyethylene
|
||
| $0.6375 - $1.5936 | 4 In stock |
Black
|
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
High Density Polyethylene
|
||
| $0.6114 - $1.1261 | 9 In stock |
Black
|
|
1.0 - 2.0 mm | 0.039 - 0.079 in
|
High Density Polyethylene
|
||
| $1.0473 - $2.618 | 511 In stock |
Black
|
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
High Density Polyethylene
|
||
| $2.7425 - $5.0521 | Request the lead time here |
Black
|
Textured
|
2.0 mm | 0.079 in
|
Nylon
|
||
| $5.0538 - $9.3096 | Request the lead time here |
|
|
2.0 mm | 0.079 in
|
Cast Aluminium Alloy
|
||
| $0.5222 - $1.3058 | Request the lead time here |
Black
|
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
High Density Polyethylene
|
||
| $1.2709 - $2.3411 | Request the lead time here |
Black
|
|
1.0 - 2.0 mm | 0.039 - 0.079 in
|
High Density Polyethylene
|
||
| $1.8501 - $3.4081 | Request the lead time here |
Black
|
|
1.0 - 2.0 mm | 0.039 - 0.079 in
|
High Density Polyethylene
|
||
| $0.5308 - $0.978 | Request the lead time here |
Black
|
|
1.0 - 2.0 mm | 0.039 - 0.079 in
|
High Density Polyethylene
|
||
| $1.4483 - $2.668 | Request the lead time here |
Black
|
Textured
|
1.5 mm | 0.059 in
|
Nylon
|
||
| $1.3508 - $3.3769 | 426 In stock |
Black
|
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
High Density Polyethylene
|
||
| $4.9431 - $9.1058 | Request the lead time here |
Natural
|
|
2.5 mm | 0.098 in
|
Cast Aluminium Alloy
|
||
| $0.683 - $1.7075 | 228 In stock |
Black
|
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
High Density Polyethylene
|
||
| $3.1589 - $5.8191 | Request the lead time here |
Black
|
Textured
|
2.0 mm | 0.079 in
|
Nylon
|
||
| $1.0927 - $2.7319 | Request the lead time here |
Black
|
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
High Density Polyethylene