Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Releasable cable ties are a solution for organizing and securing cables, wires, and threads. They are made to provide a secure and adjustable fastening mechanism, making them ideal for quick installation and removal.
Locking prevents accidental removal, but once the tab is released, they are ideal for temporary bundling or future changes. Cable Ties offer excellent strength, durability, and resistance to moisture and other chemicals, ideal for automotive, construction, and manufacturing applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | Strap Width | Strap Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.1263 - $0.2326 | Request the lead time here |
2 in
50.8 mm
|
8 in
203.2 mm
|
Natural
|
222.0 lbs
100.7 kg
|
|
|
||
| $0.985 - $1.0915 | Request the lead time here |
7.48 in
190.0 mm
|
25 in
635.0 mm
|
Natural
|
222.0 lbs
100.7 kg
|
|
|
||
| $0.4106 - $0.455 | Request the lead time here |
4.449 in
113.0 mm
|
15.748 in
400.0 mm
|
Natural
|
534.0 lbs
242.2 kg
|
|
|
||
| $0.1334 - $0.1478 | Request the lead time here |
3.031 in
77.0 mm
|
11.024 in
280.0 mm
|
Natural
|
222.0 lbs
100.7 kg
|
|
|
||
| $0.1354 - $0.2495 | 998 In stock |
1.5 in
38.1 mm
|
6 in
152.4 mm
|
Black
|
50.0 lb
50.0 lb
|
|
|
||
| $0.8542 - $0.9465 | Request the lead time here |
7.008 in
178.0 mm
|
24.016 in
610.0 mm
|
Natural
|
778.0 lbs
352.9 kg
|
|
|
||
| $1.442 - $1.5978 | Request the lead time here |
10.906 in
277.0 mm
|
36 in
914.4 mm
|
Natural
|
778.0 lbs
352.9 kg
|
|
|
||
| $0.1236 - $0.1369 | Request the lead time here |
3.268 in
83.0 mm
|
11.811 in
300.0 mm
|
Natural
|
180.0 lbs
81.6 kg
|
|
|
||
| $0.2196 - $0.2433 | Request the lead time here |
4.567 in
116.0 mm
|
15.748 in
400.0 mm
|
Natural
|
80.0 lbs
36.3 kg
|
|
|
||
| $0.0628 - $0.0696 | Request the lead time here |
1.48 in
37.6 mm
|
5.906 in
150.0 mm
|
Natural
|
180.0 lbs
81.6 kg
|
|
|
||
| $0.0474 - $0.0525 | Request the lead time here |
2.13 in
54.1 mm
|
7.874 in
200.0 mm
|
Natural
|
80.0 lbs
36.3 kg
|
|
|
||
| $0.0734 - $0.0813 | 2913 In stock |
2.098 in
53.3 mm
|
8.071 in
205.0 mm
|
Natural
|
180.0 lbs
81.6 kg
|
|
|
||
| $0.1863 - $0.2064 | Request the lead time here |
2.008 in
51.0 mm
|
8.583 in
218.0 mm
|
Natural
|
534.0 lbs
242.2 kg
|
|
|
||
| $0.5617 - $0.6224 | Request the lead time here |
6.378 in
162.0 mm
|
21.654 in
550.0 mm
|
Natural
|
534.0 lbs
242.2 kg
|
|
|
||
| $0.0589 - $0.0654 | Request the lead time here |
1.48 in
37.6 mm
|
5.906 in
150.0 mm
|
Natural
|
180.0 lbs
81.6 kg
|
|
|
||
| $0.0696 - $0.077 | Request the lead time here |
2.047 in
52.0 mm
|
7.874 in
200.0 mm
|
Natural
|
180.0 lbs
81.6 kg
|
|
|
||
| $0.1658 - $0.3054 | Request the lead time here |
2 in
50.8 mm
|
8 in
203.2 mm
|
Black
|
50 lbs
22.7 kg
|
|
|
||
| $0.2308 - $0.4251 | 20 In stock |
3 in
76.2 mm
|
11.65 in
295.9 mm
|
Natural
|
50.0 lb
50.0 lb
|
|
|
||
| $0.1093 - $0.2013 | 30 In stock |
1.5 in
38.1 mm
|
6 in
152.4 mm
|
Natural
|
50.0 lb
50.0 lb
|
|
|
||
| $0.2635 - $0.4853 | Request the lead time here |
3 in
76.2 mm
|
11.65 in
295.9 mm
|
Black
|
50 lbs
22.7 kg