Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Standard locking cable ties that are made from Nylon and come in a variety of colour options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Type | Overall Length | Colour | Overall Width | Full Material | View | |
|---|---|---|---|---|---|---|---|---|
| $0.1324 - $0.1467 | 10000 In stock |
Oval Head
|
11.024 in
280.0 mm
|
Black
|
0.189 in
4.8 mm
|
Polyamide 66
|
||
| $0.1637 - $0.1814 | 4000 In stock |
Non-Releasable Head
|
14.488 in
368.0 mm
|
Black
|
0.189 in
4.8 mm
|
Nylon-66 (PA-66)
|
||
| $0.0158 - $0.0175 | 40000 In stock |
Non-Releasable Head
|
2.953 in
75.0 mm
|
Black
|
0.094 in
2.4 mm
|
Nylon-66 (PA-66)
|
||
| $0.0225 - $0.0249 | 27000 In stock |
Oval Head
|
4.724 in
120.0 mm
|
Black
|
0.098 in
2.5 mm
|
Polyamide 66
|
||
| $0.0707 - $0.0784 | 11000 In stock |
Oval Head
|
7.087 in
180.0 mm
|
Black
|
0.157 in
4.0 mm
|
Polyamide 66
|
||
| $0.0461 - $0.0511 | 13000 In stock |
Non-Releasable Head
|
5.906 in
150.0 mm
|
Black
|
0.142 in
3.6 mm
|
Nylon-66 (PA-66)
|
||
| $0.0776 - $0.086 | 16000 In stock |
Non-Releasable Head
|
9.843 in
250.0 mm
|
Black
|
0.142 in
3.6 mm
|
Nylon-66 (PA-66)
|
||
| $0.1361 - $0.1508 | 7500 In stock |
Oval Head
|
11.772 in
299.0 mm
|
Black
|
0.189 in
4.8 mm
|
Polyamide 66
|
||
| $0.0662 - $0.0734 | 18000 In stock |
Oval Head
|
7.992 in
203.0 mm
|
Black
|
0.142 in
3.6 mm
|
Polyamide 66
|
||
| $0.0181 - $0.0201 | 30000 In stock |
Non-Releasable Head
|
3.78 in
96.0 mm
|
Black
|
0.098 in
2.5 mm
|
Nylon-66 (PA-66)
|
||
| $0.2352 - $0.2606 | Request the lead time here |
|
12.567 in
319.2 mm
|
Natural
|
0.189 in
4.8 mm
|
Nylon 6/6
|
||
| $0.0465 - $0.0857 | 1000 In stock |
|
|
Natural
|
0.547 in
13.9 mm
|
Nylon-66 (PA-66)
|
||
| $0.4668 - $0.5171 | Request the lead time here |
|
14.567 in
370.0 mm
|
Black
|
0.189 in
4.8 mm
|
Nylon 6/6