Menu Search

Standard Size Pipe Caps

In stock

Standard Size pipe caps are a range of protective caps available at a low cost, but with a high quality finish.

These moulded caps are designed to grip over the outside diameter of threaded and non-threaded pipe ends preventing the ingress of foreign materials during storage and shipping.

The cap design have internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
139 results
Product SKUs information
Item Code Price range Availability Vent Hole Colour Material Inside Height Inside Diameter View
$0.3699 - $0.6814 6534 In stock
Black
LDPE
$0.3422 - $0.6304 1881 In stock
Black
LDPE
$0.8472 - $1.5608 4516 In stock
Black
LDPE
$0.1049 - $0.1049 2497 In stock
No
Natural
HDPE
5.8 mm
34.3 mm
$0.4211 - $0.7759 800 In stock
Yellow
LDPE
$0.1076 - $0.1982 46498 In stock
Yellow
LDPE
$0.4156 - $0.7656 400 In stock
Black
LDPE
$0.4944 - $0.9107 1500 In stock
Black
LDPE
$1.4732 - $2.7137 1605 In stock
Black
LDPE
$0.0257 - $0.0257 Request the lead time here
Yellow
LDPE
$0.3205 - $0.5904 3298 In stock
Black
LDPE
$0.1363 - $0.2512 103796 In stock
Yellow
LDPE
$0.7501 - $1.3818 2382 In stock
Black
LDPE
SC1682 $2.0799 - $3.8315 1373 In stock
Black
LDPE
SC0571 $0.4006 - $0.7381 9400 In stock
Black
LDPE
$0.1591 - $0.2931 5582 In stock
Yellow
LDPE
$0.3662 - $0.6746 1258 In stock
Black
LDPE
$36.0396 - $39.9331 10 In stock
No
Yellow
LDPE
67.0 mm
609.6 mm
$0.4777 - $0.88 21 In stock
No
Yellow
LDPE
30.0 mm
33.7 mm
$1.2736 - $2.3459 20 In stock
No
Yellow
LDPE
40.0 mm
114.3 mm
  • of 7
Round End Caps - Standard - Inside Diameter - 50.8 mm | 2 in ; Inside Height - 31.7 mm | 1.248 in ;

SC0508

Price Range
$0.6814 - $0.3699

Stock Levels
6534 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 41.3 mm | 1.626 in ; Inside Height - 29.3 mm | 1.154 in ;

SC0413

Price Range
$0.6304 - $0.3422

Stock Levels
1881 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 101.6 mm | 4 in ; Inside Height - 38.1 mm | 1.5 in ;

SC1016

Price Range
$1.5608 - $0.8472

Stock Levels
4516 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter 34.3 mm | 1.35 in ; HDPE ; Natural

SF10

Price Range
$0.1049 - $0.1049

Stock Levels
2497 In stock
Attributes
  • Inside Diameter
    34.3 mm
  • Inside Height
    5.8 mm
  • Fitting Style
    Push Fit
  • Vent Hole
    No
  • Colour
    Natural
Round End Caps - Standard - Inside Diameter - 19.0 mm | 0.748 in ; Inside Height - 6.3 mm | 0.248 in ;

SC0190X

Price Range
$0.7759 - $0.4211

Stock Levels
800 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 12.7 mm | 0.5 in ; Inside Height - 22.2 mm | 0.874 in ;

SC0127

Price Range
$0.1982 - $0.1076

Stock Levels
46498 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 63.5 mm | 2.5 in ; Inside Height - 50.8 mm | 2 in ;

SC0635S

Price Range
$0.7656 - $0.4156

Stock Levels
400 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 66.7 mm | 2.626 in ; Inside Height - 30.0 mm | 1.181 in ;

SC0667

Price Range
$0.9107 - $0.4944

Stock Levels
1500 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 152.4 mm | 6 in ; Inside Height - 34.9 mm | 1.374 in ;

SC1524

Price Range
$2.7137 - $1.4732

Stock Levels
1605 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 8.5 mm | 0.335 in ; Inside Height - 11.1 mm | 0.437 in ;

SC0085

Price Range
$0.0257 - $0.0257

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Special Offer
    Clearance
Round End Caps - Standard - Inside Diameter - 38.1 mm | 1.5 in ; Inside Height - 31.7 mm | 1.248 in ;

SC0381

Price Range
$0.5904 - $0.3205

Stock Levels
3298 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 19.0 mm | 0.748 in ; Inside Height - 22.2 mm | 0.874 in ;

SC0190

Price Range
$0.2512 - $0.1363

Stock Levels
103796 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 82.5 mm | 3.248 in ; Inside Height - 38.1 mm | 1.5 in ;

SC0825

Price Range
$1.3818 - $0.7501

Stock Levels
2382 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 168.2 mm | 6.622 in ; Inside Height - 34.9 mm | 1.374 in ;

SC1682

Price Range
$3.8315 - $2.0799

Stock Levels
1373 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 57.1 mm | 2.248 in ; Inside Height - 31.7 mm | 1.248 in ;

SC0571

Price Range
$0.7381 - $0.4006

Stock Levels
9400 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 22.0 mm | 0.866 in ; Inside Height - 22.2 mm | 0.874 in ;

SC0220

Price Range
$0.2931 - $0.1591

Stock Levels
5582 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 48.4 mm | 1.906 in ; Inside Height - 25.4 mm | 1 in ;

SC0484

Price Range
$0.6746 - $0.3662

Stock Levels
1258 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 609.6 mm | 24 in Inside Height - 67.0 mm | 2.638 in Yellow

43974

Price Range
$39.9331 - $36.0396

Stock Levels
10 In stock
Attributes
  • Inside Diameter
    609.6 mm
  • Inside Height
    67.0 mm
  • Fitting Style
    Push Fit
  • Vent Hole
    No
  • Colour
    Yellow
Standard Sizes Pipe Cap - Inside Diameter - 33.7 mm | 1.327 in Inside Height - 30.0 mm | 1.181 in Yellow

10288

Price Range
$0.88 - $0.4777

Stock Levels
21 In stock
Attributes
  • Inside Diameter
    33.7 mm
  • Inside Height
    30.0 mm
  • Vent Hole
    No
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 114.3 mm | 4.5 in Inside Height - 40.0 mm | 1.575 in Yellow

199484

Price Range
$2.3459 - $1.2736

Stock Levels
20 In stock
Attributes
  • Inside Diameter
    114.3 mm
  • Inside Height
    40.0 mm
  • Vent Hole
    No
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene