Standard Size pipe caps are a range of protective caps available at a low cost, but with a high quality finish.
These moulded caps are designed to grip over the outside diameter of threaded and non-threaded pipe ends preventing the ingress of foreign materials during storage and shipping.
The cap design have internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Vent Hole | Colour | Material | Inside Height | Inside Diameter | View | |
---|---|---|---|---|---|---|---|---|
$4.6241 - $8.5181 | 10 In stock |
No
|
Yellow
|
LDPE
|
1.772 in
45.0 mm
|
10.748 in
273.0 mm
|
||
$48.7269 - $53.9911 | 20 In stock |
No
|
Yellow
|
LDPE
|
2.559 in
65.0 mm
|
20 in
508 mm
|
||
$286.3115 - $317.2428 | Request the lead time here |
No
|
Yellow
|
LDPE
|
7.283 in
185.0 mm
|
44.008 in
1117.8 mm
|
||
$19.5968 - $21.7139 | 58 In stock |
No
|
Yellow
|
LDPE
|
2.382 in
60.5 mm
|
16 in
406.4 mm
|
||
$192.2704 - $213.0421 | 2 In stock |
No
|
Yellow
|
LDPE
|
7.874 in
200.0 mm
|
48 in
1219.2 mm
|
||
$0.8703 - $1.6033 | 289 In stock |
No
|
Yellow
|
LDPE
|
1.378 in
35.0 mm
|
2.996 in
76.1 mm
|
||
$7.4419 - $13.7087 | 95 In stock |
No
|
Yellow
|
LDPE
|
1.969 in
50.0 mm
|
12.752 in
323.9 mm
|
||
$181.3272 - $200.9166 | Request the lead time here |
No
|
Yellow
|
LDPE
|
7.087 in
180.0 mm
|
40 in
1016.0 mm
|
||
$1.7651 - $3.2515 | 12 In stock |
No
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
5 in
127.0 mm
|
||
$562.3215 - $623.071 | Request the lead time here |
No
|
Yellow
|
LDPE
|
9.055 in
230.0 mm
|
64 in
1625.6 mm
|
||
$15.3842 - $17.0461 | 95 In stock |
No
|
Yellow
|
LDPE
|
2.244 in
57.0 mm
|
14 in
355.6 mm
|
||
$497.6891 - $551.4561 | Request the lead time here |
No
|
Yellow
|
LDPE
|
8.661 in
220.0 mm
|
60 in
1524.0 mm
|
||
$26.8766 - $49.5097 | 38 In stock |
No
|
Yellow
|
LDPE
|
2.48 in
63.0 mm
|
18 in
457.2 mm
|
||
$226.2981 - $250.7457 | Request the lead time here |
No
|
Yellow
|
LDPE
|
7.283 in
185.0 mm
|
42 in
1066.8 mm
|
||
$0.3697 - $0.3892 | Request the lead time here |
No
|
Yellow
|
LDPE
|
0.984 in
25.0 mm
|
1.547 in
39.3 mm
|
||
$0.9998 - $1.8419 | Request the lead time here |
No
|
Yellow
|
LDPE
|
1.378 in
35.0 mm
|
4.921 in
125.0 mm
|
||
$0.0749 - $0.0789 | Request the lead time here |
No
|
Grey
|
LDPE
|
0.787 in
20.0 mm
|
1.024 in
26.0 mm
|
||
$0.5011 - $0.5275 | 300 In stock |
No
|
Black
|
LDPE
|
1.102 in
28.0 mm
|
3.126 in
79.4 mm
|
||
$0.4406 - $0.4638 | Request the lead time here |
No
|
Black
|
LDPE
|
1.26 in
32.0 mm
|
3.031 in
77.0 mm
|
||
$0.7203 - $0.7581 | 6 In stock |
No
|
Yellow
|
LDPE
|
1.299 in
33.0 mm
|
3.76 in
95.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue