Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Standard Tapered Caps & Plugs protect threaded and non-threaded pipes, ports, and access points during storage and transit against damage, dirt, moisture, debris, and corrosion. Designed to allow the part to plug multiple inside diameters or outside diameters.
Easy to install and remove due to their threaded and smooth connectors. They are an excellent solution for installation in hard to reach places; apply to threaded holes and have six ribs on the shank for a more secure fit. They are designed to provide high security and are suitable for use in hydraulic systems, automotive components or medical industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter Range | Outside Diameter Range | View | |
|---|---|---|---|---|---|---|---|
| $0.1137 - $0.1137 | 46153 In stock |
Green
|
LDPE
|
|
|
||
| Request the lead time here |
Red
|
LDPE
|
1.811 - 2.094 in
46.0 - 53.2 mm
|
1.864 - 2.059 in
47.35 - 52.3 mm
|
|||
| Request the lead time here |
Red
|
LDPE
|
2.728 - 2.835 in
69.3 - 72.0 mm
|
2.78 - 2.882 in
70.6 - 73.2 mm
|
|||
| $0.3654 - $0.6732 | Request the lead time here |
Black
|
Silicone
|
|
|
||
| Request the lead time here |
Red
|
LDPE
|
1.165 - 1.295 in
29.6 - 32.9 mm
|
1.205 - 1.331 in
30.6 - 33.8 mm
|
|||
| Request the lead time here |
Red
|
LDPE
|
0.142 - 0.181 in
3.6 - 4.6 mm
|
0.181 - 0.244 in
4.6 - 6.2 mm
|
|||
| Request the lead time here |
Red
|
LDPE
|
0.74 - 0.846 in
18.8 - 21.5 mm
|
0.776 - 0.902 in
19.7 - 22.9 mm
|
|||
| Request the lead time here |
Red
|
LDPE
|
0.98 - 1.11 in
24.9 - 28.2 mm
|
1.051 - 1.15 in
26.7 - 29.2 mm
|
|||
| Request the lead time here |
Red
|
LDPE
|
0.756 - 0.866 in
19.2 - 22.0 mm
|
0.819 - 0.929 in
20.8 - 23.6 mm
|
|||
| Request the lead time here |
Yellow
|
LDPE
|
2.567 - 2.661 in
65.2 - 67.6 mm
|
2.638 - 2.756 in
67.0 - 70.0 mm
|
|||
| $0.4751 - $0.8752 | Request the lead time here |
Blue
|
LDPE
|
|
|
||
| $0.4921 - $0.9064 | Request the lead time here |
Blue
|
LDPE
|
|
|
||
| $0.2851 - $0.5252 | Request the lead time here |
Blue
|
LDPE
|
|
|
||
| $0.3303 - $0.6085 | Request the lead time here |
Blue
|
LDPE
|
|
|
||
| $1.9504 - $3.5929 | Request the lead time here |
Blue
|
LDPE
|
|
|
||
| $0.9967 - $1.1043 | Request the lead time here |
Blue
|
LDPE
|
|
|
||
| $6.8389 - $12.598 | Request the lead time here |
Blue
|
LDPE
|
|
|
||
| $0.2513 - $0.2784 | Request the lead time here |
Blue
|
LDPE
|
|
|
||
| $9.873 - $18.1871 | Request the lead time here |
Blue
|
LDPE
|
|
|
||
| $0.5788 - $0.6414 | 200 In stock |
Blue
|
LDPE
|
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue