Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(2 products)
Tapered caps and tapered plugs are used for sealing purposes and to protect various types of openings, holes, or threads in industrial equipment, machinery, or components. The tapered design allows them to fit snugly into a range of diameters or depths, providing a secure closure. These caps and plugs serve several purposes:
Protection: They shield exposed surfaces from dust, dirt, moisture, and other contaminants, preventing potential damage or corrosion.
Thread Protection: They can be used to cover and protect the threads on a pipe, bolts, or other threaded components during storage or transport.
Masking: Used in applications and processes like painting or coating to prevent substances from entering or adhering to specific areas.
Leak Prevention: They can be used to temporarily seal openings, preventing leaks or spillage.
Our range is stocked with wide flange and standard tapered caps and plugs with a huge choice of inside and outside diameters available. Offered in flexible LDPE (low density polyethylene). At Essentra Components Australia, you can request a quote and order free samples in our full range of caps and plugs.
Standard Tapered Caps & Plugs protect threaded and non-threaded pipes, ports, and access points during storage and transit against damage, dirt, moisture, debris, and corrosion. Designed to allow the part to plug multiple inside diameters or outside diameters.
Easy to install and remove due to their threaded and smooth connectors. They are an excellent solution for installation in hard to reach places; apply to threaded holes and have six ribs on the shank for a more secure fit. They are designed to provide high security and are suitable for use in hydraulic systems, automotive components or medical industries.
Wide Flange Tapered Caps & Plugs provides a greater protection to threaded and non-threaded pipes, ports, and access points during storage and transit against damage, dirt, moisture, debris, and corrosion. Designed to allow the part to plug multiple inside diameters or outside diameters.
Easy to install and remove due to their threaded and smooth connectors. Wider flange provides greater support for bearing surfaces and prevents the plug from being accidentally pushed down through the contact piece. Suitable for use in hydraulic systems, automotive components, chemical or medical industries.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue