Menu Search

Tapered Caps & Plugs - Standard

In stock

Standard Tapered Caps & Plugs protect threaded and non-threaded pipes, ports, and access points during storage and transit against damage, dirt, moisture, debris, and corrosion. Designed to allow the part to plug multiple inside diameters or outside diameters.

Easy to install and remove due to their threaded and smooth connectors. They are an excellent solution for installation in hard to reach places; apply to threaded holes and have six ribs on the shank for a more secure fit. They are designed to provide high security and are suitable for use in hydraulic systems, automotive components or medical industries.

  • Material: LDPE, Santoprene, Silicone Rubber, PE
  • Colour: Blue, Red, Black, Yellow, Orange, Green

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
471 results
Product SKUs information
Item Code Price range Availability Colour Material Inside Diameter Range Outside Diameter Range View
$10.4067 - $19.1701 Request the lead time here
Blue
LDPE
$0.4036 - $0.7436 Request the lead time here
Blue
LDPE
$0.9956 - $1.1031 200 In stock
Blue
LDPE
$0.2076 - $0.3823 Request the lead time here
Blue
LDPE
$1.2115 - $2.2319 Request the lead time here
Blue
LDPE
$2.6634 - $4.9064 Request the lead time here
Blue
LDPE
$1.7196 - $3.1678 Request the lead time here
Blue
LDPE
$0.5099 - $0.565 Request the lead time here
Blue
LDPE
$0.4362 - $0.4832 Request the lead time here
Blue
LDPE
$10.6071 - $19.5393 Request the lead time here
Blue
LDPE
$0.338 - $0.3746 Request the lead time here
Blue
LDPE
$0.3283 - $0.6048 300 In stock
Blue
LDPE
$0.3005 - $0.333 Request the lead time here
Blue
LDPE
$0.413 - $0.4576 Request the lead time here
Blue
LDPE
$0.396 - $0.4388 Request the lead time here
Blue
LDPE
$1.7331 - $3.1927 Request the lead time here
Blue
LDPE
$2.341 - $4.3125 Request the lead time here
Blue
LDPE
$0.2992 - $0.5511 Request the lead time here
Blue
LDPE
$0.394 - $0.7259 Request the lead time here
Blue
LDPE
$0.555 - $1.0225 150 In stock
Blue
LDPE
  • of 24
Tapered Cap - Inside Diameter Range 330.2 - 340.4 mm | 13.000 - 13.400 in ; Outside Diameter Range 336.6 - 345.4 mm | 13.250 - 13.600 in

136A

Price Range
$19.1701 - $10.4067

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Material
    LDPE
  • Overall Height
    51.6 mm
Tapered Cap - Inside Diameter Range 76.3 - 83.4 mm | 3.005 - 3.285 in ; Outside Diameter Range 78.5 - 85.5 mm | 3.090 - 3.365 in

086A

Price Range
$0.7436 - $0.4036

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Material
    LDPE
  • Overall Height
    25.4 mm
Tapered Cap - Inside Diameter Range 105 - 111.3 mm | 4.135 - 4.380 in ; Outside Diameter Range 107.1 - 112.9 mm | 4.215 - 4.445 in

094A

Price Range
$1.1031 - $0.9956

Stock Levels
200 In stock
Attributes
  • Colour
    Blue
  • Material
    LDPE
  • Overall Height
    25.4 mm
Tapered Cap - Inside Diameter Range 61.5 - 65.5 mm | 2.420 - 2.580 in ; Outside Diameter Range 61.7 - 67.2 mm | 2.428 - 2.645 in

074A

Price Range
$0.3823 - $0.2076

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Material
    LDPE
  • Overall Height
    19.1 mm
Tapered Cap - Inside Diameter Range 140.7 - 147.2 mm | 5.540 - 5.794 in ; Outside Diameter Range 143.3 - 149.2 mm | 5.640 - 5.874 in

103A

Price Range
$2.2319 - $1.2115

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Material
    LDPE
  • Overall Height
    25.4 mm
Tapered Cap - Inside Diameter Range 217.2 - 219.1 mm | 8.550 - 8.625 in ; Outside Diameter Range 220.2 - 221.7 mm | 8.670 - 8.730 in

124A

Price Range
$4.9064 - $2.6634

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Material
    LDPE
  • Overall Height
    38.9 mm
Tapered Cap - Inside Diameter Range 192.5 - 197.1 mm | 7.580 - 7.760 in ; Outside Diameter Range 194.6 - 199.1 mm | 7.660 - 7.840 in

114A

Price Range
$3.1678 - $1.7196

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Material
    LDPE
  • Overall Height
    26.2 mm
Tapered Cap - Inside Diameter Range 60.8 - 68.2 mm | 2.392 - 2.685 in ; Outside Diameter Range 62.4 - 69.9 mm | 2.457 - 2.750 in

076A

Price Range
$0.565 - $0.5099

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Material
    LDPE
  • Overall Height
    25.4 mm
Tapered Cap - Inside Diameter Range 65.5 - 69.2 mm | 2.580 - 2.725 in ; Outside Diameter Range 67.2 - 71.2 mm | 2.645 - 2.805 in

078A

Price Range
$0.4832 - $0.4362

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Material
    LDPE
  • Overall Height
    12.7 mm
Tapered Cap - Inside Diameter Range 297.2 - 313.7 mm | 11.700 - 12.350 in ; Outside Diameter Range 303 - 319 mm | 11.930 - 12.560 in

133A

Price Range
$19.5393 - $10.6071

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Material
    LDPE
  • Overall Height
    51.6 mm
Tapered Cap - Inside Diameter Range 52.9 - 58.1 mm | 2.084 - 2.288 in ; Outside Diameter Range 54.8 - 59.8 mm | 2.156 - 2.355 in

067A

Price Range
$0.3746 - $0.338

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Material
    LDPE
  • Overall Height
    25.4 mm
Tapered Cap - Inside Diameter Range 82.3 - 85.6 mm | 3.239 - 3.371 in ; Outside Diameter Range 84.3 - 87.6 mm | 3.319 - 3.450 in

087A

Price Range
$0.6048 - $0.3283

Stock Levels
300 In stock
Attributes
  • Colour
    Blue
  • Material
    LDPE
  • Overall Height
    12.7 mm
Tapered Cap - Inside Diameter Range 48.6 - 53.6 mm | 1.915 - 2.110 in ; Outside Diameter Range 50.3 - 55.1 mm | 1.980 - 2.168 in

063A

Price Range
$0.333 - $0.3005

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Material
    LDPE
  • Overall Height
    25.4 mm
Tapered Cap - Inside Diameter Range 56.8 - 61 mm | 2.235 - 2.400 in ; Outside Diameter Range 58.4 - 63.1 mm | 2.300 - 2.485 in

071A

Price Range
$0.4576 - $0.413

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Material
    LDPE
  • Overall Height
    25.4 mm
Tapered Cap - Inside Diameter Range 51.9 - 60.2 mm | 2.045 - 2.370 in ; Outside Diameter Range 54.1 - 61.6 mm | 2.128 - 2.425 in

070A

Price Range
$0.4388 - $0.396

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Material
    LDPE
  • Overall Height
    25.4 mm
Tapered Cap - Inside Diameter Range 165.9 - 168.4 mm | 6.530 - 6.630 in ; Outside Diameter Range 167.9 - 170.4 mm | 6.610 - 6.710 in

108A

Price Range
$3.1927 - $1.7331

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Material
    LDPE
  • Overall Height
    38.9 mm
Tapered Cap - Inside Diameter Range 204.5 - 209.6 mm | 8.050 - 8.250 in ; Outside Diameter Range 207 - 212.1 mm | 8.150 - 8.350 in

118A

Price Range
$4.3125 - $2.341

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Material
    LDPE
  • Overall Height
    35.7 mm
Tapered Cap - Inside Diameter Range 59.2 - 64.5 mm | 2.331 - 2.541 in ; Outside Diameter Range 60.8 - 66.2 mm | 2.395 - 2.605 in

073A

Price Range
$0.5511 - $0.2992

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Material
    LDPE
  • Overall Height
    25.4 mm
Tapered Cap - Inside Diameter Range 86.5 - 89.9 mm | 3.405 - 3.540 in ; Outside Diameter Range 88 - 91.4 mm | 3.465 - 3.600 in

089A

Price Range
$0.7259 - $0.394

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Material
    LDPE
  • Overall Height
    20.6 mm
Tapered Cap - Inside Diameter Range 96.8 - 101.1 mm | 3.810 - 3.980 in ; Outside Diameter Range 99.4 - 103.4 mm | 3.915 - 4.070 in

092A

Price Range
$1.0225 - $0.555

Stock Levels
150 In stock
Attributes
  • Colour
    Blue
  • Material
    LDPE
  • Overall Height
    19.8 mm