Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Wide Flange Tapered Caps & Plugs provides a greater protection to threaded and non-threaded pipes, ports, and access points during storage and transit against damage, dirt, moisture, debris, and corrosion. Designed to allow the part to plug multiple inside diameters or outside diameters.
Easy to install and remove due to their threaded and smooth connectors. Wider flange provides greater support for bearing surfaces and prevents the plug from being accidentally pushed down through the contact piece. Suitable for use in hydraulic systems, automotive components, chemical or medical industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Outside Diameter | Colour | Minimum Inside Diameter | Maximum Outside Diameter | Maximum Inside Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.1517 - $0.2794 | Request the lead time here |
0.63 in
16.0 mm
|
Blue
|
0.559 in
14.2 mm
|
0.724 in
18.4 mm
|
0.665 in
16.9 mm
|
||
| $0.5076 - $0.9351 | Request the lead time here |
0.862 in
21.9 mm
|
Red
|
0.744 in
18.9 mm
|
0.984 in
25.0 mm
|
0.866 in
22.0 mm
|
||
| $0.1565 - $0.2884 | Request the lead time here |
1.197 in
30.4 mm
|
Red
|
1.094 in
27.8 mm
|
1.323 in
33.6 mm
|
1.209 in
30.7 mm
|
||
| $0.1733 - $0.3192 | 3155 In stock |
0.61 in
15.5 mm
|
Blue
|
0.547 in
13.9 mm
|
0.685 in
17.4 mm
|
0.634 in
16.1 mm
|
||
| 12438 | $0.1715 - $0.316 | 108 In stock |
1.311 in
33.3 mm
|
Red
|
1.26 in
32.0 mm
|
1.465 in
37.2 mm
|
1.402 in
35.6 mm
|
|
| $0.3642 - $0.6709 | 2012 In stock |
0.752 in
19.1 mm
|
Red
|
0.693 in
17.6 mm
|
0.846 in
21.5 mm
|
0.783 in
19.9 mm
|
||
| $0.8301 - $1.5291 | 883 In stock |
1.728 in
43.9 mm
|
Blue
|
1.65 in
41.9 mm
|
1.89 in
48.0 mm
|
1.827 in
46.4 mm
|
||
| $0.1958 - $0.3608 | 19 In stock |
1.453 in
36.9 mm
|
Red
|
1.378 in
35.0 mm
|
1.598 in
40.6 mm
|
1.535 in
39.0 mm
|
||
| $0.0572 - $0.1055 | 10010 In stock |
0.236 in
6.0 mm
|
Blue
|
0.146 in
3.7 mm
|
0.291 in
7.4 mm
|
0.244 in
6.2 mm
|
||
| $0.1946 - $0.3585 | Request the lead time here |
1.63 in
41.4 mm
|
Red
|
1.563 in
39.7 mm
|
1.764 in
44.8 mm
|
1.693 in
43.0 mm
|
||
| $0.1248 - $0.2301 | 9 In stock |
0.724 in
18.4 mm
|
Blue
|
0.661 in
16.8 mm
|
0.811 in
20.6 mm
|
0.764 in
19.4 mm
|
||
| $0.3073 - $0.5663 | 17 In stock |
2.165 in
55.0 mm
|
Red
|
2.067 in
52.5 mm
|
2.402 in
61.0 mm
|
2.323 in
59.0 mm
|
||
| $0.0449 - $0.0828 | 2015 In stock |
0.689 in
17.5 mm
|
Red
|
0.634 in
16.1 mm
|
0.787 in
20.0 mm
|
0.728 in
18.5 mm
|
||
| $0.67 - $1.2342 | Request the lead time here |
2.028 in
51.5 mm
|
Red
|
1.953 in
49.6 mm
|
2.13 in
54.1 mm
|
2.047 in
52.0 mm
|
||
| $0.2324 - $0.2575 | Request the lead time here |
0.48 in
12.2 mm
|
Blue
|
0.409 in
10.4 mm
|
0.547 in
13.9 mm
|
0.492 in
12.5 mm
|
||
| $0.0718 - $0.1321 | 2719 In stock |
0.445 in
11.3 mm
|
Red
|
0.386 in
9.8 mm
|
0.52 in
13.2 mm
|
0.457 in
11.6 mm
|
||
| $0.0496 - $0.0914 | 8017 In stock |
0.421 in
10.7 mm
|
Red
|
0.358 in
9.1 mm
|
0.484 in
12.3 mm
|
0.421 in
10.7 mm
|
||
| $0.2531 - $0.4663 | 20 In stock |
1.902 in
48.3 mm
|
Red
|
1.823 in
46.3 mm
|
2.075 in
52.7 mm
|
1.996 in
50.7 mm
|
||
| $0.1881 - $0.3466 | Request the lead time here |
0.819 in
20.8 mm
|
Blue
|
0.74 in
18.8 mm
|
0.921 in
23.4 mm
|
0.866 in
22.0 mm
|
||
| $0.1135 - $0.1258 | 7 In stock |
0.867 in
22.02 mm
|
Blue
|
0.805 in
20.45 mm
|
0.975 in
24.77 mm
|
0.913 in
23.19 mm